/content/sps/us/en/search-results.html

Amplified

AWM3000 Series

Compensated. 30 SCCM, 200 SCCM, 1000 SCCM: 0 mbar to 1.25 mbar, 0 mbar to 5.0 mbar. Analog output.

Overview

Like the AWM2000 Series, the dual Wheatstone bridges control airflow measurement. The AWM3000 Series is amplified: therefore, it can be used to increase the gain and to introduce voltage offsets to the sensor output. The heater control circuit and the sensing bridge supply circuit are on board the package.

CAUTION: PRODUCT DAMAGE

AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

Failure to comply with these instructions could result in product damage.

Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
AWM3000 Series Microbridge Mass Airflow Sensors
application/pdf 291.79 KB
7/15/2021
291.79 KB
CAD Model
Name
Description
File Size
Date
Size
AWM3000 Series AWM3300V CAD Model.zip
application/zip 87.75 KB
7/15/2021
87.75 KB
AWM3000 Series CAD Models - grouped
application/zip 87.73 KB
7/15/2021
87.73 KB
Brochure
Name
Description
File Size
Date
Size
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
4/25/2023
10.15 MB
Technical Note
Name
Description
File Size
Date
Size
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
application/pdf 86.49 KB
7/15/2021
86.49 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
application/pdf 100.21 KB
7/15/2021
100.21 KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
application/pdf 192.45 KB
7/15/2021
192.45 KB
Gas Media Compatibility & Correction Factors
application/pdf 146.35 KB
7/15/2021
146.35 KB
Airflow Sensor Glossary of Terms
application/pdf 156.26 KB
7/15/2021
156.26 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Catalog
Name
Description
File Size
Date
Size
AWM3000 Series Airflow Sensors, Amplified
application/pdf 394.84 KB
7/15/2021
394.84 KB
AWM Series Airflow Sensors Introduction
application/pdf 188.31 KB
7/15/2021
188.31 KB
Application Note
Name
Description
File Size
Date
Size
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Gas Chromatograph
application/pdf 18.77 KB
7/15/2021
18.77 KB
Capnograph
application/pdf 16.51 KB
7/15/2021
16.51 KB
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
AWM3000 Series Airflow Sensors, Amplified
394.84 KB
7/15/2021
394.84 KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
86.49 KB
7/15/2021
86.49 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
100.21 KB
7/15/2021
100.21 KB
AWM3000 Series AWM3300V CAD Model.zip
87.75 KB
7/15/2021
87.75 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
AWM Series Airflow Sensors Introduction
188.31 KB
7/15/2021
188.31 KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
192.45 KB
7/15/2021
192.45 KB
Gas Media Compatibility & Correction Factors
146.35 KB
7/15/2021
146.35 KB
Airflow Sensor Glossary of Terms
156.26 KB
7/15/2021
156.26 KB
Gas Chromatograph
18.77 KB
7/15/2021
18.77 KB
Sensors and Switches for Medical Applications
10.15 MB
4/25/2023
10.15 MB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Capnograph
16.51 KB
7/15/2021
16.51 KB
AWM3000 Series Microbridge Mass Airflow Sensors
291.79 KB
7/15/2021
291.79 KB
AWM3000 Series CAD Models - grouped
87.73 KB
7/15/2021
87.73 KB
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
AWM3000 Series Microbridge Mass Airflow Sensors
291.79 KB
7/15/2021
AWM3000 Series AWM3300V CAD Model.zip
87.75 KB
7/15/2021
AWM3000 Series CAD Models - grouped
87.73 KB
7/15/2021
Sensors and Switches for Medical Applications
10.15 MB
4/25/2023
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
86.49 KB
7/15/2021
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
100.21 KB
7/15/2021
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
192.45 KB
7/15/2021
Gas Media Compatibility & Correction Factors
146.35 KB
7/15/2021
Airflow Sensor Glossary of Terms
156.26 KB
7/15/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
AWM3000 Series Airflow Sensors, Amplified
394.84 KB
7/15/2021
AWM Series Airflow Sensors Introduction
188.31 KB
7/15/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Gas Chromatograph
18.77 KB
7/15/2021
Capnograph
16.51 KB
7/15/2021
Product Number
Image
SKU
Description
alt
AWM3100V
AIRFLOW SENSOR
alt
AWM3150V
AIRFLOW SENSOR
alt
AWM3200V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3205V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3300V
AIRFLOW SENSOR
alt
AWM3303V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±1000 sccm (1.0 SLPM); straight port style
Image
SKU
Description
alt
AWM3100V
AIRFLOW SENSOR
alt
AWM3150V
AIRFLOW SENSOR
alt
AWM3200V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3205V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3300V
AIRFLOW SENSOR
alt
AWM3303V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±1000 sccm (1.0 SLPM); straight port style