/content/sps/us/en/search-results.html

Switches

Rotary Switches

Lever or knob action. 3- and 4-positions. Integral connectors (Metripack 280 and Sumitomo). Environmentally sealed design.

Overview

Customization is standard with Honeywell's rotary switches, which are tested to withstand a wide range of environmental conditions and contaminants such as temperature cycling, chemical splashes, pressure wash, vibration, dust, humidity, and salt.

Honeywell's broad range of product options simplifies the way you build the rotary switch for and application. Optional features of momentary positions, terminal and integral connector types, UL-ratings, and various circuitry configurations are available to promote design flexibility. These options, coupled with the wide electrical rating and temperature range, come standard on every switch to meet the growing needs of our customers.

Features and benefits:
  • Durable construction: polypropylene plastic housing (rear) improves durability and supports equipment.
  • Wide range of configuration: two-, three-, or four-position switches, maintained and momentary (recoil) positions and numerous circuitry configurations allow for customization of equipment operation and control.
  • Many connector choices: integral connector (Metri-Pack, Sumitomo): Two-, three-, or four-position switches. Screw terminal: Two- or three-position switches.
  • Faster assembly: integral connectors facilitate quick assembly and minimize the potential for wiring errors.
  • Longer switch life: thanks to their ability to keep dirt and moisture out of the contact chamber.

Designed to withstand harsh environments with a durable, environmentally-sealed design, Honeywell rotary switches are found in rugged applications, from off-road vehicles like ATVs, snowmobiles, and motorcycles to agriculture, construction, industrial, lawn and garden equipment. Other product applications include:

  • golf carts
  • aerial lifts
  • telehandlers
  • skid loaders
  • forklifts
  • tractors
  • material handlers
  • marine equipment
  • generators
Specifications

Others

  • Electrical Rating
    • 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
  • Series Name
    • Key and Rotary Switches
  • Depth Behind Panel
    • 43,43 mm [1.71 in]
  • Cycle Life (Rotary)
    • 25000 Cycles
  • Chamber Sealing
    • O-ring
  • Mounting
    • Panel
  • Thickness
    • 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
  • Diameter
    • 22,1 mm [0.87 in]
  • Connector
    • MetriPak 280
  • Temperature
    • -40 °C to 85 °C] -40 °F to 185 °F]
  • Multiple Key Codes
    • Optional
  • Match Existing Key Codes
    • Optional (with factory approval)
  • Position
    • Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals
    • Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
    • Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals
    • Three [Off-On-Start (momentary)]; 4 terminals
    • Two (Off-On); 4 terminals
  • Unique Key Codes
    • Optional

Others

  • Electrical Rating
    • 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
  • Series Name
    • Key and Rotary Switches
  • Depth Behind Panel
    • 43,43 mm [1.71 in]
  • Cycle Life (Rotary)
    • 25000 Cycles
  • Chamber Sealing
    • O-ring
  • Mounting
    • Panel
  • Thickness
    • 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
  • Diameter
    • 22,1 mm [0.87 in]
  • Connector
    • MetriPak 280
  • Temperature
    • -40 °C to 85 °C] -40 °F to 185 °F]
  • Multiple Key Codes
    • Optional
  • Match Existing Key Codes
    • Optional (with factory approval)
  • Position
    • Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals
    • Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
    • Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals
    • Three [Off-On-Start (momentary)]; 4 terminals
    • Two (Off-On); 4 terminals
  • Unique Key Codes
    • Optional
  • Electrical Rating : 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
  • Series Name : Key and Rotary Switches
  • Depth Behind Panel : 43,43 mm [1.71 in]
  • Cycle Life (Rotary) : 25000 Cycles
  • Chamber Sealing : O-ring
  • Mounting : Panel
  • Thickness : 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
  • Diameter : 22,1 mm [0.87 in]
  • Connector : MetriPak 280
  • Temperature : -40 °C to 85 °C] -40 °F to 185 °F]
  • Multiple Key Codes : Optional
  • Match Existing Key Codes : Optional (with factory approval)
  • Position : Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals|Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals|Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals|Three [Off-On-Start (momentary)]; 4 terminals|Two (Off-On); 4 terminals
  • Unique Key Codes : Optional
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Product Photo
Name
Description
File Size
Date
Size
Rotary Switches Product Photo
application/zip 2.81 MB
10/13/2021
2.81 MB
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Rotary Switches Product Photo
2.81 MB
10/13/2021
2.81 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Rotary Switches Product Photo
2.81 MB
10/13/2021