/content/sps/us/en/search-results.html

Specialty Basic Switches

BS Series

ac up to 20 A (UL, CSA). Special circuitry or adjustable switch characteristics. 25,4 mm centers side mount.

Overview

BS Series switches offer alternatives to solve challenging switch applications. These unique solutions can provide adjustable operating characteristics, sequential outputs, or impact actuation (no external plunger).

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
application/pdf 1.61 MB
7/16/2021
1.61 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.39 KB
11/14/2023
799.39 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
application/pdf 1.61 MB
7/16/2021
1.61 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.39 KB
11/14/2023
799.39 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
12BS201
LARGE BASIC SWITCH
alt
12BS214
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination
alt
12BS218
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination
alt
4BS3
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Solder Termination, Environmentally Sealed
alt
6BS1-B
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 10 A at 250 Vac, Pin Plunger Actuator, Screw Termination
Image
SKU
Description
alt
12BS201
LARGE BASIC SWITCH
alt
12BS214
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination
alt
12BS218
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Screw Termination
alt
4BS3
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Pin Plunger Actuator, Solder Termination, Environmentally Sealed
alt
6BS1-B
MICRO SWITCH BS Series Large Premium Switch, Single Pole Double Throw Circuitry, 10 A at 250 Vac, Pin Plunger Actuator, Screw Termination