/content/sps/us/en/search-results.html

Industrial VRS

VRS High Resolution Series

Precise timing pulse required, and/or fine pitch gears used

Overview

High Resolution VRS sensors are designed for use in applications where precise timing pulse is required, and/or fine pitch gears are used. Proper alignment of the sensor is required.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16) 3/8 in (M12)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 17 Vp-p to 170 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
High Resolution Industrial VRS Magnetic Speed Sensors
application/pdf 276.36 KB
7/16/2021
276.36 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Technical Note
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
High Resolution Industrial VRS Magnetic Speed Sensors
276.36 KB
7/16/2021
276.36 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
High Resolution Industrial VRS Magnetic Speed Sensors
276.36 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
VRS Output Voltage Calculations
46.78 KB
7/16/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
VRS Sensor Application Notes
102.75 KB
7/16/2021
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Product Number
Image
SKU
Description
alt
3029AN
High Resolution VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 170 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 36 DP (module 0.70) or coarser, 15 kHz, 57 mm [2.25 in] approx. length
alt
3045A
High Resolution VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 300 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 65 mm [2.55 in] approx. length
Image
SKU
Description
alt
3029AN
High Resolution VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 170 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 36 DP (module 0.70) or coarser, 15 kHz, 57 mm [2.25 in] approx. length
alt
3045A
High Resolution VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 300 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 65 mm [2.55 in] approx. length