Proximity Sensors
Harsh Application Proximity Sensor (HAPS) Series
For harsh aerospace applications. Aero prox with optional diagnostic capability. Hermetically sealed. Platform approach. Highly configurable.
The HAPS Series provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the HAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications.
The HAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.
Others
- Target Response Time
- 5 ms
- Supply Current
- <10 mA
- Outer Body Material
- Stainless steel
- Operating temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Form Factor
- Inline, cylindrical flanged
- Inline, cylindrical threaded
- Right angle, cylindrical flanged
- Right angle, cylindrical threaded
- Weight range
- 60 g to 150 g
- Range Ga/Gd
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Pigtail Length
- 213,36 cm [84.0 in]
- not applicable
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Termination
- D38999/25YA98PN
- EN2997Y10803MN
- Pig tail (flying lead)
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Sensing Distance
- 4 mm max.
- Supply Voltage
- 12 Vdc to 28 Vdc
- MTBF
- 500,000 flight hours
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Sensing Face
- Inconel®
- Hardware
- None
- Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Electrical Output Type
- 3-wire, current sinking output, near/far/fault
- 3-wire, open collector output, normally closed
- 3-wire, open collector output, normally open
- Dielectric Strength
- 500 Vdc/500 Vac for 1 minute
Others
- Target Response Time
- 5 ms
- Supply Current
- <10 mA
- Outer Body Material
- Stainless steel
- Operating temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Form Factor
- Inline, cylindrical flanged
- Inline, cylindrical threaded
- Right angle, cylindrical flanged
- Right angle, cylindrical threaded
- Weight range
- 60 g to 150 g
- Range Ga/Gd
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Pigtail Length
- 213,36 cm [84.0 in]
- not applicable
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Termination
- D38999/25YA98PN
- EN2997Y10803MN
- Pig tail (flying lead)
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Sensing Distance
- 4 mm max.
- Supply Voltage
- 12 Vdc to 28 Vdc
- MTBF
- 500,000 flight hours
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Sensing Face
- Inconel®
- Hardware
- None
- Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Electrical Output Type
- 3-wire, current sinking output, near/far/fault
- 3-wire, open collector output, normally closed
- 3-wire, open collector output, normally open
- Dielectric Strength
- 500 Vdc/500 Vac for 1 minute
- Target Response Time : 5 ms
- Supply Current : <10 mA
- Outer Body Material : Stainless steel
- Operating temperature : -55 °C to 115 °C [-67 °F to 239 °F]
- Form Factor : Inline, cylindrical flanged|Inline, cylindrical threaded|Right angle, cylindrical flanged|Right angle, cylindrical threaded
- Weight range : 60 g to 150 g
- Range Ga/Gd : 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Pigtail Length : 213,36 cm [84.0 in]|not applicable
- Insulation Resistance : 200 mOhm min. at 50 Vdc
- Termination : D38999/25YA98PN|EN2997Y10803MN|Pig tail (flying lead)
- Target Dimension : Rectangular target of 25 mm x 18 mm x 3 mm
- Sensing Distance : 4 mm max.
- Supply Voltage : 12 Vdc to 28 Vdc
- MTBF : 500,000 flight hours
- Target Material : 17-4 PH stainless steel heat treated to condition H1025
- Sensor Head Diameter : 13,5 mm [0.53 in]
- Sensing Face : Inconel®
- Hardware : None|Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Electrical Output Type : 3-wire, current sinking output, near/far/fault|3-wire, open collector output, normally closed|3-wire, open collector output, normally open
- Dielectric Strength : 500 Vdc/500 Vac for 1 minute