/content/sps/us/en/search-results.html

Thermistors

192 Series

Uni-Curve, bare leads, epoxy coated. -60 °C to 150 °C [-76 °F to 302 °F].

Overview

192 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems. Also available with insulated leads (194 Series).

  • Dissipation constant in still air: 0,75 mW/°C
  • Time constant in air: 15.0 s
  • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Maximum diameter: 2,413 mm [0.095 in]
  • Termination material: tinned copper, alloy 180
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
1.24 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
1.88 MB
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
2.3 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Product Number
Image
SKU
Description
alt
192-102DET-A01
192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3348
alt
192-102DEW-A01
192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 25/85 BETA = 3348
alt
192-103LET-A01
THERMAL-THERMISTORS -CHIP & DISC
alt
192-103LEV-A01
192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3974
alt
192-103LEW-A01
192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 25/85 BETA = 3974
alt
192-104QET-A01
192 Series, Uni-Curve with bare leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 4261
alt
192-222LET-A01
192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
192-222LEV-A01
192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3974
alt
192-302LET-A01
192 Series, Uni-Curve with bare leads and epoxy, 3,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
192-303KET-A01
THERMAL-THERMISTORS -CHIP & DISC
Image
SKU
Description
alt
192-102DET-A01
192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3348
alt
192-102DEW-A01
192 Series, Uni-Curve with bare leads and epoxy, 1,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 25/85 BETA = 3348
alt
192-103LET-A01
THERMAL-THERMISTORS -CHIP & DISC
alt
192-103LEV-A01
192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3974
alt
192-103LEW-A01
192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 25/85 BETA = 3974
alt
192-104QET-A01
192 Series, Uni-Curve with bare leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 4261
alt
192-222LET-A01
192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
192-222LEV-A01
192 Series, Uni-Curve with bare leads and epoxy, 2,252 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3974
alt
192-302LET-A01
192 Series, Uni-Curve with bare leads and epoxy, 3,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
192-303KET-A01
THERMAL-THERMISTORS -CHIP & DISC