/content/sps/us/en/search-results.html

Thermistors

143 Series

5,08 mm [0.2 in] diameter disc, adjacent leads, uncoated. -60 °C to 150 °C [-76 °F to 302 °F].

Overview

143 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

  • Dissipation constant in still air: 4.0 mW/°C to 7.0 mW/°C (inclusive)
  • Time constant in air: 16.0 s to 35.0 s (inclusive)
  • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 200 Ohm, 300 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 15,000 Ohm
  • Maximum diameter: 5,08 mm [0.2 in]
  • Termination material: tinned copper
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Product Number
Image
SKU
Description
alt
143-101FAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 100 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3468
alt
143-102LAG-A01
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
143-302LAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
143-502LAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 5,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
Image
SKU
Description
alt
143-101FAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 100 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3468
alt
143-102LAG-A01
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
143-302LAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
143-502LAG-RC1
143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 5,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974