/content/sps/us/en/search-results.html

Industrial Pressure Sensors

13 mm Series

Unamplified. Absolute & sealed gage. Wetted parts 316L SS. 0 psi to 500 psi thru 0 psi to 5000 psi. Ribbon cable termination.

Overview

Honeywell 13 mm Series stainless steel pressure sensors are designed for high pressure applications that involve measurement of hostile media in harsh environments. This series uses Honeywell's proven piezoresistive semiconductor sensor chip in an oil-isolated housing with or without an integral ceramic for temperature compensation and calibration. This design has proven to be highly reliable, stable, and accurate.

These sensors feature a weld-ring collar and special back support ring for high cycle life capability as they are designed for further package integration in OEM applications.

Data Sheet
Name
Description
File Size
Date
Size
13 mm Series
application/pdf 866.91 KB
7/16/2021
866.91 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
13 mm Series
866.91 KB
7/16/2021
866.91 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
13 mm Series
866.91 KB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
13C0500PA1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, ring with back support, 10 Vdc excitation
alt
13C0500PA4K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 1/8-27 NPT, 10 Vdc excitation
alt
13C0500PA4L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 1/8-27 NPT, 1.5 mA excitation
alt
13C0500PA6K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 7/16 UNF, 10 Vdc excitation
alt
13C0500PS1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, ring with back support, 10 Vdc excitation
alt
13C0500PS1L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, ring with back support, 1.5 mA excitation
alt
13C0500PS5L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, 1/4-18 NPT, 1.5 mA excitation
alt
13C1000PA1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, ring with back support, 10 Vdc excitation
alt
13C1000PA1L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, ring with back support, 1.5 mA excitation
alt
13C1000PA4K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, 1/8-27 NPT, 10 Vdc excitation
Image
SKU
Description
alt
13C0500PA1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, ring with back support, 10 Vdc excitation
alt
13C0500PA4K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 1/8-27 NPT, 10 Vdc excitation
alt
13C0500PA4L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 1/8-27 NPT, 1.5 mA excitation
alt
13C0500PA6K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, absolute, 7/16 UNF, 10 Vdc excitation
alt
13C0500PS1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, ring with back support, 10 Vdc excitation
alt
13C0500PS1L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, ring with back support, 1.5 mA excitation
alt
13C0500PS5L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 500 psi, sealed gage, 1/4-18 NPT, 1.5 mA excitation
alt
13C1000PA1K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, ring with back support, 10 Vdc excitation
alt
13C1000PA1L
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, ring with back support, 1.5 mA excitation
alt
13C1000PA4K
13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, 1/8-27 NPT, 10 Vdc excitation