/content/sps/us/en/search-results.html

Toggle Switches

NT Series

Commercial-grade toggle. UL, CSA, CE. Up to 20 A (resistive). Variety of actuators, actions, terminations, and circuitries.

Overview

Honeywell MICRO SWITCH NT Series toggle switches meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches are suitable for applications in many demanding outdoor environments, where the panels are subjected to vibration from equipment, temperature extremes, dust, splashing water, and/or hose directed water.

They are capable of withstanding exposure to heavy accumulations of early morning dew that may condense on the control panel in cabs of vehicles left outdoors overnight. The NT toggle switches with larger standard metal or plastic levers are well suited for gloved-hand operation.

Available in both step-base and flat-base styles, the NT Series offers three popular styles of termination: 6-32 screws, solder lugs with 3,0 mm [0.12 in] diameter hole, or 6,35 mm [0.25 in] quick connect terminals. The optional "Easy Start" threaded bushing enables quick alignment of the mounting nut to minimize any cross threading.

The panel stand-off with O-ring feature available on some listings eliminates the need for behind-the-panel hardware, provides a uniform panel height, and a panel-to-cover seal.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH NT Series Commercial-Grade Toggle Switches
application/pdf 1.69 MB
7/16/2021
1.69 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Toggle Switch Comparison Table
application/pdf 267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
application/pdf 2.2 MB
2/29/2024
2.2 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Refrigeration Equipment � Hazardous Materials
application/pdf 261.63 KB
7/16/2021
261.63 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Circuitry/Operating action
Name
Description
File Size
Date
Size
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
application/zip 597.65 KB
1/23/2024
597.65 KB
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
image/png 7.77 KB
7/16/2021
7.77 KB
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
image/png 15.54 KB
7/16/2021
15.54 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Infographic
Name
Description
File Size
Date
Size
Micro Switch Toggle Switches - Infographic
application/pdf 1.13 MB
3/8/2024
1.13 MB
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
1.13 MB
Toggle Switch Comparison Table
267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
2.2 MB
2/29/2024
2.2 MB
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
597.65 KB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
7.77 KB
7/16/2021
7.77 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Refrigeration Equipment � Hazardous Materials
261.63 KB
7/16/2021
261.63 KB
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
15.54 KB
7/16/2021
15.54 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH NT Series Commercial-Grade Toggle Switches
1.69 MB
7/16/2021
1.69 MB
Name
Description
File Size
Date
Size
MICRO SWITCH NT Series Commercial-Grade Toggle Switches
1.69 MB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
16.68 MB
9/26/2022
Toggle Switch Comparison Table
267.44 KB
3/4/2024
Toggle Switches Selection Guide
2.2 MB
2/29/2024
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Oil and Gas Brochure -
3.4 MB
10/25/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Refrigeration Equipment � Hazardous Materials
261.63 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
7.77 KB
7/16/2021
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
15.54 KB
7/16/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
Product Number
Image
SKU
Description
alt
11NT1-2
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11NT1-3
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11NT1-3D
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Locking Lever
alt
11NT1-7
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
12NT1-3
MICRO SWITCH NT Series Toggle Switch, 2 pole, 2 position, Solder terminal, Standard Lever
alt
1NT1-1
SEALED OI SWITCH
alt
1NT1-1A
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Locking Lever
alt
1NT1-2
SEALED OI SWITCH
alt
1NT1-21
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Standard Lever
alt
1NT1-2D
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Locking Lever
Image
SKU
Description
alt
11NT1-2
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11NT1-3
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11NT1-3D
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Solder terminal, Locking Lever
alt
11NT1-7
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
12NT1-3
MICRO SWITCH NT Series Toggle Switch, 2 pole, 2 position, Solder terminal, Standard Lever
alt
1NT1-1
SEALED OI SWITCH
alt
1NT1-1A
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Locking Lever
alt
1NT1-2
SEALED OI SWITCH
alt
1NT1-21
MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Standard Lever
alt
1NT1-2D
MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Locking Lever