/content/sps/us/en/search-results.html

Thermistors

121 Series

Standard glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

Overview

121 Series Thermistors are shock resistant, rugged, glass-encapsulated units that are often suited for immersion in fluid and convenient for mounting in air sensor assemblies. Also available in a mini glass probe configuration (120 Series).

  • Dissipation constant in still air: 1,0 mW/°C
  • Time constant in air: 22.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 1,000,000 Ohm
  • Maximum diameter: 2,54 mm [0.10 in]
  • Termination material: dumet
  • Lead length: 50,8 mm [2.00 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Product Number
Image
SKU
Description
alt
121-103FAJ-Q01
121 Series, standard glass probe, 10,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3669
alt
121-105PAJ-Q01
121 Series, standard glass probe, 1,000,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4716
alt
121-202EAJ-Q01
121 Series, standard glass probe, 2,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
121-503JAJ-Q01
121 Series, standard glass probe, 50,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4061
Image
SKU
Description
alt
121-103FAJ-Q01
121 Series, standard glass probe, 10,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3669
alt
121-105PAJ-Q01
121 Series, standard glass probe, 1,000,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4716
alt
121-202EAJ-Q01
121 Series, standard glass probe, 2,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
121-503JAJ-Q01
121 Series, standard glass probe, 50,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4061