/content/sps/us/en/search-results.html

Toggle Switches

AT Series

Stainless steel toggle. MIL-PRF-8805/26/98. 0.1 A to 5 A res.. Silver & gold contacts. Variety of levers, terminations, and actions.

Overview

Honeywell's MICRO SWITCH AT toggle switches provide a compact multi-pole toggle switch with a long history of successful performance, exceeding 50 years. The AT Toggle Switch Series is available as a 1-, 2-, 3-, 4-, 6-, 8-, or 10-pole design for a wide range of applications with a metal toggle lever, metal bushing, and metal housing for durability. Select AT Series are qualified to MIL-PRF-8805 for military applications. For applications which do not require a military approved switch, there are other AT Series switches for commercial and industrial applications.

Options for the AT Series include panel seals and lever-to-bushing seals. These options enhance product performance where environments of dust or water spray could be present in the application. Complementing the product offering, MICRO SWITCH AT toggle switch assemblies are available with individual poles (basic switches) which are UL, CSA, and CE certified.

Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Toggle Switch Comparison Table
application/pdf 267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
application/pdf 2.2 MB
2/29/2024
2.2 MB
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Flight Deck Toggle Switches -
application/pdf 187.44 KB
10/25/2022
187.44 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Infographic
Name
Description
File Size
Date
Size
Micro Switch Toggle Switches - Infographic
application/pdf 1.13 MB
3/8/2024
1.13 MB
Others
Name
Description
File Size
Date
Size
MICRO SWITCH™ Commercial-Grade Toggle Switches, AT Series
application/pdf 494.25 KB
2/23/2022
494.25 KB
AT Series Product Photos
application/zip 28.26 MB
11/18/2021
28.26 MB
AT Series Toggle Switch Assemblies
application/pdf 433.3 KB
7/30/2021
433.3 KB
Name
Description
File Size
Date
Size
MICRO SWITCH™ Commercial-Grade Toggle Switches, AT Series
494.25 KB
2/23/2022
494.25 KB
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
1.13 MB
Toggle Switch Comparison Table
267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
2.2 MB
2/29/2024
2.2 MB
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
6.97 MB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
AT Series Product Photos
28.26 MB
11/18/2021
28.26 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
AT Series Toggle Switch Assemblies
433.3 KB
7/30/2021
433.3 KB
Flight Deck Toggle Switches -
187.44 KB
10/25/2022
187.44 KB
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Transportation Range Guide
16.68 MB
9/26/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Toggle Switch Comparison Table
267.44 KB
3/4/2024
Toggle Switches Selection Guide
2.2 MB
2/29/2024
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Oil and Gas Brochure -
3.4 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Flight Deck Toggle Switches -
187.44 KB
10/25/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
MICRO SWITCH™ Commercial-Grade Toggle Switches, AT Series
494.25 KB
2/23/2022
AT Series Product Photos
28.26 MB
11/18/2021
AT Series Toggle Switch Assemblies
433.3 KB
7/30/2021
Product Number
Image
SKU
Description
alt
111AT2
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever
alt
111AT25
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever
alt
115AT2
MICRO SWITCH AT Series Toggle Switch, 4 pole, 2 position, Screw terminal, Locking Lever
alt
115AT41
MICRO SWITCH AT Series Toggle Switch, 6 pole, 2 position, Screw terminal, Locking Lever
alt
11AT20
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Standard Lever
alt
11AT56
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Standard Lever
alt
13AT1
MICRO SWITCH AT Series Toggle Switch, 2 pole, 3 position, Solder terminal, Standard Lever
alt
13AT1-E
MICRO SWITCH AT Series Toggle Switch, 2 pole, 3 position, Solder terminal, Locking Lever
alt
13AT10
MICRO SWITCH AT Series Toggle Switch, 4 pole, 3 position, Screw terminal, Standard Lever
alt
13AT10-S
MICRO SWITCH AT Series Toggle Switch, 4 pole, 3 position, Screw terminal, Standard Lever
Image
SKU
Description
alt
111AT2
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever
alt
111AT25
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever
alt
115AT2
MICRO SWITCH AT Series Toggle Switch, 4 pole, 2 position, Screw terminal, Locking Lever
alt
115AT41
MICRO SWITCH AT Series Toggle Switch, 6 pole, 2 position, Screw terminal, Locking Lever
alt
11AT20
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Standard Lever
alt
11AT56
MICRO SWITCH AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Standard Lever
alt
13AT1
MICRO SWITCH AT Series Toggle Switch, 2 pole, 3 position, Solder terminal, Standard Lever
alt
13AT1-E
MICRO SWITCH AT Series Toggle Switch, 2 pole, 3 position, Solder terminal, Locking Lever
alt
13AT10
MICRO SWITCH AT Series Toggle Switch, 4 pole, 3 position, Screw terminal, Standard Lever
alt
13AT10-S
MICRO SWITCH AT Series Toggle Switch, 4 pole, 3 position, Screw terminal, Standard Lever