S & Z Beam Style Load Cells
Model 127
S-type/z-beam load cells. Capacities of 50 kg & 100 kg. ±0.03% full-scale accuracy.
The Model 127 load cells combines both a compact form and high precision to offer a superior tension force transducer. The one-piece S-shaped design achieves a maximum non-linearity of 0.03 % full scale for load ranges of 50 kg and 100 kg.
Features
- 50 kg, 100 kg range
- ±0.03 % FS accuracy
- Built-in overload resistance
- One-piece, nickel-plated alloy steel construction
- Integral cable
- Cost efficient