搜索

/content/sps/cn/zh/search-results.html

触力传感器

FSG 系列

力范围:0 N 至 20 N。非放大式、非补偿式。典型输出:360 mV。偏转极低

总览

FSG 系列触力传感器用于在紧凑型商业级封装中提供精确可靠的力传感性能。该传感器采用经过证明的传感技术,该技术利用专门的压阻式微加工硅传感元件。低功耗、非放大、非补偿式惠斯通电桥电路设计可在 5 N、10 N、15 N 和 20 N 力值范围内提供内在稳定的毫伏输出。

触力传感器的工作原理是当电阻受力弯曲时,植入于硅中的压阻效应的电阻值会增加。该传感器通过不锈钢柱塞,将应用中的力直接集中到硅传感元件上。电阻值将随所受力的数值成比例地变化。电路电阻值的变化将导致相应的毫伏输出电平变化。

传感器封装设计集成了模块化结构。创新弹性连接技术与工程模制塑料的使用可实现高达三倍额定压力的过压能力。

不锈钢柱塞可以提供出色的机械稳定性,并能适应各种应用。各种电气互连方式可以接受预接线连接器、印刷电路板安装以及表面贴装。独特的传感器设计还可提供包括安装支架在内的多种安装选项。

产品彩页
名称
描述
文件大小
日期
大小
FSG Series Force Sensors
application/pdf 383.55 KB
5/24/2021
383.55 KB
用户手册
名称
描述
文件大小
日期
大小
Sensor Evaluation Board (SEB) User Instructions
application/pdf 1.64 MB
1/11/2022
1.64 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 4.14 MB
5/24/2021
4.14 MB
安装指南
名称
描述
文件大小
日期
大小
FSG Series Force Sensors
application/pdf 335.84 KB
5/24/2021
335.84 KB
手册
名称
描述
文件大小
日期
大小
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
5/24/2021
10.15 MB
应用说明
名称
描述
文件大小
日期
大小
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
产品照片
名称
描述
文件大小
日期
大小
FSG Series Product Photo
application/zip 193.73 KB
6/4/2021
193.73 KB
FSG Series lowres photo
image/jpeg 15.44 KB
5/24/2021
15.44 KB
PC15132 Bracket highres photo
image/jpeg 161.05 KB
5/24/2021
161.05 KB
PC15132 Bracket lowres photo
image/jpeg 19.14 KB
5/24/2021
19.14 KB
名称
描述
文件大小
日期
大小
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Sensor Evaluation Board (SEB) User Instructions
1.64 MB
1/11/2022
1.64 MB
FSG Series Force Sensors
383.55 KB
5/24/2021
383.55 KB
FSG Series Product Photo
193.73 KB
6/4/2021
193.73 KB
FSG Series Force Sensors
335.84 KB
5/24/2021
335.84 KB
FSG Series lowres photo
15.44 KB
5/24/2021
15.44 KB
Sensors and Switches for Medical Applications
10.15 MB
5/24/2021
10.15 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
4.14 MB
5/24/2021
4.14 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
PC15132 Bracket highres photo
161.05 KB
5/24/2021
161.05 KB
PC15132 Bracket lowres photo
19.14 KB
5/24/2021
19.14 KB
名称
描述
文件大小
日期
大小
FSG Series Force Sensors
383.55 KB
5/24/2021
Sensor Evaluation Board (SEB) User Instructions
1.64 MB
1/11/2022
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
4.14 MB
5/24/2021
FSG Series Force Sensors
335.84 KB
5/24/2021
Sensors and Switches for Medical Applications
10.15 MB
5/24/2021
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
FSG Series Product Photo
193.73 KB
6/4/2021
FSG Series lowres photo
15.44 KB
5/24/2021
PC15132 Bracket highres photo
161.05 KB
5/24/2021
PC15132 Bracket lowres photo
19.14 KB
5/24/2021
Product Number
Image
SKU
Description
alt
FSG005WNPB
Force sensor
alt
FSG010WNPB
Force sensor
alt
FSG015WNPB
Force sensor
alt
FSG020WNPB
Force sensor
Image
SKU
Description
alt
FSG005WNPB
Force sensor
alt
FSG010WNPB
Force sensor
alt
FSG015WNPB
Force sensor
alt
FSG020WNPB
Force sensor