搜索

/content/sps/cn/zh/search-results.html

工业压力传感器

MLH 系列

放大式。As low as ±2 %FSS TEB. 表压和密封表压。304L SS 端口,Haynes 214 合金膜片,塑料体。6 bar 至 550 bar,0 psi 至 8000 psi

总览

MLH 系列重载压力传感器将专用集成电路(ASIC)技术与介质隔离、金属隔膜设计相结合。该数字补偿传感器具有一定的价值和性能,使其成为苛刻用途的适当压力传感解决方案。工业标准电气连接器和压力端口可增强可靠性和用户灵活性。

该 MLH 系列具有六种标准输出选项:
  • 成比例: 5 Vdc 激励 0.5 Vdc 至 4.5 Vdc 比例
  • 电流:4 mA 至 20 mA
  • 稳压:1 Vdc 至 6 Vdc
  • 稳压:0.25 Vdc 至 10.25 Vdc
  • 稳压:0.5 Vdc 至 4.5 Vdc
  • 稳压:1 Vdc 至 5 Vdc
为客户创造价值
  • 总误差带 (TEB) ±2%FSS,-40°C 至 125°C:在指定温度范围内指示传感器的真实测量性能:误差小,有助于延长系统正常运行时间并提高效率。
  • 可被浸润的全金属部件,可用于广泛的液体应用领域。
  • 无内部弹性密封件,避免了 O 环兼容性问题。
  • 放大输出可减少购买外部放大器的需求。
  • 输入反极性保护装置,可避免误接线。
  • 不到 2 ms 的响应时间,有助于获得准确、高速的测量。
产品彩页
名称
描述
文件大小
日期
大小
Heavy Duty Pressure Transducers, MLH Series
application/pdf 1.95 MB
11/1/2022
1.95 MB
用户手册
名称
描述
文件大小
日期
大小
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 4.14 MB
5/24/2021
4.14 MB
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
安装指南
名称
描述
文件大小
日期
大小
MLH Series Heavy Duty Pressure Transducers
application/pdf 1.18 MB
10/24/2022
1.18 MB
手册
名称
描述
文件大小
日期
大小
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
白皮书
名称
描述
文件大小
日期
大小
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
5/24/2021
2.25 MB
应用说明
名称
描述
文件大小
日期
大小
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Chamber Pressure Monitoring in Autoclaves/Sterilizers
application/pdf 206.21 KB
5/24/2021
206.21 KB
Industrial Refrigerant System Pressures
application/pdf 104.21 KB
5/24/2021
104.21 KB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
application/pdf 352.73 KB
5/24/2021
352.73 KB
application/pdf 1.24 MB
5/18/2023
1.24 MB
Monitoring Pressure Drop Across Air Compressor Filters
application/pdf 203.01 KB
5/24/2021
203.01 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
5/24/2021
2.54 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
application/pdf 477.67 KB
5/24/2021
477.67 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
Pneumatic Brake System Pressure for Train Event Recorder
application/pdf 72.8 KB
5/24/2021
72.8 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
11/12/2021
2.29 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Tank Pressure Monitoring for Firefighting Training Simulator
application/pdf 82.26 KB
5/24/2021
82.26 KB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
application/pdf 79.78 KB
5/24/2021
79.78 KB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
application/pdf 189.23 KB
5/24/2021
189.23 KB
Hand-held Pressure Monitoring for Compressed Natural Gas
application/pdf 70.84 KB
5/24/2021
70.84 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
电子档
名称
描述
文件大小
日期
大小
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
名称
描述
文件大小
日期
大小
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Chamber Pressure Monitoring in Autoclaves/Sterilizers
206.21 KB
5/24/2021
206.21 KB
Industrial Refrigerant System Pressures
104.21 KB
5/24/2021
104.21 KB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
352.73 KB
5/24/2021
352.73 KB
Monitoring Pressure Drop Across Air Compressor Filters
203.01 KB
5/24/2021
203.01 KB
Sensors and Switches in Front Loaders
2.54 MB
5/24/2021
2.54 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
4.14 MB
5/24/2021
4.14 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
2.3 MB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
477.67 KB
5/24/2021
477.67 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
Pneumatic Brake System Pressure for Train Event Recorder
72.8 KB
5/24/2021
72.8 KB
Solutions for Oxygen Concentrators
2.29 MB
11/12/2021
2.29 MB
Construction Vehicles -
984.29 KB
10/25/2022
984.29 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Tank Pressure Monitoring for Firefighting Training Simulator
82.26 KB
5/24/2021
82.26 KB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
79.78 KB
5/24/2021
79.78 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
2.25 MB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
189.23 KB
5/24/2021
189.23 KB
Heavy Duty Pressure Transducers, MLH Series
1.95 MB
11/1/2022
1.95 MB
Hand-held Pressure Monitoring for Compressed Natural Gas
70.84 KB
5/24/2021
70.84 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
名称
描述
文件大小
日期
大小
Heavy Duty Pressure Transducers, MLH Series
1.95 MB
11/1/2022
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
4.14 MB
5/24/2021
Transportation Range Guide
18.57 MB
10/4/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Chamber Pressure Monitoring in Autoclaves/Sterilizers
206.21 KB
5/24/2021
Industrial Refrigerant System Pressures
104.21 KB
5/24/2021
Monitoring Oil and Hydraulic Pressure in Heavy Equipment
352.73 KB
5/24/2021
Monitoring Pressure Drop Across Air Compressor Filters
203.01 KB
5/24/2021
Sensors and Switches in Front Loaders
2.54 MB
5/24/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
Monitoring Inlet and Outlet Compressor Pressures on a Chiller
477.67 KB
5/24/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
Pneumatic Brake System Pressure for Train Event Recorder
72.8 KB
5/24/2021
Solutions for Oxygen Concentrators
2.29 MB
11/12/2021
Construction Vehicles -
984.29 KB
10/25/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Tank Pressure Monitoring for Firefighting Training Simulator
82.26 KB
5/24/2021
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides
79.78 KB
5/24/2021
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems
189.23 KB
5/24/2021
Hand-held Pressure Monitoring for Compressed Natural Gas
70.84 KB
5/24/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
MLH006BGB01B
PRESSURE TRANSDUCERS
alt
MLH010BGB01B
PRESSURE
alt
MLH010BGB06A
alt
MLH010BGB06E
alt
MLH010BGB09A
alt
MLH010BSB01B
alt
MLH016BGB01B
PRESSURE TRANSDUCERS
alt
MLH016BSB01B
PRESSURE
alt
MLH016BSM01B
alt
MLH017BSB01A
Image
SKU
Description
alt
MLH006BGB01B
PRESSURE TRANSDUCERS
alt
MLH010BGB01B
PRESSURE
alt
MLH010BGB06A
alt
MLH010BGB06E
alt
MLH010BGB09A
alt
MLH010BSB01B
alt
MLH016BGB01B
PRESSURE TRANSDUCERS
alt
MLH016BSB01B
PRESSURE
alt
MLH016BSM01B
alt
MLH017BSB01A