搜索

/content/sps/cn/zh/search-results.html

低压开关

5000 系列

 0.5 psi 至 150 psi。出厂设置。金触点,耐压能力达 500 psi。#8-32 螺钉,1/4 英寸插片,Metripack

总览

霍尼韦尔 5000 系列压力开关采用专门设计,具有更长的使用寿命。开关为出厂设置,但是现场可调。该开关配置 Kapton 隔膜,以与各类流体兼容,还包括 Metri-Pack 等各类终端以在连接时形成紧密密封。

设计优势包括其耐用结构、紧凑尺寸和增强设定点完整性。

产品彩页
名称
描述
文件大小
日期
大小
Series 5000 Extended Duty Pressure Switch Datasheet
application/pdf 121.38 KB
5/24/2021
121.38 KB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series
application/pdf 1.38 MB
6/4/2021
1.38 MB
用户手册
名称
描述
文件大小
日期
大小
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 1.45 MB
5/24/2021
1.45 MB
Pressure Switch Line Guide
application/pdf 691.64 KB
5/24/2021
691.64 KB
手册
名称
描述
文件大小
日期
大小
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
白皮书
名称
描述
文件大小
日期
大小
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
5/24/2021
2.25 MB
应用说明
名称
描述
文件大小
日期
大小
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
application/pdf 1.19 MB
5/24/2021
1.19 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
11/12/2021
2.29 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
电子档
名称
描述
文件大小
日期
大小
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
名称
描述
文件大小
日期
大小
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
5/24/2021
121.38 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
5/24/2021
1.19 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series
1.38 MB
6/4/2021
1.38 MB
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
1.45 MB
Construction Vehicles -
984.29 KB
10/25/2022
984.29 KB
Pressure Switch Line Guide
691.64 KB
5/24/2021
691.64 KB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
2.25 MB
Solutions for Oxygen Concentrators
2.29 MB
11/12/2021
2.29 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
名称
描述
文件大小
日期
大小
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
5/24/2021
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series
1.38 MB
6/4/2021
Transportation Range Guide
18.57 MB
10/4/2021
Controls, Monitors, and Pressure Switches Range Guide
1.45 MB
5/24/2021
Pressure Switch Line Guide
691.64 KB
5/24/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
5/24/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
5/24/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
10/25/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Solutions for Oxygen Concentrators
2.29 MB
11/12/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022