搜索

/content/sps/cn/zh/search-results.html

温度探头

500 系列

空气-气体式/浸入式/表面式。NTC。塑料、铝制、不锈钢、环氧浇注、镀锡或镀镍铜、陶瓷或聚偏氟乙烯浇注

总览

500 系列是霍尼韦尔采用 NTC(负温度系数)热敏电阻的空气/气体、液体及表面温度探头的产品线。由于具有增强的灵敏性,热敏电阻在测量气体、液体或固体温度时非常有效。

这些易于安装的小型探头组件将热敏电阻元件放置在待检测的介质中,支撑并保护该热敏电阻在使用或处理过程中免受损坏。这些组件还帮助引导热流或液流均匀地流经该热敏电阻,以准确感应温度。

500 系列产品增强的可靠性、精确性和稳定性为客户在温度监控方面提供更高的灵活性。广泛的工作温度范围(-60°C 至 300°C [-76°F 至 572°F])提供应用灵活性。

500 系列可提供广泛的外壳样式和材料、R-T(电阻-温度)曲线、安装方法、机械接口、电气接口和连接器类型以满足大多数应用的要求。除了定制化配置,还可提供各种现有设计。

霍尼韦尔还提供了可以封装的探头组件-RTD(电阻式温度检测器)技术,用于要求 RTD 线性输出(而非 NTC 热敏电阻输出)的类似应用。

产品彩页
名称
描述
文件大小
日期
大小
500 Series Packaged Temperature Probes
application/pdf 991.77 KB
5/24/2021
991.77 KB
用户手册
名称
描述
文件大小
日期
大小
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
application/pdf 11.1 MB
5/24/2021
11.1 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
手册
名称
描述
文件大小
日期
大小
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 8.05 MB
10/4/2021
8.05 MB
技术说明
名称
描述
文件大小
日期
大小
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
应用说明
名称
描述
文件大小
日期
大小
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
5/24/2021
4.51 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
5/24/2021
1.88 MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
application/pdf 502.5 KB
5/24/2021
502.5 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
名称
描述
文件大小
日期
大小
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
984.29 KB
10/25/2022
984.29 KB
11.1 MB
5/24/2021
11.1 MB
Sensors and Switches for HVAC Applications
4.51 MB
5/24/2021
4.51 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
500 Series Packaged Temperature Probes
991.77 KB
5/24/2021
991.77 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
2.3 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Temperature Sensors Line Guide
293.8 KB
5/24/2021
293.8 KB
Sensors in Sleep Apnea Machines
1.88 MB
5/24/2021
1.88 MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
5/24/2021
502.5 KB
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
10/4/2021
8.05 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
名称
描述
文件大小
日期
大小
500 Series Packaged Temperature Probes
991.77 KB
5/24/2021
Transportation Range Guide
18.57 MB
10/4/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Temperature Sensors Line Guide
293.8 KB
5/24/2021
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
10/4/2021
Industrial Product Line Card
2.24 MB
10/24/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
10/25/2022
Sensors and Switches for HVAC Applications
4.51 MB
5/24/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors in Sleep Apnea Machines
1.88 MB
5/24/2021
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
5/24/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Product Number
Image
SKU
Description
alt
512-32AC05-204
alt
520-41AD08-153
THERMISTOR PROBE ASSEMBLY
alt
520-41AH05-105
THERMISTOR PROBE ASSEMBLY
alt
521-59BP01-103
THERMISTOR PROBE ASSEMBLY
alt
526-33AB20-153
THERMISTOR PROBE ASSEMBLY
alt
526-33AB47-202
THERMISTOR PROBE ASSEMBLY
alt
535-32AA20-104
THERMISTOR PROBE ASSEMBLY
alt
535-32AA33-103
product
alt
535-32AA35-103
THERMISTOR PROBE ASSEMBLY
alt
535-33AF01-823
THERMISTOR PROBE ASSEMBLY
Image
SKU
Description
alt
512-32AC05-204
alt
520-41AD08-153
THERMISTOR PROBE ASSEMBLY
alt
520-41AH05-105
THERMISTOR PROBE ASSEMBLY
alt
521-59BP01-103
THERMISTOR PROBE ASSEMBLY
alt
526-33AB20-153
THERMISTOR PROBE ASSEMBLY
alt
526-33AB47-202
THERMISTOR PROBE ASSEMBLY
alt
535-32AA20-104
THERMISTOR PROBE ASSEMBLY
alt
535-32AA33-103
product
alt
535-32AA35-103
THERMISTOR PROBE ASSEMBLY
alt
535-33AF01-823
THERMISTOR PROBE ASSEMBLY