搜索

/content/sps/cn/zh/search-results.html

热敏电阻

194 系列

Uni-Curve 电阻,带绝缘导线和环氧涂层。-60°C 至 150°C [-76°F 至 302°F]

总览

194 系列热敏电阻是高质量、经济型、进行了电阻和温度匹配的可互换装置。该产品不需对电路元件逐一进行电阻温度校准和标准化,不需简化设计,没有更换问题,因此可额外节省成本。还可采用裸导线(192 系列)。

  • 静止空气中的耗散常数:0.75 mW/°C
  • 空气中的时间常数:15.0 s
  • 标称电阻 @ [25°F 至 77°F]:2,252 Ω、3,000 Ω、5,000 Ω、10,000 Ω、30,000 Ω、100,000 Ω、50,000 Ω
  • 最大直径:2,413 mm [0.095 英寸]
  • 端接材料:纯镍、Teflon 绝缘材料
  • 引线长度:38.1 mm [1.5 英寸]
用户手册
名称
描述
文件大小
日期
大小
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
手册
名称
描述
文件大小
日期
大小
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
应用说明
名称
描述
文件大小
日期
大小
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
application/pdf 1.24 MB
5/18/2023
1.24 MB
名称
描述
文件大小
日期
大小
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
application/pdf 1.24 MB
5/18/2023
1.24 MB
名称
描述
文件大小
日期
大小
Temperature Sensors Line Guide
293.8 KB
5/24/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Construction Vehicles -
984.29 KB
10/25/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Product Number
Image
SKU
Description
alt
194-103LET-A01
UNICURVE THERMISTOR
alt
194-104QET-A01
UNICURVE THERMISTOR
alt
194-222LET-D02
UNICURVE THERMISTOR
Image
SKU
Description
alt
194-103LET-A01
UNICURVE THERMISTOR
alt
194-104QET-A01
UNICURVE THERMISTOR
alt
194-222LET-D02
UNICURVE THERMISTOR