/content/sps/us/en/search-results.html

Speed and Direction, Speed Sensor ICs

VM Series

Anisotropic Magnetoresistive (AMR) sensor ICs. Detects speed, direction, position ring magnet encoder target.

Overview

Honeywell’s VM Series Anisotropic Magnetoresistive (AMR) Integrated Circuit (IC) product line is designed to detect the speed and direction of a ring magnet encoder target using a unique (patent pending) bridge design and configuration. The three offerings include 2- and 4-pin AMR sensors to be used in speed, speed and position sensing in transmissions, engine cranks, wheel speed measurement, integrated bearings and seals and for shaft speed measurement in pumps, motors and compressors.

These products are designed to provide increased flexibility and may be used in most types of mounting configurations.

Honeywell’s unique solution utilizes the AMR bridge in saturation, which provides a more stable output response when the system has vibration, sudden air gap changes, or target runout without requiring complex magnitude compensation algorithms.

The AMR signal has greater sensitivity than Hall-effect sensor ICs, and does not require automatic gain control or chopper stabilization that can lead to increased jitter over the operating range.

Features
  • Integrated speed and direction or speed only sensor IC
  • Quadrature output version
  • Pole size independent operation
  • -40°C to 150°C operating temperature range
  • Zero speed output
  • No calibration required
  • Insensitive to mechanical vibration
  • Protection against reverse polarity
  • Electrostatic Discharge (ESD) protected
  • Co-packaged capacitor (2-pin versions)
  • ISO26262 ASIL-B(D) conforming*
  • AEC-Q100H Grade 0 qualified*

*VM721V1, VM721D1 only

Data Sheet
Name
Description
File Size
Date
Size
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
application/pdf 418.32 KB
7/15/2021
418.32 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
application/pdf 809.58 KB
8/11/2021
809.58 KB
CAD Model
Name
Description
File Size
Date
Size
VM Series CAD Models - grouped
application/zip 18.18 KB
6/15/2022
18.18 KB
VM821Q1 CAD Model
application/zip 18.14 KB
7/15/2021
18.14 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Quadrature Speed and Position Sensing in Industrial Speed Applications Using Multipole Ring Magnet/Encoder Targets
application/pdf 1.51 MB
8/13/2021
1.51 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
VM821Q1 lowres photo
image/jpeg 10.67 KB
7/15/2021
10.67 KB
VM821Q1 highres photo
image/jpeg 83.63 KB
7/15/2021
83.63 KB
Name
Description
File Size
Date
Size
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
VM Series CAD Models - grouped
18.18 KB
6/15/2022
18.18 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
809.58 KB
8/11/2021
809.58 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
VM821Q1 lowres photo
10.67 KB
7/15/2021
10.67 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
418.32 KB
7/15/2021
418.32 KB
Quadrature Speed and Position Sensing in Industrial Speed Applications Using Multipole Ring Magnet/Encoder Targets
1.51 MB
8/13/2021
1.51 MB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
VM821Q1 highres photo
83.63 KB
7/15/2021
83.63 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VM821Q1 CAD Model
18.14 KB
7/15/2021
18.14 KB
Name
Description
File Size
Date
Size
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
418.32 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
VM821Q1 AMR 4-Pin Quadrature Sensor Integrated Circuit
809.58 KB
8/11/2021
VM Series CAD Models - grouped
18.18 KB
6/15/2022
VM821Q1 CAD Model
18.14 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
Agricultural Vehicles
1.11 MB
4/11/2024
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Quadrature Speed and Position Sensing in Industrial Speed Applications Using Multipole Ring Magnet/Encoder Targets
1.51 MB
8/13/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
VM821Q1 lowres photo
10.67 KB
7/15/2021
VM821Q1 highres photo
83.63 KB
7/15/2021
Product Number
Image
SKU
Description
alt
VM821Q1
VM821Q1 Anisotropic magnetoresistive (AMR) quadrature sensor IC, 4-pin SIP, 500 units/bag
Image
SKU
Description
alt
VM821Q1
VM821Q1 Anisotropic magnetoresistive (AMR) quadrature sensor IC, 4-pin SIP, 500 units/bag