Honeywell’s PX2 Series Heavy Duty Pressure Transducer is a line of highly configurable pressure transducers that use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a stainless steel housing that is compatible with a variety of moderately harsh media.
With thousands of possible configurations, the PX2 Series allows Honeywell to meet customer requirements and quickly provide samples. New standard configurations are regularly being added to the series.
The PX2 Series is compatible with a variety of harsh media including brake fluid, refrigerants, engine oil, tap water, hydraulic fluids, and compressed air. The wide operating temperature range, up to IP69K protection, and CE compliance allow compatibility for reliable performance in tough environments.
The PX2 Series is fully calibrated and compensated for transducer offset, sensitivity, temperature effects and non-linearity using an on-board ASIC. This provides a Total Error Band of ±2% over the operation temperature range of -40 ºC to 125 ºC [-40 °F to 257 °F].
These transducers measure absolute or sealed gage pressure. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. The sealed gage versions have an internal pressure reference of one atmosphere at sea level.
Honeywell’s PX2 transducer is available in 7 bar to 34 bar [100 psi to 500 psi] pressure ranges with additional pressure ranges coming soon. All products are designed and manufactured according to ISO 9001 standards.
(
= competitive differentiator)
Designed
for configurability: Numerous standard or custom connectors, ports, pressure types and ranges, and
output options:
- Allows customers the ability to configure devices to meet their specific application needs
- Allows for quick availability of product samples
Cost-effective: The PX2 Series’ configurability makes it a cost-effective solution; by configuring
the transducer to meet the system’s needs, the PX2 Series reduces the design and implementation costs of the
end product
Application
expertise: Honeywell’s knowledgeable application engineers are available to answer customers’
specific design questions during the development, launch, and production of their product
Global
support: Honeywell’s global presence offers customers immediate product and application support;
this allows Honeywell to support the customer throughout the development cycle from design to global
manufacturing
Industry-leading Total Error Band (TEB): Honeywell specifies TEB—the most comprehensive, clear, and
meaningful measurement—that provides the transducer’s true accuracy over a compensated temperature range of
-40°C to 125 °C [-40 °F to 257 °F]. The PX2 Series TEB of ±2%:
- Provides excellent transducers interchangeability due to minimal part-to-part variation in accuracy
- Eliminates the customers’ need for individual transducer testing and calibration
- Supports system accuracy and warranty requirements
• Durable: Compatibility with a wide variety of harsh media (brake fluid, refrigerants,
engine oil, tap water, hydraulic fluids, and compressed air), wide operating temperature range, up to IP69K
sealing, and CE compliance allow for use in tough environments
Designed to
Six Sigma standards: Provides the highest level of product quality, performance, and consistency;
Six Sigma provides confidence that the transducer will perform to specification
• Broad compensated temperature range allows customers to design the same transducer into
a broad set of applications
• Good EMC protection means that the transducer will not be damaged by environmental
electromagnetic interference
Industrial
• HVAC/R
- Compressor inlet and outlet pressure
- Rooftop chillers
- Compressor rack rooms
- Refrigerant recovery systems
- Compressor oil pressure
• Air Compressors
- Compressor inlet and outlet pressuree
- Filter pressure drop
- Cooling water inlet and outlet pressure
- Compressor oil pressure
• General
- System pressure
- Fluid power, flow and level
- Factory automation
- Pneumatics
- Injection molding knock-out valves
- Pumps
- Valves
- Packaging/laminating equipment
- Sprayers, industrial lasers
- Foam dispensing
- Solar energy
- Emissions monitoring
Transportation (Heavy Equipment and Alternative Fuel Vehicles):
• System pressure
• Fluid power, flow and level
• Pneumatics
• Light hydraulics
• Brake and engine oil pressure
• Transmission
• Truck/trailer air braking
