Sensing and Control
 

Products

Turn Signals

Turn Signals

Expert Construction. Tailored Solutions. Honeywell turn signals are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available — from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.

Unsure which product to select? Use Narrow your Search on the right.

turn signals

Turn Signals

 

  • Multi-purpose and adaptable to 38 mm, 45 mm, or 55 mm columns
  • Customized buttons and twist-grip handles
  • Operating voltage range of 3 V to 32 V
  • Various connector options (integral packard, integral deutsch, and wire harness)
  • Sealed to IP67
Turn Signals Turn Signals Turn Signals
Find Products
Column size 38 mm, 45 mm, 55 mm
Wiper speeds 1 speed, hi/lo, intermittent
Lights turn signal, head lamp switch, head lamp dimmer, flash to pass, hazard warning
Buttons wash, horn
Connectors integral packard, integral deutsch, wire harness
Auto cancel available
Operating temperature range -40°C to 85°C [-40°F to 185°F] (0 % to 95 % relative humidity)
Operating voltage range 3 V to 32 V
Handle dead weight limit 160 lbs [712 Newtons]
Solenoid load 2 A @ 12.8 Vdc (with arc suppression)