Sensing and Control
 

Products

MICRO SWITCH™ Toggle Switches

MICRO SWITCH™ Toggle Switches

Full-Scale Offering. Clean Slate Engineering. Optimal operator interface for controlling machine function to construction and agriculture equipment OEMs, in addition to aerospace, air transport, armored fighting vehicles. Honeywell Sensing and Control (S&C) toggle switches withstand wet, dust, dirty environments and are designed for use in harsh environments. With many configurations available, Honeywell engineers can help you with quick customization.

  • Environmental and hermetic switches for demanding environments
  • Completely sealed switching chamber to withstand wet, dust, and dirty environments
  • Six toggle series meet a variety of electrical and load requirements for suitable applications
  • MIL-qualifications for military applications
  • 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1-, 2- or 4-pole circuitries are also available
  • IWTS (integrated wire termination system) offered for ease of assembly and additional behind the panel sealing
  • Low profile switches available where space behind the panel is limited
  • Pull-to-unlock lever available to prevent accidental operation
  • Switches available for low-cost commercial applications
Unsure which product to select? Use Narrow your Search on the right.

MICRO SWITCH™ toggle switches

Toggle Switches

 

  • 6 series meet variety of electrical and load requirements
  • MIL-qualifications
  • 2 or 3 position, momentary and/or maintained action, 1-, 2- or 4-pole circuitries available
  • IWTS (integrated wire termination system) offered
Displaying 1-2 of 6
MICRO SWITCH™ sealed toggle switches TL Series MICRO SWITCH™ TL Series
Find Products
NT Series MICRO SWITCH™ NT Series
Find Products
TW Series MICRO SWITCH™ TW Series
Find Products
TS Series MICRO SWITCH™ TS Series
Find Products
AT Series MICRO SWITCH™ AT Series
Find Products
ET Series MICRO SWITCH™ ET Series
Find Products
Type military-grade toggle industrial-grade toggle miniature stainless steel toggle stainless steel, phenolic toggle stainless steel toggle magnetically held toggle
Sealing qualified to MIL-S-3950 IP67/67; NEMA 3, 3R, 4, 13 qualified to MIL-S-83781 MIL-S-8805/26/98 most listings qualified to MIL-S-5594
Operating temperature -65 °C to 71 °C
[-85 °F to 160 °F]
-40 °C to 71 °C
[-40 °F to 160 °F]
-65 °C to 71 °C
[-85 °F to 160 °F]
-54 °C to 71 °C
[-65 °F to 160 °F]
various -65 °C to 71 °C
[-85 °F to 160 °F]
Actuator/lever standard, special design, tab, paddle, no lever standard, locking, special design, tab standard, locking, special design, tab standard standard, locking, tab, special design standard, pull-to-unlock, push-to-unlock, tab
Mounting bushing 15/32 in bushing 15/32 in bushing 15/32 in or 1/4 in 15/32 in bushing 15/32 in bushing, 1/4 in bushing, threehole, above panel bushing 15/32 in
Termination IWTS, solder, screw, quick-connect, leadwire solder, screw, quick-connect IWTS, solder, screw, quick-connect, H58, T2 solder, screw, quick-connect solder, solder T2, screw, quick-connect, leadwire, H58 screw, leadwire, turret
Circuitry SPST, SPDT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT, 4PST, 4PDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT
2-3 position, momentary and maintained
SPDT, DPDT, DPNO, 3PDT, 4PDT, 6PDT, 7PDT, 8PDT, 10PDT
2-position, momentary and maintained
SPDT, DPDT, 4PDT
2-3 position, momentary and maintained
Contacts silver alloy, gold-plated silver cadmium oxide, gold-plated silver alloy, gold-plated silver cadmium oxide silver, gold silver alloy, gold-plated
Amp rating 0.5 A at 250 Vdc,0.75 A at 115 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc 0.5 A at 250 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc,0.75 A at 115 Vdc 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc,0.1 A to 5.0 A at 0.5 Vac to 115 Vac up to 15 A 0.01 A to 5 A (resistive) 7 A max. (resistive)