Sensing and Control
 

Products

Temperature Sensors, Probes and Thermistors

Temparature Sensors

Accuracy and flexibility. Stability and speed. Honeywell offers a broad array of temperature sensors, each designed to provide enhanced reliability, repeatability, precision, and responsiveness. These temperature sensors are designed to maximize your component and product performance for most applications.

Honeywell temperature sensors provide:

  • Enhanced accuracy and stability
  • Strong standard technology platforms
  • Wide variety of housings and termination styles
  • Easy-to-customize platforms
  • High-temp product line expansion sensing capability
  • Comprehensive technical support
Unsure which product to select? Use Narrow your Search on the right.

packaged temperature probes

Packaged Temperature Probes

 

  • 4 series available
  • Compact, light in weight
  • Operate with high sensitivity, reliability, and stability under diverse conditions of shock, vibration, humidity, and corrosion
  • Finished temperature probe assemblies include thermistors packaged in housings with lead extensions and/or connectors
  • Variety of custom packages available for air, liquid, and solid temperature sensing
Displaying 1-2 of 5
packaged temperature probes R300 Series R300 Series
Find Products
500 Series 500 Series
Find Products
ES110 Series ES110 Series
Find Products
ES120 Series ES120 Series
Find Products
6655 Series 6655 Series
Find Products
Temperature sensing type immersion air/gas, immersion, surface, and liquidlevel air/gas immersion air/surface
Thermistor type RTD NTC NTC NTC or KTY NTC
Nominal resistance at 25°C [77°F] 100 Ohm 200 Ohm to 1,000,000 Ohm (inclusive) 2000 Ohm 2000 Ohm 10,000 Ohm, 12,000 Ohm
Operating temperature range -40°C to 275°C [-40°F to 572°F]continuous, excursion to 300°C [572°F]for 10 min. max. -40°C to 300°C [-40°F to 572°F](inclusive) -40°C to 150°C [-40°F to°302 F] -40°C to 150°C [-40°F to°302 F] -20 °C to 110 °C [-4 °F to 230 °F]
Housing material stainless steel plastic, aluminum, stainless steel, epoxyfilled, tin- or nickel-plated copper,ceramic or kynar-filled tubing brass brass phenolic
Electrical and mechanical interface overmolded connector with M14 x 1.50thread wide variety of connectors and lead types,materials and insulation overmolded connector with M10x1.25 orM12 x 1.50 thread overmolded connector with M10x1.25,M14 x 1.50 thread or 1/8 PTF quick connect terminal: (90°, 0.25 in), (0°, 0.25 in), (45°, 0.25 in), (90°, 0.1875 in)

discrete RTD sensors

Discrete RTD Sensors

 

  • Silicon-based thin film RTDs laser trimmed for accuracy and interchangeability
  • Offer stable, fast linear outputs
  • Accurate, and interchangeable without recalibration
  • Plastic and ceramic, miniaturized, and surface mount housings available
  • wide variety of package styles for wiring, mounting, environmental conditions
Displaying 1-2 of 4
discrete RTD sensors HEL-705, 707, 710 Series HEL-705, 707, 710 Series
Find Products
HEL-775 Series HEL-775 Series
Find Products
HEL-777/776 Series HEL-777/776 Series
Find Products
700 Series 700 Series
Find Products
Sensor type 100 Ohm, 1000 Ohm platinum RTD 100 Ohm, 1000 Ohm platinum RTD 100 Ohm, 1000 Ohm platinum RTD 100 Ohm, 1000 Ohm platinum RTD
Temperature coefficient 0.00385 Ohm/Ohm/°C, 0.00375 Ohm/Ohm/°C 0.00385 Ohm/Ohm/°C, 0.00375 Ohm/Ohm/°C 0.00385 Ohm/Ohm/°C, 0.00375 Ohm/Ohm/°C 0.00385 Ohm/Ohm/°C,0.00375 Ohm/Ohm/°C
Temperature sensing range TFE Teflon: -70° to +260°C(-94° to +500°F)Fiberglass: -75° to +500°C(-100° to +932°F) -55°C to 150°C[-67°F to 302°F] -55°C to 150°C[-67°F to 302°F] -70°C to 500°C [-94°F to 932°F]lead version:-50°C to 130°C [-58°F to 266°F]
Packaging type alumina tube ceramic case molded plastic radial chip or surface mount axial flip chip
Termination 28 ga. or 24 ga. leadwire SIP SIP leadwires or solderpads
Base resistance and interchangeability 100 Ohm ±1; 0.6 Ohm at 0°C,100 Ohm ±1; 1.2 Ohm at 0°C,1000 Ohm ±1; 0.6 Ohm at 0°C,1000 Ohm ±1; 1.2 Ohm at 0°C 100 Ohm ±1; 0.6 Ohm at 0°C,100 Ohm ±1; 1.2 Ohm at 0°C,1000 Ohm ±1; 0.6 Ohm at 0°C,1000 Ohm ±1; 1.2 Ohm at 0°C 100 Ohm ±1; 0.6 Ohm at 0°C,100 Ohm ±1; 1.2 Ohm at 0°C,1000 Ohm ±1; 0.6 Ohm at 0°C,1000 Ohm ±1; 1.2 Ohm at 0°C 100 Ohm ±1; 0.6 Ohm at 0°C,100 Ohm ±1; 1.2 Ohm at 0°C,1000 Ohm ±1; 0.6 Ohm at 0°C,1000 Ohm ±1; 1.2 Ohm at 0°C
Self-heating <15 mW/°C for 0.85 O.D. typ. <6,8 mW/°C typ.,9,7 mW/°C typ. <15 mW/°C typ. 0,4k /mW, 0.6k /mW or 0.8k/mW at 0°C[32°F

discrete and packaged RTD sensors

Discrete and Packaged RTD Sensors

 

  • Platinum and silicon-based thin film RTDs are laser trimmed for accuracy and interchangeability
  • Offer stable and fast linear outputs
  • Accurate, and interchangeable without recalibration
  • Plastic and ceramic, miniaturized, and surface mount housings available
  • Wide variety of package styles for wiring, mounting, and environmental conditions
Displaying 1-2 of 2
Discrete and Packaged RTD Sensors HRTS Series HRTS Series
Find Products
TD Series TD Series
Find Products
Sensor type 100 Ohm, 1000 Ohm platinum RTD 2000 Ohm silicon resistive element
Temperature coefficient 0.00385 Ohm/Ohm/°C, 0.00375 Ohm/Ohm/°C N/A
Temperature sensing range -70°C to 260°C [-94°F to 500°F] -40°C to 150°C [-40°F to 302°F]
Packaging type ceramic case plastic or threaded aluminum case
Termination leadwires SIP or leadwires
Base resistance and interchangeability 100 Ohm ±1; 0.6 Ohm at 0°C,100 Ohm ±1; 1.2 Ohm at 0°C,1000 Ohm ±1; 0.6 Ohm at 0°C,1000 Ohm ±1; 1.2 Ohm at 0°C R2000 Ohm ±5 Ohm at 20°C
Self-heating <0,3 mW/°C typ. N/A

discrete thermistors

Discrete Thermistors

 

  • 18 series change resistance with change in temperature
  • Temperature may be changed by he surrounding temperature or by self-heating by passing current through
  • Available in wide range of resistance values
  • Variety of packages and sizes from leaded devices to surface mount versions available
Displaying 1-2 of 18
Discrete Thermistors 111 Series 111 Series
Find Products
112 Series 112 Series
Find Products
115 Series 115 Series
Find Products
120 Series 120 Series
Find Products
121 Series 121 Series
Find Products
126 Series 126 Series
Find Products
128 Series 128 Series
Find Products
129 Series 129 Series
Find Products
135 Series 135 Series
Find Products
140 Series 140 Series
Find Products
143 Series 143 Series
Find Products
173 Series 173 Series
Find Products
175 Series 175 Series
Find Products
192 Series 192 Series
Find Products
194 Series 194 Series
Find Products
196 Series 196 Series
Find Products
197 Series 197 Series
Find Products
ICL Series ICL Series
Find Products
Description small, hermetically-sealed glass bead large, hermetically-sealed glass bead E-I tested and matched beads on headerassembly mini glass probe standard glass probe matched large glass bead matched mini glass probe matched large glass probe glass encapsulated chip, DO-35 type disc disc EIA 0805 surface mount, end-banded EIA 1206 surface mount, end-banded Uni-Curve with bare leads and epoxy Uni-Curve with insulated leads and epoxy chip with silver top and bottom surface electrode chip with bare leads and epoxy inrush current limiter
Operating temperature range -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 300 °C [-76 °F to 572 °F] -60 °C to 150 °C [-76 °F to 302 °F] -60 °C to 150 °C [-76 °F to 302 °F] -60 °C to 125 °C [-76 °F to 257 °F] -60 °C to 125 °C [-76 °F to 257 °F] -60 °C to 150 °C [-76 °F to 302 °F] -60 °C to 150 °C [-76 °F to 302 °F] -60 °C to 150 °C [-76 °F to 302 °F] -60 °C to 125 °C [-76 °F to 257 °F] -40 °C to 185 °C [-40 °F to 365 °F]
Dissipation constant in still air 0,1 mW/°C 0,4 mW/°C varies with assembly type 0,7 mW/°C, 1,0 mW/°C 1,0 mW/°C 0,8 mW/°C 2,1 mW/°C 3,0 mW/°C 2,5 mW/°C 3,0 mW/°C / 4,0 mW/°C 5 to 7 mW/°C 3,5 mW/°C 3,5 mW/°C 0,75 mW/°C 0,75 mW/°C 0,75 mW/°C 0,75 mW/°C 12.7 mW/°C to 23 mW/°C
Time constant in air 0.5 s 4.0 s 0.5 s 10.0 s 22.0 s 4.0 s 10.0 s 22.0 s 4.0 s 10.0 s 16.0 s 10.0 s 10.0 s 15.0 s 15.0 s 10 .0 s 15.0 s 32 s to 93 s
Nominal resistance at [25°F to 77°F] 1,000 Ohm, 2,000 Ohm, 8,000 Ohm,10,000 Ohm, 100,000 Ohm 200 Ohm, 500 Ohm, 1,000 Ohm, 2,000Ohm, 5,000 Ohm, 10,000 Ohm, 50,000Ohm, 100,000 Ohm, 500,000 Ohm,2,000,000 Ohm 2,000 Ohm, 8,000 Ohm 1,000 Ohm, 2,000 Ohm, 10,000 Ohm 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000Ohm, 1,000,000 Ohm 2,000 Ohm; 100,000 Ohm 2,000 Ohm; 15,000 Ohm 2,000 Ohm; 4,000 Ohm 1,000 Ohm; 2,000 Ohm; 5,000 Ohm;10,000 Ohm; 20,000 Ohm; 25,000 Ohm;30,000 Ohm; 47,000 Ohm; 50,000 Ohm;100,000 Ohm; 200,000 Ohm; 230,000Ohm; 500,000 Ohm; 1,000,000 Ohm;5,000,000 Ohm 500 Ohm; 1,000 Ohm; 3,000 Ohm; 5,000Ohm; 8,000 Ohm; 10,000 Ohm; 25,000Ohm; 100,000 Ohm 100 Ohm; 200 Ohm; 1,000 Ohm; 3,000Ohm; 5,000 Ohm; 30,000 Ohm 500 Ohm, 5,000 Ohm, 10,000 Ohm,22,000 Ohm, 33,000 Ohm, 47,000 Ohm,50,000 Ohm, 100,000 Ohm 5,000 Ohm, 10,000 Ohm, 50,000 Ohm,100,000 Ohm, 440,000 Ohm 500 Ohm, 1,000 Ohm, 2,252 Ohm,3,000 Ohm, 5,000 Ohm, 10,000 Ohm,30,000 Ohm, 50,000 Ohm, 100,000 Ohm 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000Ohm, 100,000 Ohm, 50,000 Ohm 500 Ohm, 1,000 Ohm, 2,000 Ohm,5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm 300 Ohm, 1,000 Ohm, 3,000 Ohm,5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm 0.5 Ohm to 220 Ohm +/- 20 %
Maximum diameter 0,36 mm [0.014 in] 1,14 mm [0.045 in] 0,36 mm [0.014 in] 1,5 mm [0.060 in] 2,54 mm [0.10 in] 2,54 mm [0.10 in] 3,05 mm [0.120 in] 5,08 mm [0.20 in] 2,0 mm [0.080 in] 2,54 mm [0.10 in] 5,08 mm [0.20 in] EIA 0805 SMD EIA 1206 SMD 2,413 mm [0.095 in] 2,413 mm [0.095 in] 2,413 mm [0.095 in] 2,413 mm [0.095 in] 9.5 mm [0.374 in] to 32 mm [1.26 in]
Termination platinum iridium platinum iridium glass to metal header dumet dumet platinum iridium dumet dumet tinned copper-clad steel tinned copper tinned copper solder plated NI barrier solder plated NI barrier tinned copper, alloy 180 solid nickel, Teflon insulated metalized silver tinned copper, alloy 180 tinned copper
Lead length 9,6 mm [0.375 in] 9,6 mm [0.375 in] 31,75 mm [1.25 in] 31,8 mm [1.25 in] 50,8 mm [2.00 in] 9,6 mm [0.375 in] 31,8 mm [1.25 in] 50,8 mm [2.00 in] 28,6 mm [1.125 in] 38,1 mm [1.50 in] 38,1 mm [1.50 in] N/A N/A 38,1 mm [1.50 in] 38,1 mm [1.50 in] N/A 38,1 mm [1.50 in] 1 in min.