Sensing and Control
 

Products

Speed and Direction Sensors

Speed Sensors

Speed and reliability. Honeywell offers electronic speed and position sensors designed for enhanced reliability and an extended life. We use multiple technologies to detect a change in magnetic field and create an electronic signal for control system interface. These technologies offer the ability to detect speed, direction, or position of a moving ferrous metal or magnetic target. Sensing is accomplished without contacting the target, and there are no moving parts. This eliminates mechanical wear of the sensor or target. 

Honeywell offers a comprehensive line-up of Hall-effect, magnetoresistive, and variable reluctance sensors which provide electrical compatibility to most control system interfaces. We also offer a variety of sensor package types designed to enable mounting flexibility and wire harness interface compatibility. 

The Honeywell Speed and Position portfolio has been developed to support potential transportation and industrial customer application requirements.

Unsure which product to select? Use Narrow your Search on the right.

speed and direction sensors

Speed and Direction Sensors

 

  • 5 series contain Hall-effect and magnetoresistive technology
  • Provides true zero speed capability, direction sensing, and precise switch point measurement
  • Sensor diagnostics provide information on air gap and sensor failure for increased reliability and functionality
Displaying 1-2 of 5
speed and direction sensors SNG-Q Series SNG-Q Series
Find Products
1GT Series 1GT Series
Find Products
SNDH-T Series SNDH-T Series
Find Products
LCZ Series LCZ Series
Find Products
ZH10 Series ZH10 Series
Find Products
Description quadrature speed and direction sensor with 4-wire quadrature sensing single Hall-effect sensor dual differential Hall-effect quadraturespeed and direction sensor single Hall-effect zero speed sensor single Hall-effect zero speed sensor
Housing stainless steel aluminum
Supply voltage range 4.5 Vdc to 26 Vdc 4.5 Vdc to 26.5 Vdc (inclusive) 4.5 Vdc to 18 Vdc 4.5 Vdc to 26 Vdc 4 Vdc to 24 Vdc
Supply Current 2 mA normal, 18 mA max. 20 mA 18 mA max. 20 mA 6 mA
Output type square wave digital sinking (open collector) square wave digital sinking digital sinking
Operating frequency range 3 Hz to 20 kHz 0 Hz to 25 kHz (inclusive) 1 Hz to 15 kHz 0 Hz to 15 kHz 0 Hz to 15 kHz
Operating temperature range -40 °C to 150 °C [-40 °F to 302 °F] -40 °C to 150 °C [-40 °F to 302 °F] -40 °C to 150 °C [-40 °F to 302 °F] -40 °C to 125 °C [-40 °F to 257 °F] -40 °C to 125 °C [-40 °F to 257 °F]

variable reluctance speed sensors

Passive Speed Sensors

 

  • 7 series of non-contact devices
  • Provide sine wave output with voltage and frequency proportional to the speed of ferrous target
  • Wide range of products meets high output/resolution/temperature and hazardous locations
Displaying 1-2 of 6
Variable Reluctance Speed Sensors VRS General Purpose Series VRS General Purpose Series
Find Products
VRS Hazardous Location Series VRS Hazardous Location Series
Find Products
VRS High Output Series VRS High Output Series
Find Products
VRS High Resolution Series VRS High Resolution Series
Find Products
VRS High Temperature Series VRS High Temperature Series
Find Products
VRS Power Output Series VRS Power Output Series
Find Products
Output voltage range 8 Vp-p to 40 Vp-p (inclusive) 30 Vp-p to 60 Vp-p (inclusive) 8 Vp-p to 190 Vp-p (inclusive) 17 Vp-p to 170 Vp-p 4.7 Vp-p to 125 Vp-p (inclusive) 70 Vp-p (inclusive)
Housing diameter 5/8 in, 3/8 in, 1/4 in, 10/32 in 3/4 in, 5/8 in 5/8 in, 3/8 in 5/8 in, 3/8 in 5/8 in, 3/8 in, 1/4 in 5/8 in
Housing material/style stainless steel threaded or smooth stainless steel threaded stainless steel threaded or smooth stainless steel threaded stainless steel threaded stainless steel threaded
Termination MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded
Operating temperature range MS3106 connector, preleaded -73 °C to 120 °C [-100 °F to 250 °F] (inclusive) -55 °C to 150 °C [-67 °F to 300 °F](inclusive) -55 °C to 120 °C [-67 °F to 250 °F] -73 °C to 230 °C [-100 °F to 450 °F](inclusive) -55 °C to 120 °C [-67 °F to 250 °F]