Sensing and Control
 

Products

MICRO SWITCH™ Sealed and High Accuracy Switches

Engineered smarter. Basically better. Honeywell offers environmentally sealed limit switches and basic switches and toggle switches, as well as hermetically sealed products. Many of our environmentally sealed limit switches incorporate MICRO SWITCH™ SM/SX series components — resulting in enhanced accuracy and reliability under most extreme conditions.

The hermetically sealed lineup includes switches that maintain the contact in a gas-tight seal, while transmitting force and motion to the mechanism through a metal diaphragm. And our high-temperature products have the switching element mounted on a ceramic base with stainless steel enclosures.

Honeywell S&C's flexible sealed switch line opens the door to new, powerful possibilities for your applications.

Unsure which product to select? Use Narrow your Search on the right.

MICRO SWITCH™ sealed limit switches

Sealed Limit Switches

 

  • Environmental and hermetic sealing to resist many severe environment conditions, changes in atmospheric pressures/temperatures
  • Small size and lightweight, without sacrificing performance or electrical capacity
  • MIL-PRF qualifications for military applications
  • Internal ice scraper ring on top plunger and roller plunger actuators for operating in cold environments
Displaying 1-2 of 3
MICRO SWITCH™ sealed limit switches EN Series MICRO SWITCH™ EN Series
Find Products
HE Series MICRO SWITCH™ HE Series
Find Products
HR Series MICRO SWITCH™ HR Series
Find Products
Type stainless steel with environmental seals hermetically sealed stainless steel hermetically sealed stainless steel
Sealing sealed to MIL-PRF-8805 hermetic symbol 4 (also MIL-PRF-8805 QPL listings available) per MIL-S-8805, hermetic symbol 5 per MIL-S-8805, hermetic symbol 5
Operating temperature -55 °C to 85 °C
[-65 °F to 185 °F]
-55 °C to 125 °C
[-67 °F to 257 °F]
-65 °C to 315 °C
[-85 °F to 600 °F]
Actuators/levers top plunger, top roller, top rotary top plunger, top roller plunger, nylon button top plunger, top roller plunger
Termination screw, leadwire, leadwire with connector, pin receptacle, side receptacle screw, leadwire, bottom receptacle screw, leadwire (receptacle termination available)
Circuitry SPDT, DPDT two or four SPDT circuits SPNO, DPDT
Contacts silver, gold silver, gold silver, gold
Amp rating 1 A to 15 A (resistive) 1 A, 5 A, 7 A (resistive) 5 A (resistive)

MICRO SWITCH™ sealed basic switches

Sealed Basic Switches

 

  • Environmentally and hermetically sealed for demanding environments and wide temperature ranges [184°C to 537°C]
  • Extremely small size for tight enclosures and lightweight requirements
  • MIL-PRF qualifications for military applications
  • Different contact materials allow for flexibility, including control of the logic-level resistive loads
Displaying 1-2 of 3
MICRO SWITCH™ sealed Basic switches SE/XE Series MICRO SWITCH™ SE/XE Series
Find Products
SM Series MICRO SWITCH™ HM Series
Find Products
HS Series MICRO SWITCH™ HS Series
Find Products
Housing material anodized aluminum stainless steel stainless steel, phenolic
Sealing MIL-PRF-8805, symbol 3, watertight per MIL-PRF-8805, symbol 5 hermetic per MIL-PRF-8805, symbol 5 hermetic
Operating temperature -53 °C to 105 °C
[-65 °F to 221 °F]
-65 °C to 121 °C
[-85 °F to 250 °F]
high temp available: 500 °F
-54 °C to 121 °C
[-65 °F to 250 °F]
Actuators/levers auxiliary actuators available integral lever; aux. actuators: leaf, roller leaf, straight, roller lever integral lever
Termination solder, quick-connect, leadwire solder, leadwire screw, leadwire
Circuitry SPDT SPDT SPDT
Contacts silver, gold, bifurcated gold silver, gold, bifurcated gold silver
Amp rating 0.5 A to 7 A max. 0.5 A to 3 A 1 A to 25 A

MICRO SWITCH™ sealed toggle switches

Sealed Toggle Switches

 

  • Environmentally and hermetically sealed switching chamber to withstand harsh, wet, dust, and dirty environments
  • Six toggle series meet a variety of electrical and load requirements for suitable applications
  • MIL-qualifications for military applications.
  • IWTS (integrated wire termination system) offered for ease of assembly and additional behind the panel sealing
Displaying 1-2 of 6
MICRO SWITCH™ sealed toggle switches TL Series MICRO SWITCH™ TL Series
Find Products
NT Series MICRO SWITCH™ NT Series
Find Products
TW Series MICRO SWITCH™ TW Series
Find Products
TS Series MICRO SWITCH™ TS Series
Find Products
AT Series MICRO SWITCH™ AT Series
Find Products
ET Series MICRO SWITCH™ ET Series
Find Products
Type military-grade toggle industrial-grade toggle miniature stainless steel toggle stainless steel, phenolic toggle stainless steel toggle magnetically held toggle
Sealing qualified to MIL-S-3950 IP67/67; NEMA 3, 3R, 4, 13 qualified to MIL-S-83781 MIL-S-8805/26/98 most listings qualified to MIL-S-5594
Operating temperature -65 °C to 71 °C
[-85 °F to 160 °F]
-40 °C to 71 °C
[-40 °F to 160 °F]
-65 °C to 71 °C
[-85 °F to 160 °F]
-54 °C to 71 °C
[-65 °F to 160 °F]
various -65 °C to 71 °C
[-85 °F to 160 °F]
Actuator/lever standard, special design, tab, paddle, no lever standard, locking, special design, tab standard, locking, special design, tab standard standard, locking, tab, special design standard, pull-to-unlock, push-to-unlock, tab
Mounting bushing 15/32 in bushing 15/32 in bushing 15/32 in or 1/4 in 15/32 in bushing 15/32 in bushing, 1/4 in bushing, threehole, above panel bushing 15/32 in
Termination IWTS, solder, screw, quick-connect, leadwire solder, screw, quick-connect IWTS, solder, screw, quick-connect, H58, T2 solder, screw, quick-connect solder, solder T2, screw, quick-connect, leadwire, H58 screw, leadwire, turret
Circuitry SPST, SPDT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT, 4PST, 4PDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT
2-3 position, momentary and maintained
SPST, SPDT, DPST, DPDT
2-3 position, momentary and maintained
SPDT, DPDT, DPNO, 3PDT, 4PDT, 6PDT, 7PDT, 8PDT, 10PDT
2-position, momentary and maintained
SPDT, DPDT, 4PDT
2-3 position, momentary and maintained
Contacts silver alloy, gold-plated silver cadmium oxide, gold-plated silver alloy, gold-plated silver cadmium oxide silver, gold silver alloy, gold-plated
Amp rating 0.5 A at 250 Vdc,0.75 A at 115 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc 0.5 A at 250 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc,0.75 A at 115 Vdc 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc,0.1 A to 5.0 A at 0.5 Vac to 115 Vac up to 15 A 0.01 A to 5 A (resistive) 7 A max. (resistive)