Sensing and Control
 

Products

Safety Switches Micro Swtich™ Line Guide

MICRO SWITCH™ Safety Switches Line Guide

Full-Scale Offering. Solid, Robust Industry Knowledge. Whether you're an end-user or OEM, you face an ongoing challenge: to keep your machines and equipment operating safely and productively, while meeting all global workplace safety standards. When you need comprehensive solutions for machine safeguarding, Honeywell helps you meet the challenge with one of the industry's broadest switch portfolios.

Honeywell offers you choices to ensure that your needs are met in the safety arena. Designed with OEMs in mind, we offer safety switches in every size.

  • Miniature switches – less than 50 mm [2 in] square – for smaller doors and openings
  • Trapped key and solenoid key switches for large, heavy doors
  • Cable pull switches for conveyor or perimeter guarding.
  • Non-contacting switches for small door position detection

And, all our products are backed by the Honeywell brand, service, and global support.

Unsure which product to select? Use Narrow your Search on the right.

MICRO SWITCH™ safety switches

Safety Switches

Select from 11 different series for critical applications, including:

  • key-operated interlock switches
  • cable-pull switches
  • hinge-mount switches
  • non-contacting door detection switches
Displaying 1-2 of 11
MICRO SWITCH™ safety switches GKM Series Global MiniatureMICRO SWITCH™ GKM Series Global Miniature
Find Products
FF and FFS Series Non-contactMICRO SWITCH™ FF and FFS Series Non-contact
Find Products
GSS Hinge Mount Safety LimitsMICRO SWITCH™ GSS Hinge Mount Safety Limits
Find Products
GSS Series Safety LimitsMICRO SWITCH™ GSS Series Safety Limits
Find Products
GSX SeriesMICRO SWITCH™ GSX Series
Find Products
GK Series Key-Operated Safety InterlockMICRO SWITCH™ GK Series Key-Operated Safety Interlock
Find Products
24CE and 924CE SeriesMICRO SWITCH™ 24CE and 924CE Series
Find Products
GKE Series Dual Entry SafetyMICRO SWITCH™ GKE Series Dual Entry Safety
Find Products
GKN Series Safety InterlockMICRO SWITCH™ GKN Series Safety Interlock
Find Products
GKR/L Dual-Entry Solenoid Safety InterlockMICRO SWITCH™ GKR/L Dual-Entry Solenoid Safety Interlock
Find Products
CPS Series Cable Pull Safety SwitchMICRO SWITCH™ CPS Series Cable Pull Safety Switch
Find Products
Attributes key switch - very small, cable/connector fitted contactless door detection; very small, cable/connector fitted mounted to the door hinge detects door angle global safety switch explosion-proof, safety switch heavy-duty key switch very small, cable/connector fitted key switch small, standardized housing standard offering, three conduit, minimal variances heavy-duty key switch/solenoid lock single/dual head rope pull
Potential applications small doors and apertures small doors and apertures medium/large doors and apertures medium/large doors gates, doors, access panels, cages large, heavy door applications small doors and apertures small doors and apertures small/medium doors and apertures large, heavy door and machine apps conveyor applications
Housing glass-filled polyester ABS resin-filled, stainless steel glass-filled polyester; die-cast die-cast die-cast die-cast die-cast glass-filled polyester glass-filled polyester die-cast die-cast
Approvals UL, CE, SIL 3 capable UL, CE UL, CE, SIL 3 capable UL, CE, SIL 3 capable UL, ATEX, IECEx UL, CE, SIL 3 capable UL, CE, SIL 3 capable UL, CE, CCC, SIL 3 capable UL, CE, CCC, SIL 3 capable UL, CE, SIL 3 capable UL, CE, SIL 3 capable
IEC/NEMA rating IP66/67; NEMA 1, 12, 13; EN60529 IP67; NEMA 4 IP67; NEMA 1, 4, 12, 13 IP67; NEMA 1, 4, 12, 13 IP67; NEMA 1, 3, 4, 12, 13 IP67; NEMA 1, 4, 12, 13 IP67 IP66; NEMA 1, 12, 13 IP67; NEMA 1, 4, 12, 13 IP68; NEMA 1, 4, 6P, 12, 13 IP67; NEMA 1, 4, 12, 13
Differentiator small footprint; connectorized; side-exit cable connector large actuation window to reduce misalignment issues highly visible highly visible IECEx approvals. More than 10000 actuator/switching combos extremely heavy-duty, rugged toughest safety switch available small footprint key switch molded 0.5 in NPT conduit extremely rugged trapped key switch rugged housing, ease of installation
Body dimensions (less levers) H x W x D mm[in] 69,4 mm x 34,0 mm x 16,0 mm
[2.73 in x 1.34 in x 0.63 in]
82,5 mm x 19 mm x 17 mm
[3.25 in x 0.75 in x 0.67 in]
83,0 mm x 30,5 mm x 30,0 mm
[3.27 in x 1.2 in x 1.18 in]
83,0 mm x 30,5 mm x 30,0 mm
[3.27 in x 1.2 in x 1.18 in]
154,2 mm x 44,5 mm x 72 mm
[6.07 in x 1.75 in x 2.84 in]
121,6 mm x 42 mm x 42,6 mm
[1.79 in x 1.652 in x 1.68 in]
49,0 mm x 40,0 mm x 16,0 mm
[1.93 in x 1.57 in x 0.63 in]
92,2 mm x 24,2 mm x 29,4 mm
[3.63 in x 0.95 in x 1.16 in]
90,0 mm x 40,0 mm x 33,0 mm
[3.55 in x 1.57 in x 1.30 in]
149,0 mm x 110,0 mm x 48,8 mm
[5.85 in x 4.33 in x 1.92 in]
165,1 mm x 79,8 mm x 325,9 mm
[6.5 in x 3.14 in x 12.75 in]
Temperature -25 °C to 85 °C
[-13 °F to 185 °F]
-10 °C to 55 °C
[14 °F to 131 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-40 °C to 70 °C
[-40 °F to 158 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
0 °C to 70 °C
[32 °F to 160 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 70 °C
[-13 °F to 158 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]