Sensing and Control
 

Products

Rotary Position Sensor Line Guide

Rotary Position Sensors

Select Rotary Position Sensors. Firmly positioned as the leader. The Honeywell Sensing and Control (S&C) Rotary Position Sensor lineup is comprised of encoders, potentiometers, and precision crafted resolvers.

Product line includes:

  • Cermet and wirewound potentiometers
  • Conductive plastic potentiometers
  • Encoders
  • Non-contact, Hall-effect position transducers

 

Unsure which product to select? Use Narrow your Search on the right.

encoders

Encoders

 

  • Mechanical versions with 2-bit and 4-bit gray code outputs for absolute electrical reference applications
  • Optical versions are manually operated, rotary devices
  • Optical versions output two square waves in quadrature at rate of 128 pulses per channel per revolution
  • Available with PC terminals or cable leads
Displaying 1-2 of 3
encoders 388E Series 388E Series
Find Products
510E Series 510E Series
Find Products
600 Series 600 Series
Find Products
Type mechanical mechanical optical
Pulse per revolution 6, 4 16, 9, 6, 4 128
Output 2-bit grey code 2-bit grey code quadrature square wave
Dome switch yes no no
Expected rotational life 100K cycles 100K cycles 10 million revolutions
Operating speed 30 rpm max. 50 rpm max. 300 rpm max.
Terminals PCB pins PCB pins PCB pins or cable with/without connector

cermet and wirewound pots

Cermet and Wirewound Pots

 

  • Compact and rugged
  • Thick-film devices
  • Stable over a range of operating temperatures
  • Provides high power dissipation and improved resistance temperature coefficient
  • Wide range of resistance values available
Displaying 1-2 of 6
cermet and wirewound pots 309/409 Series 309/409 Series
Find Products
389 Series 389 Series
Find Products
43/RA20 Series 43/RA20 Series
Find Products
58/RA30 Series 58/RA30 Series
Find Products
591 Series 591 Series
Find Products
73 Series 73 Series
Find Products
Type 309: compact modular house
409: sealed for board washing
multiple sections available RA20 meets MIL-R-19 RA30 meets MIL-R-19 multiple sections available 10-turn construction
Expected rotational life 25K cycles 25K cycles 10K cycles 25K cycles 25K cycles 50K cycles
Element type cermet cermet wirewound wirewound cermet wirewound
Power rating 1 W 1 W 2 W 4 W 1 W 2 W
Terminal type PC, solder hook PC, solder hook solder lug solder lug PC, solder hook solder lug
Resistance range 100 Ohm to 5 mOhm linear: 5 Ohm to 5 mOhm;
tapered: 100 Ohm to 2 mOhm
43: 10 Ohm to 50 kOhm
RA20: 50 Ohm to 15 kOhm
53: 50 Ohm to 50 kOhm
RA30: 25 Ohm to 25 kOhm
500 Ohm to 100 kOhm 100 Ohm to 100 kOhm
Bushing type standard standard standard, locking standard, locking standard standard
Potentiometer type industrial industrial industrial industrial commercial precision
Electrical taper linear, tapered linear, tapered linear linear linear linear

conductive plastic pots

Conductive Plastic Pots

 

  • Compact and rugged
  • Thick-film devices
  • Available in wide range of resistance values
Displaying 1-2 of 13
conductive plastic pots 308 Series 308 Series
Find Products
380/53/RV4
Series
Find 380
Find 53
Find RV4
381 Series 381 Series
Find Products
388 Series 388 Series
Find Products
392/RV6 Series 392/RV6 Series
Find Products
574 Series 574 Series
Find Products
575 Series 575 Series
Find Products
578 Series 578 Series
Find Products
585 Series 585 Series
Find Products
590 Series 590 Series
Find Products
MKV Series MKV Series
Find Products
SensorCube Series SensorCube Series
Find Products
TH100 Series TH100 Series
Find Products
Type 308: compact modular house
408: sealed for board washing
RV4 meets MIL-PRF-94 metal case and nickel-plated shaft multiple sections available RV6 meets MIL-PRF-94 low mounting profile thermoplastic panel mount - carbon elements/metal shaft multiple sections available - sealed construction special electrical and mechanical configurations
Expected rotational life 50K cycles 100K cycles, 25K cycles 25K cycles 50K cycles 50K cycles 50K cycles 50K cycles 2.5M cycles 10K cycles 50K cycles 10 million cycles 10 million cycles 1 million cycles
Element type conductive plastic conductive plastic conductive plastic conductive plastic conductive plastic conductive plastic conductive plastic conductive plastic carbon conductive plastic conductive plastic conductive plastic conductive plastic
Power rating 0.5 W 2 W 1 W 0.5 W 0.5 W 0.5 W 0.5 W 0.5 W 0.05 W 0.5 W 1 W 1 W 0.5 W
Terminal type PC, solder hook solder lug solder lug PC, solder hook PC, solder hook PC with bracket PC, solder hook PC PC PC, solder hook turret turret three 20 AWG, 152,4 mm [6.0 in] leads
Resistance range 308: 100 Ohm to 1 mOhm
408: 500 Ohm to 10 kOhm
100 Ohm to 1 mOhm
500 Ohm to 10 kOhm
100 Ohm to 5 mOhm linear: 5 Ohm to 5 mOhm;
tapered: 100 Ohm to 2 mOhm
100 Ohm to 5 mOhm 1 kOhm to 100 kOhm 1 kOhm to 50 kOhm 1 kOhm to 10 kOhm 1 kOhm to 10 kOhm 100 Ohm to 1 mOhm 500 Ohm to 20 kOhm 1 kOhm to 10 kOhm 10000 ohms (total resistance)
Bushing type standard, locking standard, locking standard, locking standard standard standard standard standard standard standard no bushing, standard standard slotted rotor
Potentiometer type industrial industrial industrial industrial industrial commercial commercial precision commercial commercial precision precision position transducer
Electrical taper CW audio, linear linear, tapered CW audio, linear linear, tapered linear, tapered linear linear, tapered linear CW audio, linear linear linear linear linear

non-contact, hall-effect

Non-contact, Hall-effect

 

  • Provide angular position information for non-contact sensing in applications that require high rotational life
  • Magnetically coupled information in place of mechanical wiper assembly
  • Offers long life, cost-effective solutions for harsh environments
Displaying 1of 1
non-contact, hall-effect HRS100 Series HRS100 Series
Find Products
Type Hall-effect, stainless steel
Supply Voltage 5 Vdc ±5 %
Output type analog voltage
Expected rotational life 10 million cycles
Package style stainless steel shaft and brass bushing
Temperature range -40°C to 85°C [-40°F to 185°F]
Supply Current 5 mA (max. at 25°C [77°F]), exclusive of load
Electrical taper linear