Sensing and Control
 

Products

MICRO SWITCH™ Rocker Switches Line Guide

MICRO SWITCH™ Rocker Switches Line Guide

Miniature switches. Maximum value. Honeywell Sensing and Control offers an unprecedented lineup of full-size, miniature, and subminiature rocker switches. Enhance manual operation with a flexible interface. Wide range of electrical and display designs, shapes, sizes, and configurations. Military-grade, environmentally sealed options available.

  • Designed to balance appearance and ergonomics
  • For wide range of electrical and display designs
  • Many shapes, sizes, and configurations available
  • Enhances manual operation with a flexible interface
Unsure which product to select? Use Narrow your Search on the right.

MICRO SWITCH™ power-duty rocker switches

Power-duty Rocker Switches

 

  • Lamps furnished installed or ordered separately
  • Silver or gold contacts for different electrical load requirements
  • Solder, quick connect, printed circuit, and push-on termination option to meet different assembly requirements
  • 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1-, 2- or 4-pole circuitries are also available.
Displaying 1 of 1
MICRO SWITCH™ power-duty rocker switches AML Series MICRO SWITCH™ AML Series
Find Products
Housing type non-lighted, rectangle
1 lamp circuit, rectangle
2 lamp circuits, rectangle
Circuitry SPST, SPDT, DPST, DPST, 4PDT
Action 2 position, 3 position
Mounting snap-in panel
Termination solder, quick connect, printed circuit, push-on
Contacts silver, gold
Light (if applicable) incandescent (no lamp installed); incandescent 6 V, 14 V, 28 V; neon
LED/neon color red, yellow, green