Sensing and Control
 

Products

Proximity Sensors

Proximity Sensors

Uncommon sense. Honeywell Sensing and Control offers environmentally sealed proximity sensors in a variety of technologies — including Eddy Current Killed Oscillator (ECKO) and Hall-effect. 

In addition to railway applications, these sensors are designed for the demands of potentially harsh environment applications including aerospace (landing gear position, doors and slides, monitoring systems), ordnance (projectile sensing, ammunition loading systems) and marine (submarine hatch and door position, offshore equipment.

These rugged, one- or two-piece products are:

  • Designed to meet demanding temperature, vibration, shock, and EMI/EMP interference requirements
  • Available in a number of housing materials and termination styles
Unsure which product to select? Use Narrow your Search on the right.

proximity sensors

Proximity Sensors

4 "RD" series designed for railway application requirements including:

  • Rail wheel proximity
  • Combined train approach and departure system
  • Train detection system - directional and nondirectional
  • Train departure control system
Displaying 1-2 of 4
proximity sensors RDS80004 Series RDS80004 Series
Find Products
RDSA Series RDSA Series
Find Products
RDSB Series RDSB Series
Find Products
RDSC Series RDSC Series
Find Products
Description rail wheel proximity sensors combined train approach and departure system train detection system - directional and nondirectional train departure control system
Housing type - modular control unit Relay rack housing modular control unit
Housing material Polymide "Grilamid LKN5H" Polycarbon metal Polycarbon
Oscillating frequency 230 kHz ± 10%; 160 kHz ± 10% - - -
Supply voltage 10 Vdc to 30 Vdc 20 Vdc to 50 Vdc 20 Vdc to 48 Vdc 10 Vdc to 50 Vdc; 20 Vdc to 50 Vdc
Operating temperature range -40°C to 80°C [-40°F to 176°F] -25°C to 70°C [-13°F to 158°F] -25°C to 70°C [-13°F to 158°F] -25°C to 70°C [-13°F to 158°F]
Output current Supply voltage and load dependent; 2 mA/8 mA - - -
Supply current max @ 25°C - 1500 mA 250 mA 3000 mA; 1500 mA
Operating frequency (f) <400 HZ - - -
Output functions - non-vital train approach and vital train departure indication. Other outputs: timers and errors non-vital train detection at up to four locations or direction at two. Other outputs: fault status relay; extended fault status relay failsafe train depart relay output. Other outputs: train in island, system active and errors
Vibration Sinusoidal 10 Hz to 2 kHz 20 g for 30 min, IEC 68-2-2 - - -
Nominal sensing distance 26,5 mm, 35mm* - - -
Number of sensors used - 8 up to 4 8 (RDSC012);
6 (RDSC010)
Printer output - yes no yes
Train reversing capability - no yes yes (RDSC012);
no (RDSC010)

proximity sensors

Proximity Sensors

 

  • 3 FW series of 5/8" one and two-piece sensors
  • 18 Vdc to 32 Vdc supply voltage
  • Metal, ferrous metals and magnet target materials
  • Actuation distances guaranteed from 1mm to 3.3mm by series

 

Displaying 1-2 of 3
proximity sensors 100 FW 100 FW Series
Find Products
200 FW Series 200 FW Series
Find Products
300 FW Series 300 FW Series
Find Products
Description one-piece 5/8" proximity sensor one-piece 5/8" proximity sensor two-piece proximity sensor
Technology ECKO hall ECKO
Target material all metals magnet ferrous metals
Load current 120 mA, 50 mA lamp 100 mA, 50 mA lamp 750 mA
Supply current 20 mA max. @ 25°C 20 mA max. @ 25°C 65 mA max.
Sensing face shielded; unshielded shielded shielded
Guaranteed actuation distance 1 mm to 1.99 mm [0.039 in to 0.0783in]; 5 mm to 10 mm [0.197 in to 0.394in] 2 mm to 2.99 mm [0.0787 in to 0.1177in] 1.78 mm to 3.3 mm [0.07 in to 0.130 in]
Operating temperature range -55°C to 125°C [-67°F to 257°F] -54°C to 100°C [-65.2°F to 212°F] -77°C to 125°C [-106.6°F to 257°F]
Supply voltage 18 Vdc to 32 Vdc 18 Vdc to 32 Vdc 18 Vdc to 32 Vdc
Output type normally open, current sinking normally open/closed, current sinking normally open/closed, current sinking

proximity sensors

Proximity Sensors

 

  • 3 FW series in stainless steel housings:
  • 3 FW- series in stainless steel housings
  • -55°C to 150°C [-67°F to 302°F] operating temperature range
  • one-piece and special proximity sensors
Displaying 1-2 of 3
proximity sensors 21 FW Series 21 FW Series
Find Products
23 FW Series 23 FW Series
Find Products
5 FW Series 5 FW Series
Find Products
Description one-piece 12 mm proximity sensor one-piece 22.2 mm proximity sensor target, special, proximity sensor
Operating frequency 2000 Hz 2000 Hz n/a
Load current 20 mA 20 mA n/a
Supply current 25 mA 25 mA n/a
Housing material stainless steel stainless steel stainless steel
Sensing face stainless steel stainless steel stainless steel
Guaranteed actuation distance 250 Gauss 250 Gauss n/a
Operating temperature range -55°C to 150°C [-67°F to 302°F] -55°C to 125°C [-67°F to 257°F] -55°C to 150°C [-67°F to 302°F]
Shock 20 g 20 g n/a
Supply voltage 18 Vdc to 32 Vdc 18 Vdc to 32 Vdc n/a
BITE yes yes n/a
Short circuit no no n/a
Pressure proof no no n/a
Reverse polarity no no n/a
MTBF (hrs) 35000 115000 n/a
Output type normally open, current sinking normally open, current sinking n/a

922 series proximity sensors

922 Seires Proximity Sensors

 

  • Stainless steel housing provides high level of electronics protection
  • Self-contained and environment proof
  • -55°C to 85°C [-67°F to 185°F] operating temperature
  • Operates by Eddy Current Killed Oscillator (ECKO)principle to detect metallic objects passing in front of sensing die face.
Displaying 1-2 of 2
922 sieres proximity sensors 922AA2Y-A6P-Z722A 922AA2Y-A6P-Z722A
Find Products
922FS2-A6N-Z735A 922FS2-A6N-Z735A
Find Products
Description one-piece 15/32" proximity sensor one-piece 12 mm proximity sensor
Dimension 11.7 mm [0.46 in] 12 mm [0.47 in]
Operating frequency 2000 Hz 2000 Hz
Load current 250 mA 250 mA
Gd (mm) 3.6 2.8
Guaranteed actuation distance 2 mm to 2.99 mm [0.0787 in to 0.1177 in] 1 mm to 1.99 mm [0.039 in to 0.0783 in]
Operating temperature range -55°C to 85°C [-67°F to 185°F] -55°C to 85°C [-67°F to 185°F]
Shock 6 g 11 ms ABD 0007 6 g 11 ms ABD 0007
Supply voltage 14 Vdc to 32.5 Vdc 14 Vdc to 32.5 Vdc
BITE no no
Short circuit yes yes
Pressure proof no  
Reverse polarity no no
Output type normally open, current sourcing no

M12 proximity sensors

M12 Proximity Sensors

 

  • Stainless steel housing remders sensors self-contained and environment proof
  • Lead wire or connection termination available
  • Crastin or Ceramic sensing face options
  • Operates by Eddy Current Killed Oscillator (ECKO) principle to detect metallic objects passing in front of sensing die face.
Displaying 1-2 of 2
M12 proximity sensors ZS-00361 ZS-00361
Find Products
932AB2W 932AB2W
Find Products
Description one-piece M12 proximity sensor one-piece M12 proximity sensor
Load current 80 mA 200 mA
Sensing face crastin (plastic) ceramic
Gd (mm) 2.91 6.8
Guaranteed actuation distance 1 mm to 1.99 mm [0.039 in to 0.0783 in] 3 mm to 3.99 mm [0.118 in to 0.157 in]
Operating temperature range -25°C to 85°C [-13°F to 185°F] -40°C to 100°C [-40°F to 212°F]
Shock 400 g 11 ms 100 g 6 ms
Supply voltage 14 Vdc to 33 Vdc 20 Vdc to 33 Vdc
BITE no no
Short circuit yes yes
Pressure proof no no
Reverse polarity yes yes
Insulation resistance 50 Mohm @ 500 Vdc >50 Mohm @ 500 Vdc
Output type normally open/closed, current sourcing normally open, current sourcing

M18 proximity sensors

M18 Proximity Sensors

 

  • One-piece design
  • Stainless steel housing renders sensors self-contained and environment proof
  • Built In Test Function (BITE) offered on certain listings
  • Lead wire or connection termination available
  • Operates by Eddy Current Killed Oscillator (ECKO) principle to detect metallic objects passing in front of the ceramic sensing die face
Displaying 1-2 of 2
M18 proximity sensors ZS-00351-01 ZS-00351-01
Find Products
932AA3W 932AA3W
Find Products
Description one-piece M18 proximity sensor one-piece M18 proximity sensor
Load current 100 mA ≤200 mA up to 85°C to 100 mA at 100°C
Sensing face ceramic ceramic
Gd (mm) 7.27 8.5
Guaranteed actuation distance 4 mm to 4.99 mm [0.1574 in to 0.19646 in] 4 mm to 4.99 mm [0.1574 in to 0.19646 in]
Operating temperature range -35°C to 63°C [-31°F to 145°F] -40°C to 100°C [-40°F to 212°F]
Shock 500 g 0.5 ms 100 g 6 ms
Supply voltage 12 Vdc to 32 Vdc 20 Vdc to 323 Vdc
BITE yes no
Short circuit yes yes
Pressure proof no no
Reverse polarity yes yes
Insulation resistance 10 Mohm @ 500 Vdc <50 Mohm @ 500 Vdc
Output type normally open, current sinking normally open, current sourcing

M30 proximity sensors

M30 Proximity Sensors

 

  • Two of three series for underwater use
  • Stainless steel or polyurethane housing
  • Ceramic, over-moulded, or stainless steel sensing faces
  • Environment proof
  • Operates by Eddy Current Killed Oscillator (ECKO) principle to detect metallic objects passing in front of sensing die face
Displaying 1-2 of 3
M30 proximity sensors ZS-00240-03B ZS-00240-03B
Find Products
ZS-00228-050 ZS-00228-050
Find Products
ZS-00341 ZS-00341
Find Products
Description one-piece M30 proximity sensor one-piece underwater proximity sensor one-piece underwater proximity sensor
Load current 200 mA 250 mA ≤120 mA
Housing material stainless steel polyethylene stainless steel
Sensing face ceramic overmoulded stainless steel
Gd (mm) 11.64 16 16
Guaranteed actuation distance 5 mm to 10 mm [0.197 in to 0.394 in] 5 mm to 10 mm [0.197 in to 0.394 in] ZS-00341-01: ≤0.8 mm; ZS-00341-02: ≤21.84 mm
Operating temperature range -55°C to 85°C [-67°F to 185°F] -40°C to 85°C [-40°F to 185°F] -55°C to 90°C [-67°F to 194°F]
Shock 100 g 6 ms 6 g 11 ms 6 g 11 ms
Supply voltage 14 Vdc to 33 Vdc 10 Vdc to 32.2 Vdc 14 Vdc to 32.5 Vdc
BITE no no no
Short circuit yes yes yes
Pressure proof no no yes
Reverse polarity yes yes yes
Output type normally open/closed, current sourcing normally open, current sourcing normally open, current sourcing