Sensing and Control
 

Products

Pressure Transducers - Heavy Duty

Complete amplified and compensated pressure measurement solutions. With a choice of ports, connectors, outputs and pressure ranges, these transducers can be configured to meet the needs of the application.

Heavy-duty pressure transducers are engineered to be resistant to a wide variety of media for use in most harsh environments.


 

 

Unsure which product to select? Use Narrow your Search on the right.

pressure transducers - heavy duty

Pressure Sensors


 

  • Complete pressure sensing solution
  • Ingress protection
  • Amplified
  • Compensated
  • Stainless steel ports
  • Connector and cable harness electrical connections
Displaying 1-2 of 3
Pressure Sensors PX2 Series PX2 Series
Find Products
MLH Series MLH Series
Find Products
SPT Series SPT Series
Find Products
Pressure connection 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512), 7/16-20 UNF 45° Flare Male (SAE J513), 7/16-20 UNF 37° Flare Male (SAE J514), G1/4 (ISO 1179-3), G1/8 (ISO 1179-3), M12 x 1.5 (ISO 6149-3), 1/4-18 NPT, 1/8-27 NPT, 9/16-18 UNF, (SAE J1926-3), or 7/16-20 UNF (SAE J1926-3) 1/4-18 NPT, M12 x 1.5 (ISO 6149), M14 x 1.5 (ISO 6149), 3/8-24 UNF (SAE-3 O-ring boss), M18 x 1.5 (ISO 6149), 1/8 in-27 NPT, 1/2 in-20 UNF (SAE-5 O-ring boss), M10 x 1 (ISO 6149), 1/4 in SAE Female Schrader, 7/16-20 UNF (SAE-4 O-ring boss), 1/2 in NPT, 9/16-18 UNF (SAE-6 O-ring boss), PT 1/4-19 BSP Tapered Thread, G 1/4-19 (DIN 3852-2), G 1/8 with O-ring groove, M16 x 1.5 (ISO 6149), G 1/4 with O-ring groove, G 1/8 (DIN 3852-2), PT1/8-28 BSP Tapered Thread, M20 x 1.5 (ISO 6149), 1/2-20 37 Flare (SAE JIC) 1/8-27 NPT, 1/4-18 NPT, 7/16-20 UNF, 1/4-19 BSPP, 1/4 VCR gland
Measurement type absolute, sealed gage, vented gage gage, sealed gage absolute, gage, sealed gage, vacuum gage pressures
Construction port and housing: 304 stainless steel; connector: PBT 30% GF all wetted parts equivalent to 300 SS wetted parts 316 L SS housing
Pressure range 1 bar to 70 bar
100 kPa to 7 MPa
15 psi to 1000 psi
50 psi to 8000 psi (inclusive) 0 psi to 5000 psi (inclusive)
Output signal ratiometric: 5.0 V, 10 %Vs to 90 %Vs; 5.0 V, 5 %Vs to 95 %Vs; 3.3 V, 10 %Vs to 90 %Vs; 3.3 V, 5 %Vs to 95 %Vs
regulated: 1 Vdc to 6 Vdc, 0.25 Vdc to 10.25 Vdc, 0.5 Vdc to 4.5 Vdc, 1 Vdc to 5 Vdc
current: 4 mA to 20 mA
0.5 Vdc to 4.5 Vdc ratiometric output from 5 Vdc excitation, 4 mA to 20 mA current from 9.5 Vdc to 30 Vdc excitation, 1.0 Vdc to 6.0 Vdc regulated output from 8 Vdc to 30 Vdc excitation, 0.25 Vdc to 10.25 Vdc regulated output from 14 Vdc to 30 Vdc excitation, 0.5 Vdc to 4.5 Vdc regulated output from 7 Vdc to 30 Vdc excitation, 0 mV to 50 mV from 5 Vdc excitation, 1 Vdc to 5 Vdc output from 8 Vdc to 30 Vdc excitation 4 mA to 20 mA, 0 mV to 100 mV, 1 Vdc to 5 Vdc
Accuracy ±0.25 %FSS ±0.25 % full scale BFSL 0.25 % max.
Amplified yes yes yes, amplified and unamplified
Compensated temperature range -40 °C to 125 °C [-40 °F to 257 °F] -40°C to 125°C [-40°F to 257°F] -10°C to 85°C [14°F to 185°F]
Termination Delphi Metri-Pack 150 (UL 94 HB or V-0 options), Micro M12, DIN, Deutsch, or cable harness (1 m, 2 m, 3 m, or 5 m) Packard MetriPak 150, Hirschmann, M12 x 1 (Brad Harrison micro), DIN 72585 (Cannon APD type), DIN 43650-C (IP65), Amp Superseal 1.5 (IP67), cable, flying leads, Deutsch DTM04-3P (integral) bayonet connector, cable