Sensing and Control
 

Products

Pressure Sensors - Heavy Duty

Developed for potential use in pressure applications that involve measurement of hostile media in harsh environments compatible with 316 stainless steel, a type of steel that increases corrosion resistance, improves resistance to pitting from chloride ion solutions, and provides increased strength at high temperatures.

The small size of these sensors allows them to be used on their own in tight packages or as the building block for a complete transducer. The vacuum gage series sensors are specifically designed for potential use in applications that can be exposed to vacuum.


 

 

Unsure which product to select? Use Narrow your Search on the right.
 

pressure sensors - heavy duty

Pressure Sensors


 

  • Available both compensated and uncompensated
  • Stainless steel diaphragm provides media isolation
  • Voltage or current supply option
  • Absolute and sealed gage pressures
  • Cell package
Displaying 1-2 of 2
Pressure Sensors 13mm Series

13mm Series
Find Products
19mm Series

19mm Series
Find Products
Pressure connection ring with back support, 1/8-27 NPT, 1/4-18 NPT, 7/16 UNF cell with body O-ring, flush mount, flush mount with flange, 1/8-27 NPT, 1/4-18 NPT, 7/16 UNF, 1/4 BSPP, Euro O-ring, 1/4 VCR (female nut)
Measurement type absolute, sealed gage absolute, gage, vacuum gage
Construction wetted parts 316 L SS wetted parts 316 L SS
Pressure range 0 psi to 5000 psi (inclusive) 0 psi to 500 psi (inclusive)
Output signal 10 Vdc excitation, 1.5 mA excitation 10 Vdc excitation, 1.5 mA excitation
Accuracy 100 mV (nominal) linearity and hysteresis 0.2 % typ. 100 mV (nominal) linearity and hysteresis 0.2 % max.
Amplified no no
Compensated temperature range 0°C to 82°C [32°F to 180°F] 0°C to 82°C [32°F to 180°F]
Termination pins, ribbon cable ribbon cable