Sensing and Control
 

Products

Pressure and Vacuum Switches

Pressure Switches

Better under pressure. Rely on Honeywell pressure switches and vacuum switches to perform in critical applications that experience performance spikes and other extreme conditions. These switches sense a change in the pressure or vacuum and open or close an electrical circuit when the designated set point is reached.

Honeywell offers an impressive line:

  • Electromechanical gauge pressure on/off pressure switches
  • Single pole single throw (SPST) normally open or normally closed circuitry, or single pole double throw (SPDT) circuitry (pressure switches)
  • Compatibility with a variety of media
  • Compact size
Unsure which product to select? Use Narrow your Search on the right.

pressure switches

Pressure Switches

 

  • High, medium, and low pressure switches
  • Up to 2 million life cycle rating (HP, LP Series)
  • Set point factory set or field adjustable 3.5 psi to 4500 psi [0,24 bar to 310,26 bar]
  • IP67 environmental sealing
  • Hysteresis option (HP, HE, LP Series)
  • Burst pressure up to 20000 psi [1379 bar] (HP Series)
  • Proof pressure up to 10000 psi [689 bar] (HP Series)
Displaying 1-2 of 5
pressure switches HP Series HP Series
Find Products
HE Series HE Series
Find Products
HE Series ME Series
Find Products
HE Series LP Series
Find Products
LE Series LE Series
Find Products
Type high pressure high pressure medium pressure low pressure low pressure
Life cycle rating 2 million (Base Style A);
1 million (Base Style B)
1 million 1 million 2 million 1 million
Set point range factory set 100 psi to 4500 psi factory set 150 psi to 4500 psi
[10,34 bar to 310,26 bar]
25 psi to 350 psi 3.5 psi to 150 psi factory set or field adjustable 3.5 psi to 150 psi
[0,24 bar to 10,34 bar]
Contacts silver / gold inlay silver gold plated gold plated silver
Proof pressure 10,000 psi (Base Style A);
6,500 psi (Base Style B)
10000 psi [689 bar] 4,000 psi 500 psi 500 psi [34,47 bar]
Burst pressure 20,000 psi (Base Style A);
9,000 psi (Base Style B)
20000 psi [1379 bar] 8,000 psi 1,250 psi 750 psi for 3.5 psi to 22 psi, 1250 psi > 22 psi
Operating temperature range -40 °C to 120 °C
[-40 °F to 248 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 120 °C
[-40 °F to 248 °F]
-40 °C to 120 °C
[-40 °F to 248 °F]
-40 °C to 120 °C
[-40 °F to 248 °F]
Hysteresis option yes no no yes no
Switching point accuracy up to ±2 % up to ±2 % up to ±2 % up to ±2 % up to ±2 %
Ports and termination numerous options available; see product datasheet numerous options available; see product datasheet numerous options available; see product datasheet numerous options available; see product datasheet numerous options available; see product datasheet

vacuum switches

Vacuum Switches

 

  • Excellent set point integrity at extreme temperatures
  • Valuable in applications where hysteresis, fast transfer time, and low contact resistance are vital
  • Various terminations (including Metri-pak) available
  • Compatibility with a variety of fluids.
Displaying 1 of 1
vacuum switches5000 Series 5000 Series
Find Products
Type direct action blade contact
Set point range factory set: 1.1 in-Hg to 22 in-Hg
Contacts 1.1 in-Hg to 22 in-Hg
Operating pressure composite-gold plate
Proof pressure 30 in-Hg max.
Burst pressure 150 psi
Connector 1/8-27 NPT male thread standard (others, including metric, available)
Terminals #8-32 screws, 1/4 in blade, 280 series metri-pack