Sensing and Control
 

Products

Aerospace: Pilot Controls

Pilot Controls

Traditional Offerings and Innovative New Technologies.   Honeywell Sensing and Control provides traditional pilot equipment for a variety of applications and customers. Additionally, we now offer unique concepts and technologies for new applications, and would welcome  your inquiry. Delivering either turnkey solutions ready to be mounted in the aircraft, or working with integrators as a sub-tier supplier for new systems, Honeywell delivers to our customer's needs. 

Honeywell has over thirty years experience providing pilot control products designed specifically for the most demanding aerospace applications and customers. We specialize in working with customers to create and deliver a full solution for nearly any pilot control need.

  • Passive inceptors: joystick/sidestick/centerstick
  • Flap control
  • Speedbrake, spoiler control
  • Rudder/brake pedal assemblies
  • Equipment for use in active inceptors: joystick/sidestick/centerstick
  • Retrofit and upgrade applications
Unsure which product to select? Use Narrow your Search on the right.

pilot controls

pilot controls

Honeywell Sensing and Control provides traditional pilot equipment for a variety of applications and customers. Additionally, Honeywell now offers unique concepts and technologies for new applications. Please  contact us for further details. Honeywell provides either turnkey solutions ready to be mounted in the aircraft, or work with integrators as a sub-tier supplier for new systems, depending on a customer's needs.

Displaying 1-2 of 4
pilot controls 1299 Series1299 Series
Inquire now
716 Series 716 Series
Inquire now
9413 Series9413 Series
Inquire now
607 Series 607 Series
Inquire now
Type dual presentation flap indicator hydraulic pressure indicator height indicator fuel quantity indicator
Input format synchro synchro analog dc voltage (20 Vdc) capacitive
Input channels two
Temperature -55 °C to 70 °C
[-67 °F to 158 °F]
-55 °C to 70 °C
[-67 °F to 158 °F]
-55 °C to 70 °C
[-67 °F to 158 °F]
-55 °C to 70 °C
[-67 °F to 158 °F]
Excitation 26 Vrms 26 Vrms 115 Vrms 115 Vrms
Frequency 400 Hz 400 Hz 400 Hz 400 Hz
Lighting yes yes yes yes
Accuracy ±1° (higher tolerance available) ±1° (higher tolerance available) ±1.5 % full scale (higher tolerance available) ±0.7 % full scale (higher tolerance available)