Sensing and Control
 

Products

AC or DC Hour Meters

Hour Meters

Universal Application. Singular Performance. You'll find Honeywell hour meters where quality, performance and rugged construction are needed. Track and record elapsed time more effectively and efficiently (hours or tenths of hours). Log equipment running time to assure proper maintenance of expensive machines or systems or track warranty programs. Often eliminate the guesswork with elapsed hours for better machine resale value, or logging actual time on your rental products.

Honeywell hour meters offer:

  • Multiple power, display, shape and data options
  • Analog or LCD displays
  • ac/dc, ac, or dc product families
  • Shock and vibration resistance
  • Noiseless performance
Unsure which product to select? Use Narrow your Search on the right.

ac/dc hour meters

ac/dc hour meters

-

  • Digital, backlit meter
  • UL/CE approvals
  • Packaged in an IP67 sealed, shock-resistant case
  • 9 V to 64 V dc/ac (50 Hz to 500 Hz) operation
Displaying 1of 1
ac/dc hour meters LM Series LM Series
Find Products
Hours 0 to 99,999.9
Sealing IP67
Voltage range/frequency 9 V to 64 V dc/ac (50 Hz to 500 Hz)
Accuracy ±200 ppm/hour
Termination 1/4 in blades; 3/16 in blades
Approvals UL, CE
Mount/panel cutout opening diamond and diamond (no bezel): 24,13 mm x 44,45 mm [0.95 in H x 1.75 in W]
standard: 24,13 mm x 36,83 mm [0.95 in H x 1.45 in W]
round: Ø 50,8 mm [Ø 2.00 in]
rectangle: 22,35 mm x 44,96 mm [0.88 in H x 1.77 in W]
Operating temperature -40 °C to 85 °C
[-40 °F to 185 °F]
Number size 7 mm
Case materials Makroblend

AC hour meters

AC hour meters

 

  • Record time from 0 to 99,999.9 hours
  • Sealed to IP66/65
  • 24 Vac to 264 Vac operation -
  • 50 Hz or 60 Hz frequencies
  • Terminated via screw, spade, or lead wire
  • Analog and digital versions available
Displaying 1-2 of 3
AC hour meters 20000 Series 20000 Series
Find Products
28100 Series 28100 Series
Find Products
301 Series 301 Series
Find Products
Counting range records up to 99,999.9 hours with automatic roll over to zero 0 to 99,999.9 hours with automatic roll over to zero 0 to 99,999.90 hours
Sealing IP65 IP66 front (IP40 rear) IP40 front (IP00 terminals)
Voltage range/frequency 24 Vac, 120 Vac, 240 Vac/50 Hz, 60 Hz 90 Vac to 264 Vac/50 Hz, 60 Hz 120 Vac, 240 Vac/50 Hz, 60 Hz
Accuracy ±0.02 % ±0.02 % ±0.02 %
Termination screw, 7 in lead wires 1/4 in spade 1/4 in spade
Approvals UL, CSA, CE UL, CSA, CE UL, CE
Mount/panel cutout opening 2-screw, rectangular and
square: 1.45 in x 0.95 in
Round: 2.0 in
2-screw and rectangular: 1.45 in x 0.95 in
Round: 2.0 in dia.
2-screw and rectangular: 1.45 in x 0.95 in
Operating temperature -54 °C to 68 °C
[-65 °F to 154 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-25 °C to 70 °C
[-13 °F to 158 °F]
Number size 3 mm [0.12 in] 3 mm [0.12 in] 4 mm [0.16 in]
Case materials polycarbonate polycarbonate polycarbonate

DC hour meters

DC hour meters

 

  • UL/CSA approvals
  • Conform to MIL-M-3971
  • Sealed to IP66
  • 4.5 Vdc to 110 Vdc operation with accuracy of ±0.02 %
  • Termination options include male blade, packard connector, spade, stud, and Deutsch terminals
  • Analog and digital versions available
Displaying 1-2 of 4
DC hour meters 85000 Series 85000 Series
Find Products
82400 Series 82400 Series
Find Products
HB Series HB Series Battery Controllers
Find Products
HMD Series HMD Series
Find Products
Counting range 10,000 hour version standard, with automatic recycle to zero 0 to 9999.9; 0 to 99,999.9 (optional) 0 to 99,999.9 (Optional some models) 0 to 999,999.9 hours
Sealing IP66 IP66 IP66 IP40 front (IP20 terminals)
Voltage range/frequency 5 Vdc to 110 Vdc 10 Vdc to 80 Vdc (polarity insensitive) 12 Vdc, 24 Vdc, 36 Vdc, 48 Vdc 10 Vdc to 80 Vdc
Accuracy ±0.02 % ±0.02 % ±0.02 % ±0.02 %
Termination 1/4 in male blade, #8-32 stud, Deutsch, Packard terminals 1/4 in spade Round metr 8 pin integral, rectangular meter, 1/4 in blade 0.25 in spade (6,3 mm x 0,8 mm]
Approvals UL, CSA CE UL, CE
Mount/panel cutout opening 2-screw, stirrup: 1.45 in x 0.95 in round, flush, 3-screw: 2.0 in 2-screw and rectangular: 1.45 in x 0.95 in
3-screw and round: 2.0 in dia.
rectangular 36.8 x 24.1 mm, and 45 x 22 mm
round: 52mm dia.
46 mm x 46 mm, x 51 mm [1.81 in x 1.81 in, x 2.01 in]
Operating temperature -40 °C to 85 °C
[-40 °F to 185 °F]
40 °C to 85 °C
[-40 °F to 185 °F]
-30 °C to 70 °C
[-22 °F to 158 °F]
-20 °C to 70 °C
[-4 °F to 158 °F]
Number size 3 mm [0.12 in] 3 mm [0.12 in] &madash 4 mm [0.16 in]
Case materials polyester polycarbonate black plastic polycarbonate