Sensing and Control
 

Products

Position Sensors, Encoders and Inertial Measurement Units

Linear and Distance Position Sensors

Precise Position Performance. Honeywell Sensing and Control (S&C) offers a full line of position sensors to meet a variety of operating environments and application needs – all built to deliver robust, long-lasting performance and enhanced product life.

  • Honeywell SMART Position Sensors (Superior Measurement, Accuracy, Reliability, and Thinking) enable highly accurate motion control, improving operational efficiency and safety. Measuring linear, angular, or rotary movement of a magnet attached to a moving object, their non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. They are also easy to install, reducing setup costs.
  • Honeywell Non-contact Hall-effect Sensors respond to the presence or to the interruption of a magnetic field, using a solid-state Hall-effect IC to sense rotary movement of the actuator shaft and then producing a proportional output. The IC, circuitry and magnets are galvanized with an integral connector – more than a match for the most unforgiving conditions. Other benefits include: 360-degree operating range with multi-turn allowable rotation, low torque actuation, and greatly reduced wearout mechanisms.
  • Encoders are available in both mechanical and optical versions, and are best for potential applications requiring panel-mounted, manually-operated rotary sensing.
  • Inertial Measurement Units (IMU) are high-end position sensors with sensitive multi-axis motion control. These sensors measure the motion of the equipment onto which they are attached and deliver data to the equipment’s control module, allowing the operator to focus on other equipment functions, and enabling more precise control than can be achieved by using only the human eye, thus increasing safety, stability and productivity.
  • Ultrasonic Sensors measure time delays between emitted and echo pulses, to accurately determine sensor-to-target distance. These non-contact-based products solve tough sensing problems by detecting targets made of virtually any material – regardless of color, transparency, shine or opacity.

Don’t see exactly what you need? Custom options are available – contact us with your application requirements.

Unsure which product to select? Use Narrow your Search on the right.

SMART Position Sensors

Ultrasonic Sensors
  • Resolution of up to 16 bits
  • Non-contacting technology / Combined patented MR sensor and ASIC
  • Self diagnostics feature / Small size
  • Other output options (CAN bus, RS232) – contact Honeywell to discuss
Displaying 1-2 of 3
SMART Position Sensors SPS Series 75 mm Analog and 225 mm Analog and Digital Linear Configurations SPS Series
35 mm and 75 mm Analog,
225 mm Analog and Digital Linear
Configurations
Find Products
SPS Series 100° and 180°Arc Configurations     SPS Series
   100° and 180°
   Arc Configurations
Find Product
SPS Series 360° Rotary Configuration SPS Series
360° Rotary Configuration
Find Products
Description Enables highly accurate motion control, improving operational efficiency and safety. Non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. Robust in most harsh environments. Easy to install, reducing set-up costs. Enables highly accurate motion control, improving operational efficiency and safety. Non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. Robust in most harsh environments. Easy to install, reducing set-up costs. Enables highly accurate motion control, improving operational efficiency and safety. Non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. Robust in most harsh environments. Easy to install, reducing set-up costs.
Configuration 35 mm: 0 mm to 35 mm [0 in to 1.38 in]
75 mm: 0 mm to 75 mm [0 in to 2.95 in]
225 mm: 0 mm to 225 mm [0 in to 8.86 in]
arc rotary
Sensing range 75 mm: 0 mm to 75 mm [0 in to 3.0 in]
225 mm: 0 mm to 225 mm [0 in to 8.86 in]
100°: 0° to 100°
180°: 0° to 180°
0° to 360°
Actuator sensing location on arc N/A 100°: inside or outside
180°: inside
N/A
Resolution 35 mm analog: 0,04 mm [0.0016 in]
75 mm analog: 0,05 mm [0.002 in]
225 mm analog: 0,14 mm [0.0055 in]
225 mm digital: 0,0035 mm [0.000137 in]
100° inside and outside: 0.06°
180° inside: 0.11°
0.01°
Supply voltage 35 mm: 4.75 Vdc to 5.25 Vdc
all other versions: 6 Vdc to 24 Vdc
100° inside: 6 Vdc to 24 Vdc, 18 Vdc to 40 Vdc
100° outside: 5 Vdc
180° inside: 6 Vdc to 24 Vdc, 18 Vdc to 40 Vdc
12 Vdc to 30 Vdc
Supply current 35 mm analog: 20 mA max.
75 mm analog: 32 mA max.
225 mm analog: 34 mA max.
225 mm digital: 88 mA max.
100° inside: 45 mA max.
100° outside: 30 mA max.
180° inside: 45 mA max.
90 mA max.
Output 35 mm analog: 0.55 Vdc to 4.15 Vdc
75 mm and 225 mm analog: 0 Vdc to 5 Vdc
225 mm digital: RS232 type
0.5 Vdc to 4.5 Vdc 4 mA to 20 mA
Air gap (sensor to magnet / activator clearance) 35 mm analog: 8,5 ±1,0 mm [0.334 ±0.039 in]
all other versions: 3,0 mm ±2,5 mm
[0.118 in ±0.098 in]
100° inside: 7,8 ±2,5 mm [0.307 ±0.098 in]
100° outside: 9,2 ±2,5 mm [0.36 ±0.09 in]
180° inside: 8,58 ±2,5 mm [0.338 ±0.098 in]
3,0 ±2,0 mm [0.118 ±0.079 in]
Operating temperature range -40 °C to 125 °C [-40 °F to 257 °F] -40 °C to 85 °C [-40 °F to 185 °F] -40 °C to 85 °C [-40 °F to 185 °F]
Storage temperature range -40 °C to 150 °C [-40 °F to 302 °F] -40 °C to 150 °C [-40 °F to 302 °F] -40 °C to 150 °C [-40 °F to 302 °F]
Termination 35 mm analog: TYCO Super Seal 282087-1 integral connector
all other versions: 18 AWG flying leads
100° inside: 4-pin M12 connector, 18 AWG
flying leads
100° outside: Ampseal 16 connector
180° inside: 4-pin M12 connector
5-pin male connector
Sealing IP67, IP69K IP67, IP69K IP67, IP69K
Radiated immunity 35 mm analog: 100 V/m per ISO 11452-2
all other versions: –
Conducted immunity 35 mm analog: 100 mA BCI per ISO 11452-4
all other versions: –
Housing material thermoplastic thermoplastic aluminum with powder coating
Approval CE CE CE

Non-contact Hall-effect Position Sensors

Non-contact, Hall-effect
  • Uses magnetically biased Hall-effect integrated circuit (IC) to sense rotary movement of actuator shaft
  • Sealed, rugged package for enhanced reliability
  • Tested to 35M cycles
Displaying 1-2 of 3
Non-contact Hall-effect Position Sensors HRS Series HRS Series
Find Products
RPN Series RPN Series
Find Products
RTY Series RTY Series
Find Products
Sensing range 90° ±2°, 180° ±2° 50° (±25°), 60° (±30°), 70° (±35°), 90° (±45°), 120° (±60°), 180° (±90°), 270° (±135°), 360° (±180°) 50° (±25°), 60° (±30°), 70° (±35°), 90° (±45°), 120° (±60°), 180° (±90°), 270° (±135°), 360° (±180°)
Redundant version no yes no
Input voltage 5 Vdc ±10% 5 Vdc, 8 to 30 Vdc, 10 Vdc to 30 Vdc low voltage: 5 Vdc ±0.5 Vdc
high voltage: 10 Vdc to 30 Vdc
Output 0.5 V to 4.5 V ratiometric 0.25 V to 4.75 V, 0.5 V to 4.5 V, 1 V to 9 V, 3 V to 5 V, 4.5 V to 0.5 V, 4.75 V to 0.25 V, 4 mA to 20 mA, 20 mA to 4 mA low voltage: 0.5 V to 4.5 V ratiometric (standard); 4.5 V to 0.5 V ratiometric (inverted)
high voltage: 0.5 V to 4.5 V ratiometric (standard); 4.5 V to 0.5 V ratiometric (inverted)
Input current 5 mA typ. 20 mA max. low voltage: 20 mA max.; during output to ground short, 25 mA max.
high voltage: 32 mA max.; during output to ground short, 47 mA max.
Operating temperature range -40 °C to 85 °C [-40 °F to 185 °F] -40 °C to 125 °C [-40 °F to 257 °F] -40 °C to 125 °C [-40 °F to 257 °F]
Termination solder lug, flying wire leads AMP 1-1419168-1, AMP Superseal 282087-1, Deutsch DT04-3P AMP super seal
Life 10 M cycles 30 M cycles 35 M cycles
EMI/EMC EMI: 30 V/m, 10 kHz to 1000 MHz at 3 m EMC: 200 V/m ISO 11452-3 • EMI radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2
• EMI conducted immunity:
- low voltage: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
- high voltage: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
• EMC: exceeds CE requirements
Housing material stainless steel PA66 plastic PBT plastic
Dimensions 32,27 mm [1.3 in] H x 27,79 mm [1.1 in] W 63 mm L x 38,8 mm W x 56 mm H [2.48 in L x 1.53 in W x 2.20 in H] 55 mm L x 43 mm W x 41 mm H [2.17 in L x 1.69 in W x 1.61 in H]

Encoders

Encoders
  • Mechanical versions with 2-bit and 4-bit gray code outputs for absolute electrical reference applications
  • Optical versions are manually operated, rotary devices
  • Optical versions output two square waves in quadrature at rate of 128 pulses per channel per revolution
  • Available with PC terminals or cable leads
Displaying 1-2 of 2
Encoders 510 Series 510 Series
Find Products
600 Series 600 Series
Find Products
Type mechanical optical
Pulse per revolution 16, 9, 6, 4 128
Output 2- or 4-bit gray code quadrature square wave
Temperature range -40 °C to 105 °C [-40 °F to 221 °F] -40 °C to 65 °C [-40 °F to 149 °F]
Expected rotational life 100K cycles 10 million revolutions
Operating speed 50 rpm max. 300 rpm max.
Terminals PC type C-30 tyupe with/without bracket, B-110 type PC type B-66, PC type C-24 cable, cable/connector

Inertial Measurement Units (IMU)

Inertial Measurement Units
  • 6-dimensional motion sensing
  • Industry-leading voltage input flexibility (7 V to 32 V)
  • Industry-leading application expertise
  • Industry-leading customization
  • Automotive-grade qualified
  • No calibration needed
  • Industry-leading temperature performance
  • Longterm stability
Displaying 1 of 1
Inertial Measurement Units (IMU) 6DF Series 6DF Series
(6 Degrees of Freedom
6-D Motion Variant)
Find Products
Description 6 Degrees of Freedom, 6-D Motion Variant
Supply voltage 7 V to 32 V
Supply current 350 mA max.
Startup time 700 ms typ.
Output type SAEJ1939 CAN 29
Operating temperature range -40 °C to 85 °C [-40 °F to 185 °F]
Accelerometer 2 g, 6 g
Sealing IP67, IP69K
Housing material aluminum
Approvals/testing/qualification EMI/EMC, ESD, mechanical and thermal shock, random vibration, humidity, salt spray, chemical compatibility, automotive grade

Ultrasonic Sensors

Ultrasonic Sensors
  • Measure time delay between emitted and echo pulses
  • Analog or digital versions for distance or presence/absence sensing
  • Programmable versions available
  • Choice of plastic or stainless-steel housings with selection of diameters and termination styles
Displaying 1-2 of 7
Ultrasonic Sensors 940-F/947 Series 940-F/947 Series
Find Products
941-D Series 941-D Series
Find Products
942 Series 942 Series
Find Products
943 Series 943 Series
Find Products
944 Series 944 Series
Find Products
946 Series 946 Series
Find Products
948 Series 948 Series
Find Products
Range type from 0.6 to 3 m
[2 ft to 10 ft]
from 0.4 to 3.5 m
[1.3.0 ft to 11.5 ft]
from 1.5 to 3.5 m
[4.9 ft to 11.5 ft]
from 0.2 to 3.5 m
[0.7 ft to 11.5 ft]
from 0.4 m to 3.5 m
[1.2 ft to 11.5 ft]
from 0.3 m to 6 m
[0.93 ft to 19.69 ft]
0.3 m [1 ft]
Output type analog or switching analog or switching analog and switching analog or switching analog and switching analog and switching switching
Supply voltage 19 Vdc to 30 Vdc 15 Vdc to 30 Vdc 19 Vdc to 30 Vdc 15 Vdc to 30 Vdc 19 Vdc to 30 Vdc 10 V to 30 V 18 Vdc to 30 Vdc
Housing style plastic M18 and M30 plastic square housing plastic M30 metal M12, plastic M18 and M30 plastic M18 and M30 stainless steel M30 2 pieces square plastic
Termination type cable or connector connector connector cable or connector connector M12 connector cable
Beam angle 8° 10° 8°, 10° 8° 8° 5° 8°
Response time 50 ms, 90 ms 150 ms 100 ms 400 ms 21 ms, 65 ms, 145 ms, 195 ms, 285 ms, 850 ms
Switching frequency 100 ms, 1 Hz, 8 Hz, 25 Hz 10 Hz 5 Hz to 30 Hz; 5 Hz to 8 Hz 100 ms, 250 ms, 1.2 Hz, 4.7 Hz 0,8 Hz, 1 Hz, 8 Hz
Repeatability 0,3 % or ±1 mm; 0,2 % or ±2 mm ±1 mm 0,4 % or 2 mm; 0,2 % or ±1 mm 0,2 % or ±2 mm 0,4 % or ±2 mm < 0,1 %
Software programmable no no yes no no no no
Teach in no yes yes yes yes yes no
Remote teach in no no no yes no no no
Synchronization output yes yes yes no no no no