Sensing and Control
 

Products

Key, Rotary, and E-Stop Switches Line Guide

Key and Rotary Switches

The key is innovation. Custom-engineered. Environmentally-sealed.  Sliding contact key switches offer the specs and features you need—along with the innovation and practicality you demand. O-rings to help keep dirt and moisture out of the contact chamber and prolong life. Because of this, you’ll find our key switches in the toughest applications, from ATVs, snowmobiles, jet skis and motorcycles to agriculture, construction equipment, and lawn and garden equipment.

Key and rotary switches deliver two, three, and four position key switch options to help keep you ahead of the competition. And for the extra security measures you demand, we can frequently provide multiple key codes – up to 300 – to match your existing keys.

Honeywell's E-Stop Switches are robust, environmentally sealed, sliding contact switches incorporating two circuits with multiple combinations.

Unsure which product to select? Use Narrow your Search on the right.

key switches

Key Switches

 

  • 2-, 3-, or 4-position switching and sliding contacts
  • Integral connectors (Metripak 280 and Sumitomo)
  • Screw terminals
  • Tested against temperature, cycling, vibration, dust, pressure wash, humidity, salt, and fog
  • Stainless steel keyhole shroud and dust shutter
Displaying 1-2 of 2
key switches Integral Connector Integral Connector
Find Products
Screw Terminal Screw Terminal
Find Products
Connector Metripak 280 and Sumitomo screw
Electrical ratings (res.) 12 Vdc, 20 A; 24 Vdc, 8 A 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A
Operating temperature -40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
Cycle life at electrical load 25000 cycles 25000 cycles
Position
  • 2 position (off-on)
  • 3 position (off-on-start)
  • 3 position (off-on-start), magnetoground
  • 4 position (off-on-preheat-start)
  • 2 position (off-on)
  • 3 position (off-on-start)
  • 3 position (on-off-on)
Mounting panel  

rotary switches

Rotary Switches

 

  • 3- and 4-position options,
  • May be engineered with lever or knob actuator
  • Integral connectors (Metripak 280 and Sumitomo)
  • Environmentally sealed design
Displaying 1of 1
rotary switches Integral Connector Integral Connector
Find Products
Connector Metripak 280 and Sumitomo
Electrical ratings (res.) 12 Vdc, 20 A; 24 Vdc, 8 A
Operating temperature -40 °C to 85 °C
[-40 °F to 185 °F]
Cycle life at electrical load 25000 cycles
Position
  • 3 position (on-off-on)
  • 3 position (off-on-start)
  • 3 position (off-on-on)
  • 4 position (off-on-acc-start)
  • 4 position (off-ignition-ignition heat-start)
Actuator lever or knob
Mounting panel

e-stop switches

E-Stop Switches

 

  • Provides positive contact closure and opening when the switch knob is operated
  • Environmentally sealed design
  • UV resistant knob for outdoor use
  • Knob available in a variety of colors
Displaying 1of 1
e-stop switches Integral Connector Screw and Wire-Out Connectors
Find Products
Connectors Screw and Wire-Out
Electrical ratings (res.) 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
Operating temperature -40 °C to 100 °C
[-40 °F to 212 °F]
Cycle life at electrical load 25000 cycles
Position
  • 2NO circuits in push
  • 2NC circuits in push
  • 1NO / NC circuit in push
Actuator knob
Mounting panel