Sensing and Control
 

Products

Infrared Sensors, Emitters, and Phototransitors

infared sensors

Solid, sensitive solutions. Optoelectronics integrates optical principles and semi-conductor electronics — the inter-conversion of electricity to light. In electronic systems where feedback and control systems are common, these infrared sensors are often critical.

Honeywell Sensing and Control offers 13 different product families of reliable, cost-effective, off-the-shelf optoelectronic sensor solutions for many potential applications:

  • Printers and copiers
  • Metering and data storage systems
  • Liquid-level sensing
  • Motion control
  • Scanning
  • Automated transactions
  • Barcode reader
  • Drop sensors
  • Other medical equipment

We also provide a wide array of custom solutions ranging from special electrical selections, special markings, wiring, and connectors to completely unique housings or integrated circuits.

Unsure which product to select? Use Narrow your Search on the right.

reflective sensors

reflective sensors

 

  • Provide analog phototransistor output
  • Injection-molded housing
  • Used when unable to locate emitter and detector on opposing sides of an object, object is not opaque, or object presence/position detection required
  • Both metal and plastic components available, depending on housing style
Displaying 1-2 of 6
reflective sensors HLC1395 HLC1395
Find Products
HOA0149 HOA0149
Find Products
HOA1180 HOA1180
Find Products
HOA1397 HOA1397
Find Products
HOA1405 HOA1405
Find Products
HOA2498 HOA2498
Find Products
Package style miniature pc/chassis mount chassis mount pc mount pc/chassis mount pc/chassis mount
Coupled current 0.6 mA 1 mA 0.16 mA 0.7 mA 0.8 mA 0.16 mA
Forward current 10 mA 40 mA 30 mA 20 mA 30 mA 30 mA
Optimum point of response 1,02 mm [0.04 in] 3,80 mm [0.15 in] 12,7 mm [0.5 in] 12,7 mm [0.5 in] 5,08 mm [0.2 in] 12,7 mm [0.5 in]
Mounting configuration pcb mount pcb or 0.085 in dia mounting hole mounting tab pcb mount mounting tab mounting tab
Termination style 0.020 in sq leads 0.020 in sq leads 28 AWG PVC insulated wire leads 0.020 in sq leads 0.020 in sq leads 0.018 dia leads

low light rejection phototransistors

low light rejection phototransistors

 

  • Standard phototransistor with advantage of low light immunity
  • Phototransistor switching occurs when incident light increases above threshold (knee point)
  • When the light level exceeds the knee point of the device, it functions as a standard phototransistor.
  • Provides high contrast ratio in reflective applications where unwanted background reflection may exist
Displaying 1-2 of 2
low light rejection phototransistors SDP8475-201 SDP8475-201
Find Products
SDP8476-201 SDP8476-201
Find Products
Package style t-1 sidelooker
Angular response 20° 50°
Light current (min.) 4 mA 1 mA
Light current (max.) 14 mA 6 mA
Light current slope 4 mA/mW/cm2 to 14 mA/mW/cm2 1 mA/mW/cm2 to 6 mA/mW/cm2
Mounting configuration through-hole through-hole
Termination style 0.020 in sq leads 0.020 in sq leads

transmissive sensors

transmissive sensors

 

  • Available in multiple package styles and mounting configurations, various slot widths, and aperture window sizes
  • Choice of phototransistor, photodarlington, or Optoschmitt output
  • Metal and plastic components available, depending on housing style
Displaying 1-2 of 7
transmissive sensors HOA1877 HOA1877
Find Products
HOA0825 HOA0825
Find Products
HOA086X HOA086X
Find Products
HOA1879 HOA1879
Find Products
HOA1882 HOA1882
Find Products
HOA088X HOA088X
Find Products
HOA1870 HOA1870
Find Products
Sensor aperture 1,52 mm [0.06 in] dia 1,52 mm [0.06 in] dia 1,52 mm x 1,27 mm
[0.06 in x 0.05 in]
1,02 mm x 0,25 mm
[0.04 in x 0.01 in]
1,52 mm [0.06 in] dia 1,52 mm x 0,25 mm
[0.06 in x 0.01 in]
1,02 mm x 0,15 mm
[0.04 in x 0.006 in]
Slot width 9,53 mm [0.375 in] 4,19 mm [0.165 in] 3,18 mm [0.125 in] 3,18 mm [0.125 in] 5,08 mm [0.20 in] 3,18 mm [1.25 in] 0,78 mm [0.07 in]
Rise/fall time 15 ns 15 ns 15 ns 15 ns 15 ns 15 ns 15 ns
Coupled current 0.5 mA 0.5 mA 1 mA 0.5 mA 1.8 mA 0.5 mA 0.3 mA
Collector-emitter breakdown voltage 30 V 30 V 30 V 30 V 30 V 30 V 30 V
Mounting configuration mounting tabs N, L, T, P mounting options N, L, T, P mounting options mounting tabs pcb mount N, L, T, P mounting options mounting tab
Termination style 0.018 in diameter leads 0.020 sq leads 0.020 in sq leads 0.020 in sq leads 0.020 in sq leads 26 AWG UL 1429 wire leads 22 AWG UL 1007 wire leads

optoschmitt detectors

optoschmitt detectors

 

  • Photodiode, amplifier, voltage regulator, Schmitt trigger, and output stage with a 10 kOhm pull-up resistor, open collector, or totem-pole output
  • Single chip Optoschmitt IC detectors mounted in a TO-46 can or side-looking package
  • Digital output used for presence/motion sensing and encoding
  • Digital output used for presence/motion sensing and encoding
Displaying 1-2 of 6
optoschmitt detectors SD5600 SD5600
Find Products
SD5610 SD5610
Find Products
SD5620 SD5620
Find Products
SD5630 SD5630
Find Products
SD8600 SD8600
Find Products
SD8610 SD8610
Find Products
Package style TO-46 dome lensed TO-46 dome lensed TO-46 dome lensed TO-46 dome lensed Side-detecting Side-detecting
Package components metal metal metal metal plastic plastic
Angular response 12° 12° 12° 12° 50° 50°
Turn-on threshold irradiance 2.5 mW/cm2 max. 2.5 mW/cm2 max. 0.25 mW/cm2 0.25 mW/cm2 2.5 mW/cm2 max. 2.5 mW/cm2 max.
Output logic buffer inverter buffer inverter buffer inverter
Supply voltage (range) 4.5 Vdc to 16 Vdc 4.5 Vdc to 16 Vdc 4.5 Vdc to 16 Vdc 4.5 Vdc to 16 Vdc 4.5 Vdc to 12 Vdc 4.5 Vdc to 12 Vdc
Mounting configuration through-hole through-hole through-hole through-hole through-hole through-hole
Termination style 0.018 in round leads 0.018 in round leads 0.018 in round leads 0.018 in round leads 0.020 in sq leads 0.020 in sq leads

Optoschmitt Sensors (Transmissive)

optoschmitt detectors

 

  • IR LED facing Optoschmitt detector in plastic molded housing
  • Detector switching occurs when opaque object passes between emitter and detector
  • Digital output used for presence/motion sensing and encoding
Displaying 1-2 of 4
optoschmitt detectors HOA096X/HOA097X HOA096X/HOA097X
Find Products
HOA696X/HOA697X HOA696X/HOA697X
Find Products
HOA698X/HOA699X HOA698X/HOA699X
Find Products
HOA7720/HOA7730 HOA7720/HOA7730
Find Products
Housing type (material) transmissive/opaque transmissive/opaque transmissive/opaque transmissive
Sensor aperture 1,52 mm x 0,25 mm
[0.06 in x 0.01 in];
1,52 mm x 1,27 mm
[0.06 in x 0.05 in]
1,52 mm x 0,25 mm
[0.06 in x 0.01 in];
1,52 mm x 1,27 mm
[0.06 in x 0.05 in]
1,52 mm x 0,25 mm
[0.06 in x 0.01 in];
1,52 mm x 1,27 mm
[0.06 in x 0.05 in]
1,78 mm x 0,51 mm
[0.07 in x 0.02 in];
1,52 mm x 1,27 mm
[0.06 in x 0.05 in]
Slot width 3,18 mm [0.125 in] 3,18 mm [0.125 in] 3,18 mm [0.125 in] 3 mm [0.118 in]
Output (type) 10 kOhm pull-up open collector/totem-pole
10 kOhm pull-up
open collector/totem-pole
10 kOhm pull-up
totem-pole/open collector
Output logic buffer/inverter buffer/inverter buffer/inverter inverter
Supply voltage (range) 4.5 V to 10 V 4.5 V to 7 V 4.5 V to 12 V 4.5 V to 5.5 V
Rise/fall time 60 ns tr/15 ns tf 70 ns tr/70 ns tf 70 ns tr/70 ns tf 70 ns tr/70 ns tf
Propagation delay 5 ms 5 ms 5 ms 5 ms
Mounting configuration N, L, T, P mounting options N, L, T, P mounting options N, L, T, P mounting options mounting tabs
Termination style 0.020 in sq leads 0.020 in sq leads 26 AWG wire leads 3-pin male connector

photodarlington detectors

photodarlington detectors

 

  • Provide non-linear, high gain analog output
  • Used for lower available light inputs, greater detecting distances, or when higher current output is needed
Displaying 1-2 of 6
photodarlington detectors SD1410(L) SD1410(L)
Find Products
SD2410 SD2410
Find Products
SD3410 SD3410
Find Products
SD5410 SD5410
Find Products
SDP8105 SDP8105
Find Products
SDP8106 SDP8106
Find Products
Package style coaxial, leaded case miniature pill TO-46 flat window TO-46 dome lensed T1 Tight Beam Sidelooker
Angular response 24° 48° 90° 12° 50° 50°
Light current minimum 0.6 mA 1 mA 0.6 mA 2 mA 0.5 mA 1 mA
Dark current 250 nA 250 nA 250 nA 250 nA 250 nA 250 nA
Rise/fall time 75 ms typ. 75 ms typ. 75 ms typ. 75 ms typ. 75 ms typ. 75 ms typ.
Mounting configuration through-hole through-hole through-hole through-hole through-hole through-hole
Termination style 0.018 in round leads 0.062 in hole 0.018 in round leads 0.018 in round leads 0.020 in sq leads 0.020 in sq leads

photodiode detectors

photodiode detectors

 

  • Provide very linear, high-speed analog output
  • Used in encoders and data transfer applications
  • Available in metal, plastic, and ceramic packages
  • Needs external amplification
Displaying 1-2 of 5
photodiode detectors SD2420 SD2420
Find Products
SD5421 SD5421
Find Products
SD8276 SDP8276
Find Products
SD1420(L) SD1420(L)
Find Products
SMD2420 SMD2420
Find Products
Package style miniature pill TO-46, dome lensed side-detecting coaxial, leaded case surface mount, glass lens
Angular response 48° 18° 50° 24° 28°
Light current minimum 7 mA 40 mA 4 mA 5 mA 6 mA
Reverse breakdown voltage 50 V 75 V 50 V 50 V 50 V
Dark current 50 ns 15 ns 50 ns 50 ns 20 ns
Rise/fall time 20 nA max. 20 nA max. 50 nA max. 5 nA max. 5 nA max.
Mounting configuration through-hole through-hole through-hole through-hole SMT
Termination style 0.062 in hole 0.018 in round leads 0.020 sq leads 0.018 in round leads SMT

emitters — metal package

emitters — metal package

 

  • Glass lens provides superior optics
  • Metal packaging allows higher power dissipation
  • Wide operating temperature range
  • Resistance to moisture and solvents
Displaying 1-2 of 8
emitters — metal package SE1450(L) SE1450(L)
Find Products
SE1470(L) SE1470(L)
Find Products
SE2460 SE2460
Find Products
SE2470 SE2470
Find Products
SE3455 SE3455
Find Products
SE3470 SE3470
Find Products
SE5455 SE5455
Find Products
SE5470 SE5470
Find Products
Type GaAs AIGaAs GaAs AIGaAs GaAs AIGaAs GaAs AIGaAs
Package style coaxial, lead case coaxial, lead case miniature pill miniature pill TO-46 flat window TO-46 flat window TO-46 dome lensed TO-46 dome lensed
Beam angle 24° 24° 18° 18° 90° 90° 20° 20°
Power output 0.7 mW min. 1.1 mW/cm2 to 4.5 mW/cm2 1 mW min. 6 mW/sr min. 5.4 mW min. 10.5 mW min. 4.8 mW min. 2.6 mW/cm2 min.
Output wavelength 935 nm 880 nm 935 nm 880 nm 935 nm 880 nm 935 nm 880 nm
Spectral bandwidth 50 nm 80 nm 50 nm 80 nm 50 nm 80 nm 50 nm 80 nm
Forward voltage 1.6 V 1.8 V 1.6 V 1.8 V 1.7 V 1.9 V 1.7 V 1.9 V
Mounting configuration through-hole through-hole through-hole through-hole through-hole through-hole through-hole through-hole
Termination style 0.018 in round leads 0.018 in round leads 0.062 in hole 0.062 in hole 0.018 in round leads 0.018 in round leads 0.018 in round leads 0.018 in round leads

emitters — plastic and ceramic package

emitters — plastic and ceramic package

 

  • Used in commercial/industrial application
  • Consistent infrared light source is required
  • Lensed dome (focused) and flat lenses (wide, uniform illumination) available Ceramic or plastic package
  • Good corrosion resistance
  • Ceramic package is surface mount with high-quality glass lens
  • Plastic packages provide lower cost
Displaying 1-2 of 6
emitters — plastic and ceramic package SEP8505 SEP8505
Find Products
SEP8506 SEP8506
Find Products
SEP8705 SEP8705
Find Products
SEP8706 SEP8706
Find Products
SEP8736 SEP8736
Find Products
SME2470 SME2470
Find Products
Type GaAs GaAs AlGaAs AlGaAs AlGaAs AlGaAs
Package style T1 side emitting T1 side emitting tight beam side looker surface mount, glass lens
Beam angle 15° 50° 15° 50° 10° 24°
Power output 2 mW/cm2 to 4 mW/cm2 0.33 mW/cm2 to 0.52 mW/cm2 2.7 mW/cm2 to 7.8 mW/cm2 0.45 mW/cm2 to 0.9 mW/cm2 1.2 mW/cm2 to 3 mW/cm2 0.6 mW/cm2
Output wavelength 935 nm 935 nm 880 nm 880 nm 880 nm 880 nm
Spectral bandwidth 50 nm 50 nm 80 nm 80 nm 80 nm 80 nm
Forward voltage 1.5 V 1.5 V 1.7 V 1.7 V 1.7 V 1.5 V
Mounting configuration through-hole through-hole through-hole through-hole through-hole SMT
Termination style 0.018 in round leads 0.018 in round leads 0.020 in sq leads 0.020 in sq leads 0.020 in sq leads SMT

phototransistors — metal package

phototransistors — metal package

 

  • Used in commercial/industrial analog output applications
  • Non-linear, fast to medium speed response
  • Glass lens provides superior optics
  • Higher power dissipation provides wide operating temperature range and resistance to moisture and solvents
Displaying 1-2 of 5
phototransistors — metal package SD1440(L) SD1440(L)
Find Products
SD2440 SD2440
Find Products
SD2440 SD2440
Find Products
SD5443 SD5443
Find Products
SD5491 SD5491
Find Products
Package style coaxial, leaded case miniature, pill TO-46 flat window TO-46 dome lensed TO-18 dome lensed
Angular response 24° 48° 90° 18° 12°
Light current minimum 3 mA 7 mA 2 mA 8 mA 2 mA
Peak response 880 nm 880 nm 880 nm 880 nm 880 nm
Rise/fall time 15 ms typ. 15 ms typ. 15 ms typ. 15 ms typ. 15 ms typ.
Mounting configuration through-hole through-hole through-hole through-hole through-hole
Termination style 0.018 in round leads 0.062 hole 0.018 in round leads 0.018 in round leads 0.018 in round leads

phototransistors — plastic package

phototransistors — metal package

 

  • Used in commercial/industrial analog output applications
  • Non-linear, fast to medium speed response
  • Glass lens provides superior optics
  • Good corrosion resistance
  • Ceramic package is surface mount w/ high-quality glass lens
  • Plastic packages provide lower cost
Displaying 1-2 of 4
phototransistors — plastic package SDP8405 SDP8405
Find Products
SDP8405 SDP8406
Find Products
SDP8436 SDP8436
Find Products
SMD2440 SMD2440
Find Products
Package style T1 side detecting tight beam sidelooker ceramic surface mount, glass lens
Angular response 20° 50° 18° 28°
Light current minimum 12 mA 1.8 mA 7 mA 1.5 mA
Peak response 880 nm 880 nm 880 nm 880 nm
Rise/fall time 15 ms typ. 15 ms typ. 15 ms typ. 15 ms typ.
Mounting configuration through-hole through-hole through-hole SMT
Termination style 0.020 in sq leads 0.020 in sq leads 0.020 in sq leads SMT

encoder detectors

Encoder Detectors

 

  • Monolithic IC consists of two adjacent diodes, amplifiers, and Schmitt trigger output stages
  • Outputs NPN collectors with internal 10 kOhm nominal pull-up resistors
  • Includes sensitivity compensation circuitry for output power versus temperature characteristic of an infrared emitter
  • Used in rotary and linear encoding applications
Displaying 1-2 of 2
encoder detectors HLC2701 HLC2701
Find Products
HLC2705 HLC2705
Find Products
Type side-looking side-looking
Output option speed/direction (A-B output) speed/direction (tach output)
Resolution 0,03 mm [0.009 in] 0,46 mm [0.018 in]
Package style (plastic) pc mount pc mount
Tach pulse width 3 ms to 20 ms
Tach pulse level, active 0.4 V
Output rise/fall time 100 ns
Supply voltage 4.5 V to 5.5 V 4.5 V to 5.5 V
Mounting configuration through-hole through-hole
Termination style 0.020 in sq leads 0.020 in sq leads

transmissive encoders

Encoder Detectors

 

  • IR LED facing a dual output encoder in a plastic molded housing
  • Detector generates two output signals
  • Signals processed to provide speed and direction information
  • Digital output used for presence and motion sensing
Displaying 1-2 of 2
transmissive encoders HOA0901 HOA0901
Find Products
HOA0902 HOA0902
Find Products
Type sensor sensor
Output option speed/direction (A-B output) speed/direction (tach output)
Resolution 0,03 mm [0.009 in] 0,46 mm [0.018 in]
Package style (transmissive) pc mount pc mount
Tach pulse width 3 ms to 20 ms
Tach pulse level, active 0.4 V
Output rise/fall time 100 ns
Infrared emitter trigger current <15 mA <15 mA
Supply voltage 4.5 V to 5.5 V 4.5 V to 5.5 V
Mounting configuration dual mounting tabs (-012 or no tab pcb mount) (-011) dual mounting tabs (-012 or no tab pcb mount) (-011)
Termination style 0.020 in sq leads 0.020 in sq leads