Sensing and Control
 

Products

Humidity Sensors & HumidIcon™

humidity sensors

Performance and reliability. At Honeywell Sensing and Control (S&C), each sensor is designed to provide enhanced stability, reliability and sensitivity.

Honeywell Sensing and Control offers a full line of humidity sensors to meet your needs from our premier Honeywell HumidIcon™ combined Digital Humidity / Temperature sensors to our relative humidity absorption-based humidity sensor products.

Honeywell HumidIcon Digital Humidity/Temperature sensors offer a range of accuracies from ±1.7 %RH to ±4.5 %RH, wide operating temperature ranges and low hysteresis.

All Honeywell Sensing and Control humidity sensors are configured with integrated circuitry to provide on-chip signal conditioning offered on all products.

Potential applications for Honeywell humidity or humidity / temperature sensors are as diverse as heating, ventilation and air conditioning equipment (HVAC), refrigeration, office automation, and medical equipment.

Industrial Applications:
• HVAC/R - Heating, ventilation, air conditioning, refrigeration
• Air compressors
• Meteorology / weather stations
• Humidifiers and dehumidifiers
• Telecom cabinets
• Incubators/microenvironments
• Industrial drying equipment
• Hygrometers, consumer goods
• Battery-powered systems
• OEM assemblies

Medical Equipment Applications:
• Respiratory therapy
• Incubators/microenvironments

Unsure which product to select? Use Narrow your Search on the right.

Honeywell HumidIcon™
humidity sensors

HumidIcon™ HIH6000 - HIH900 Series
  • Industry-leading long term stability (1.2 %RH over five years)
  • Industry-leading reliability (MTTF 9,312,507 HR)
  • Combined humidity and temperature sensor
  • Industry leading relative humidity accuracy
  • Lowest Total Cost Solution
  • True, Temperature-Compensated Digital I²C and SPI output
  • Energy Efficient
  • Ultra-Small Package
Displaying 1-2 of 5
Honeywell HumidIcon™
humidity sensors
HumidIcon™ HIH6000 - HIH900 Series HumidIcon™
HIH6000 Series
Find Products
HumidIcon™ HIH6000 - HIH900 Series HumidIcon™
HIH6100 Series
Find Products
HumidIcon™ HIH6000 - HIH900 Series HumidIcon™
HIH7000 Series
Find Products
HumidIcon™ HIH6000 - HIH900 Series HumidIcon™
HIH8000 Series
Find Products
HumidIcon™ HIH6000 - HIH900 Series HumidIcon™
HIH9000 Series
Find Products
Description digital output-type relative humidity (RH) and temperature sensors combined in the same package digital output-type relative humidity (RH) and temperature sensors combined in the same package digital output-type relative humidity (RH) and temperature sensors combined in the same package digital output-type relative humidity (RH) and temperature sensors combined in the same package digital output-type relative humidity (RH) and temperature sensors combined in the same package
Humidity accuracy ±4.5 %RH typ. ±4.0 %RH typ. ±3.0 %RH typ. ±2.0 %RH typ. ±1.7 %RH typ.
Temperature accuracy (BFSL) ±0.5 °C typ. ±0.5 °C typ. ±0.5 °C typ. ±0.5 °C typ. ±0.3 °C typ.
Operating temperature range -40 °C to 100 °C [-40 °F to 212 °F] -25 °C to 85 °C [-13 °F to 185 °F] -40 °C to 100 °C [-40 °F to 212 °F] -40 °C to 125 °C [-40 °F to 257 °F] -40 °C to 125 °C [-40 °F to 257 °F]
Hysteresis - - - - ±1.0 %RH
Output I2C or SPI I2C or SPI I2C or SPI I2C or SPI I2C or SPI
Package type SIP 4 Pin or SOIC-8 SMD SIP 4 Pin or SOIC-8 SMD SIP 4 Pin or SOIC-8 SMD SIP 4 Pin or SOIC-8 SMD SIP 4 Pin or SOIC-8 SMD
Response time 6 s typ. in 20 l/min airflow 6 s typ. in 20 l/min minimum airflow 6 s typ. 20 l/min airflow 6 s typ. 20 l/min airflow 30 s max. 1/e slow moving air
Long-term stability ±1.2 %RH for five years ±1.2 %RH for five years ±1.2 %RH for five years ±1.2 %RH for five years ±1.2 %RH for five years
Operating humidity range 0 %RH to 100 %RH 0 %RH to 100 %RH 0 %RH to 100 %RH 0 %RH to 100 %RH 0 %RH to 100 %RH
Compensated humidity range 20 %RH to 80 %RH 10 %RH to 90 %RH 20 %RH to 80 %RH 10 %RH to 90 %RH 10 %RH to 90 %RH
Moisture filter yes (some listings) yes (some listings) yes (some listings) yes (some listings) yes (some listings)
Voltage supply 3.3 Vdc typ. 3.3 Vdc typ. 3.3 Vdc typ. 3.3 Vdc typ. 3.3 Vdc typ.

humidity sensors

humidity sensors
  • Relative humidity sensors offer on-chip signal conditioning and chemically resistant packaging
  • Absorption-based humidity sensors: provide both temperature and %RH outputs
Displaying 1-2 of 5
humidity sensors HIH-4000 Series HIH-4000 Series
Find Products
HIH-4010/4020/4021 Series HIH-4010/4020/ 4021 Series
Find Products
HIH-4030/4031 Series HIH-4030/4031 Series
Find Products
HIH-4030/4031 Series HIH-5030/5031 Series
Find Product
HIH-4602 Series HIH-4602 Series
Find Products
Description integrated circuit covered or uncovered, filtered or unfiltered integrated circuit covered, filtered or unfiltered integrated circuit covered, filtered or unfiltered integrated circuit monolithic IC with integral thermistor or precision RTD
Output analog voltage analog voltage analog voltage analog voltage analog voltage (for humidity), resistance (for temperature)
Package type SIP (2,54 mm [0.100 in] or 1,27 mm [0.050 in] lead pitch) SIP (2,54 mm [0.100 in] or 1,27 mm [0.050 in] lead pitch) surface mount surface mount TO-5 or TO-39 can
Response time 5 s 1/e in slow moving air 5 s 1/e in slow moving air 5 s 1/e in slow moving air 5 s 1/e in slow moving air 50 s 1/e in slow moving air
Operating temperature range -40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
Operating humidity range 0 % RH to 100 % RH 0 % RH to 100 % RH 0 % RH to 100 % RH 0 % RH to 100 % RH 0 % RH to 100 % RH
Moisture/dust filter no yes (some listings) yes (some listings) yes (some listings) yes (some listings)
Cover/case no yes (some listings) yes yes yes
Calibration and data printout yes (some listings) yes (some listings) yes no yes (some listings)

humidity & temperature wall mount transducers

Humidity and Temperature Wall Mount Transducers, SCT Series

 

  • Enhanced accuracy: ±4 %RH (10 %RH to 90 %RH at 25 °C) and ±5 %RH (10 %RH to 90 %RH at 5 °C to 50 °C)
  • Stable long-term humidity: ±0.05 %RH typ. and ±1.2 %RH max. drift over five years
  • Enhanced reliability
  • Standard humidity output: 4 mA to 20 mA or 0 V to 10 V
  • Choice of cover trim color (silver or gold)
  • Full 0 %RH to 100 %RH measurement range
  • Available with or without LCD display
Displaying 1 of 1
humidity & temperature wall mount transducers SCT series SCT series
Find Product
Description humidity and temperature wall mount transducer using Honeywell HumidIcon™ humidity/temperature sensor
Humidity measurement range 0 % RH to 100 %RH non-condensation
Humidity accuracy ±4 %RH (25 °C [77 °F], 10 %RH to 90 %RH)
±5 %RH (5 °C to 50 °C [41 °F to 122 °F], 10 %RH to 90 %RH)
Temperature measurement range -5 °C to 55 °C [13 °F to 131 °F]
0 °C to 70 °C [32 °F to 158 °F]
-25 °C to 60 °C [-13 °F to 140 °F]
Temperature accuracy ±0.5 °C, ±0.3 °C, ±0.2 °C, or ±1 °C (depending on type of internal sensor used)
Long term drift ±0.05 %RH typ. and ±1.2 %RH max. at 50 %RH for 5 years stability
Operating temperature range -20 °C to 70 °C [-4 °F to 158 °F] (units with LDC display)
-25 °C to 85 °C [-13 °F to 185 °F] (units without LDC display)
Voltage supply 24 Vdc ±10%, 50 mA max. (units with 4 mA to 20 mA output)
18 Vdc to 40 Vdc, 15 mA max. or 24 Vac ±15%, 50/60 Hz, 50 mA max (units with 0 V to 10 V output)
Availability Asia-Pacific Region