Sensing and Control
 

Products

Hall-effect Rotary Position Sensors Line Guide

hall-effect rotary position sensors

Round and round the globe, it's Honeywell. Our non-contacting approach to Hall-effect rotary position applications provides longer-life solutions that excel in harsh environments. Honeywell S&C seals the IC together with conditioning and protection circuitry and two permanent magnets in a rugged package.

How it works:

Using a magnetically biased Hall-effect integrated circuit (IC) designed to sense rotary movement of the actuator shaft, these transducers vary output voltage or current in response to changes in a magnetic field. The rotation of the shaft changes the IC's position to the magnets, and then detects the change in flux density. The output of the IC is converted to a linear output over 90 degrees of travel.

Unsure which product to select? Use Narrow your Search on the right.

hall-effect rotary position sensors

hall-effect rotary position sensors

 

  • Vary output voltage or current in response to changes in a magnetic field
  • Uses magnetically biased Hall-effect integrated circuit (IC) to sense rotary movement of actuator shaft
  • Sealed, rugged package for enhanced reliability
Displaying 2 of 2
hall-effect rotary position sensors RPN Series RTY Series
Find Products
RPN Series RPN Series
Find Products
Sensing range 50° (±25°), 60° (±30°), 70° (±35°), 90° (±45°), 120° (±60°), 180° (±90°), 270° (±135°), 360° (±180°) 50° (±25°), 60° (±30°), 70° (±35°), 90° (±45°), 120° (±60°), 180° (±90°), 270° (±135°), 360° (±180°)
Redundant version no yes
Lever version yes, available yes, available
Input voltage low voltage: 5 Vdc ±0.5 Vdc
high voltage: 10 Vdc to 30 Vdc
5 Vdc, 8 to 30 Vdc, 10 Vdc to 30 Vdc
Output low voltage: 0.5 V to 4.5 V ratiometric (standard); 4.5 V to 0.5 V ratiometric (inverted)
high voltage: 0.5 V to 4.5 V ratiometric (standard); 4.5 V to 0.5 V ratiometric (inverted)
0.25 V to 4.75 V, 0.5 V to 4.5 V, 1 V to 9 V, 3 V to 5 V, 4.5 V to 0.5 V, 4.75 V to 0.25 V, 4 mA to 20 mA, 20 mA to 4 mA
Input current low voltage: 20 mA max.; during output to ground short, 25 mA max.
high voltage: 32 mA max.; during output to ground short, 47 mA max.
20 mA max.
Operating temperature range -40 °C to 125 °C [-40 °F to 257 °F] -40 °C to 125 °C [-40 °F to 257 °F]
Connector AMP super seal AMP 1-1419168-1, AMP Superseal 282087-1, Deutsch DT04-3P
Life 35 M cycles 30 M cycles
EMI/EMC • EMI radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2
• EMI conducted immunity:
- low voltage: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
- high voltage: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
• EMC: exceeds CE requirements
EMC: 200 V/m ISO 11452-3
Housing material PBT plastic PA66 plastic
Dimensions 55 mm L x 43 mm W x 41 mm H [2.17 in L x 1.69 in W x 1.61 in H] 63 mm L x 38,8 mm W x 56 mm H [2.48 in L x 1.53 in W x 2.20 in H]