Sensing and Control
 

Products

Force Sensors

force sensors

Leadership, in full force. Whether it's critical applications such as IV drips or dialysis, or serious engineering like robotic end-effectors, Honeywell offers a broad line of force sensor options. Honeywell force sensors also deliver built-in stability and flexibility, to provide enhanced performance in most applications.

These force sensors:

  • Measure the addition or backup of force 
  • Resistance of silicon-implanted piezoresistors increase when flexed under applied force
  • Concentrate force directly to silicon-sensing element through stainless steel plunger
  • Change in circuit resistance results in corresponding mV output level
Unsure which product to select? Use Narrow your Search on the right.

force sensors

force sensors

 

  • Calibrated, unamplified, and amplified signal conditioning
  • Compact,extremely sensitive
  • Adaptable product design and package styles
  • Choice of voltage or constant current excitation,temperature compensation and zero noise
Displaying 1-2 of 4
force sensors FSG Series FSG Series
Find Products
FSS Series FSS Series
Find Products
1865 Series 1865 Series
Find Products
FS01/FS03 Series FS01/FS03 Series
Find Products
Signal conditioning unamplified unamplified calibrated amplified
Technology silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive)
Output 360 mV 180 mV current excitation: 100 mV typ.
voltage excitation: 40 mV typ.
3 Vdc
Force range 0 g to 1500 g 0 g to 1500 g 0 psi to 5 psi, 0 psi to 10 psi, 0 psi to 15 psi, 0 psi to 25 psi, 0 psi to 30 psi 0 lb to 1.5 lb, 0 lb to 3.0 lb
Overforce 5,500 g 4,500 g 10 psi, 30 psi, 45 psi, 60 psi 7 lb
Operating temperature range -40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-28 °C to 54 °C
[-18 °F to 129 °F]
0 °C to 70 °C
[32 °F to 158 °F]
Compensated temperature range -1 °C to 54 °C
[30 °F to 129 °F]
5 °C to 50 °C
[41 °F to 122 °F]