Sensing and Control
 

Products

Force Sensors

force sensors

Leadership, in full force. Whether it's critical applications such as IV drips or dialysis, or serious engineering like robotic end-effectors, Honeywell offers a broad line of force sensor options. Honeywell force sensors also deliver built-in stability and flexibility, to provide enhanced performance in most applications.

These force sensors:

  • Measure the addition or backup of force 
  • Resistance of silicon-implanted piezoresistors increase when flexed under applied force
  • Concentrate force directly to silicon-sensing element
  • Change in circuit resistance results in corresponding output level
Unsure which product to select? Use Narrow your Search on the right.

force sensors

force sensors

 

  • Amplified or unamplified signal conditioning
  • Temperature compensation
  • Analog or digital output
  • Small package size
  • Extremely sensitive
  • Choice of package
Displaying 1-2 of 6
force sensors FSA Series FSA Series
Find Products
FSG Series FSG Series
Find Products
FSS Series FSS Series
Find Products
FSS-SMT Series FSS-SMT Series
Find Products
TBF Series TBF Series
Find Products
1865 Series 1865 Series
Find Products
Signal conditioning amplified unamplified unamplified unamplified unamplified unamplified
Technology silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive)
Output ratiometric analog
SPI- or I2C-compatible digital
360 mV typ. 360 mV typ. 360 mV typ. mV current excitation: 100 mV typ.
voltage excitation: 40 mV typ.
Force range N: 2, 5, 7. 5, 10, 15, 20, 25
lb: 1, 1.5, 2, 3, 5
g: 200, 500, 750
kg: 1, 2
0 N to 5 N
0 N to 10 N
0 N to 15 N
0 N to 20 N
0 N to 5 N
0 N to 10 N
0 N to 15 N
0 N to 20 N
0 N to 5 N
0 N to 10 N
0 N to 15 N
0 N to 20 N
1 bar to 10 bar
100 kPa to 1 MPa
15 psi to 150 psi
0 psi to 5 psi
0 psi to 10 psi
0 psi to 15 psi
0 psi to 25 psi
0 psi to 30 psi
Overforce or overpressure 15 lb [6804 g] 60 N max. (range dependent) 60 N max. (range dependent) 60 N max. (range dependent) 17 bar max. (range dependent)
1.70 MPa max. (range dependent)
245 psi max. (range dependent)
60 psi max. (range dependent)
Operating temperature range 0 °C to 70 °C [32 °F to 158 °F] -40 °C to 85 °C [-40 °F to 185 °F] -40 °C to 85 °C [-40 °F to 185 °F] -40 °C to 85 °C [-40 °F to 185 °F] 0 °C to 50 °C [32 °F to 122 °F] -28 °C to 54 °C [-18 °F to 129 °F]
Compensated temperature range 5 °C to 50 °C [41 °F to 122 °F] 0 °C to 50 °C [32 °F to 122 °F] -1 °C to 54 °C [30 °F to 129 °F]