Sensing and Control
 

Products

Fiber Optic, Liquid & Optical Level Sensors Line Guide

duplex models

Excellence, through every fiber. Honeywell offers fiber optic sensors manufactured with SERCOS (Serial Real-time Communication System) transmitters and receivers, duplexers, even liquid level sensors. Each fully customizable, and designed to meet and exceed harsh environmental demands.

Unsure which product to select? Use Narrow your Search on the right.

duplex models

duplex models

 

  • Two devices per module
  • Communicate in opposing directions simultaneously and independently of each other
  • Used to multiplex two signals to a single fiber
  • Used where dual fiber solution is neither possible nor economical.
Displaying 1-2 of 2
duplex models HOD2236-111/BBA HOD2236-111/BBA
Find Products
HOD4090-111/BBA HOD4090-111/BBA
Find Products
Device location Port 1 Port 2 Port 1 Port 2
Device type transmit
1300 nm
multimode laser
receive
850 nm PIN diode
receive
1300 nm PIN
diode
transmit
850 nm VCSEL
Rise/fall time <3 ns <3 ns <3 ns <3 ns
Fiber coupled power range 40 µW to 100 µW 200 µW to 400 µW
Slope efficiency 0.35 mW/mA typ. 0.2 mW/mA typ.
Forward voltage 1.2 V typ. 1.8 V typ.
Threshold current 12 mA typ. 3.6 mA typ.
Spectral bandwidth 2 nm typ. 0.85 nm max.
Response time 0.5 ns max. 3 ns max. 1 ns max. 300 ps max.
Flux responsivity 0.3 A/W typ. 0.50 A/W typ.
Dark current 0.05 nA typ. 2.0 nA typ.
Reverse voltage 50 V max. 20 V max.
Capacitance 1.5 pF typ. 1.5 pF typ.
Optical budget when used with corresponding duplexer <10 dB <10 dB <10 dB <10 dB
Connector ST low profile ST low profile ST low profile ST low profile
Operating temperature range 0 °C to 70 °C
[32 °F to 158 °F]
0 °C to 70 °C
[32 °F to 158 °F]
0 °C to 70 °C
[32 °F to 158 °F]
0 °C to 70 °C
[32 °F to 158 °F]
Mounting PCB PCB PCB PCB

sercos transmitters

sercos transmitters

 

  • Convert optical input into electrical signal
  • Designed for data transmission in industrial LAN applications
Displaying 1-2 of 2
sercos transmitters HFE7000-210 Series HFE7000-210 Series
Inquire now
HFE7020-210 Series HFE7020-210 Series
Inquire now
Housing style/material plastic SMA fiber DIP plastic SMA fiber DIP
Data rate 50 Mbps 156 Mbps
Fiber coupled output power -10 dBm min. at 10 mA -1.5 dBm typ. at 30 mA
Power dissipation 250 mWA 250 mW
Forward current 40 mA 50 mA
Operating temperature range 0 °C to 70 °C
[32 °F to 158 °F]
0 °C to 67 °C
[32 °F to 140 °F]

sercos receivers

sercos receivers

 

  • Miniature, solid-state
  • Provide digital output to indicate presence or absence of liquid
  • Sealed products have reverse polarity and overvoltage protection
Displaying 1-2 of 3
open loop current sensors HFD7520-2XX Series HFD7520-2XX Series
Inquire now
HFD7510-2XX Series HFD7510-2XX Series
Inquire now
HFD7500-2XX Series HFD7500-2XX Series
Inquire now
Housing style/material plastic SMA fiber DIP plastic SMA fiber DIP plastic SMA fiber DIP with plastic or metal barrel
Minimum detectable signal level -22 dBm at 650 nm -29.5 dBm at 650 nm -21 dBm at 660 nm
Data rate 156 Mbps max. 50 Mbps max. 16 Mbps max.
Current consumption 40 mA 40 mA (operation mode)
100 µA (standby mode)
45 mA
Supply voltage range -0.5 V to 7 V -0.5 V to 7 V 4.75 V to 5.25 V
Operating temperature range -20 °C to 70 °C
[-4 °F to 158 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
0 °C to 70 °C
[32 °F to 158 °F]

liquid level Sensors

Liquid Level Sensors

 

  • Uses principle of total internal reflection
  • Fast, often reliable, cost-effective solid state sensor family
Displaying 1-2 of 2
open loop current sensors LLN Series LLN Series
Inquire now
LLE Series LLE Series
Inquire now
Housing material stainless steel polysulphone, nickel-plated brass, stainless steel
Supply voltage range 10 Vdc to 40 Vdc 5 Vdc to 12 Vdc
Supply current 60 mA max. 15 mA max.
Output sinking sinking
Termination 3-pin Lumberg/Brad Harrison-type connector lead wires
Seal washer fluorocarbon nitrile rubber, vamac rubber
Operating temperature range -40 °C to 125 °C
[-40 °F to 257 °F]
-40 °C to 125 °C
[-40 °F to 257 °F] (inclusive)