Sensing and Control
 

Products

MICRO SWITCH™ Hazardous Location Switches

MICRO SWITCH™ Hazardous Location Switches Line Guide

Hazardous environments demand Honeywell. When conditions are hazardous and performance is critical, Honeywell Sensing and Control delivers exceptional performance.

  • Designed specifically for dangerous indoor or outdoor locations
  • Superior reliability and repeatability
  • Explosion-proof design contains flame path to contain and cool escaping hot gases
  • UL, CSA, ATEX, and IEC Ex certifications
  • O-ring seals render switches weather-proof, water-tight, and dust-tight

Honeywell S&C hazardous location switches are found in applications as diverse as:

  • grain elevators
  • offshore drilling
  • petrochemical and waste treatment plants
  • paint booths
  • hazardous waste-handling facilities
  • pipeline valves
  • maintenance equipment.
Unsure which product to select? Use Narrow your Search on the right.

MICRO SWITCH™ hazardous location switches

Hazardous Location Switches
  • 9 series manufactured exclusively for harsh and explosive environments
  • Designed for reliability
  • Options include non-sparking actuators, captive cover screws, grounding screws, silver/gold contacts
  • smallest UL-housing available for use in hazardous locations
Displaying 1-2 of 9
MICRO SWITCH™ hazardous location switches EX Series MICRO SWITCH™ EX Series
Find Products
BX Series MICRO SWITCH™ BX Series
Find Products
BX Series MICRO SWITCH™ BX2 Series
Find Products
CLSX Series MICRO SWITCH™ CLSX Series
Find Products
GXE Series MICRO SWITCH™ GXE Series
Find Products
14CE100 Series MICRO SWITCH™ 14CE100 Series
Find Products
CX Series MICRO SWITCH™ CX Series
Find Products
GSX Series MICRO SWITCH™ GSX Series
Find Products
LSX Series MICRO SWITCH™ LSX Series
Find Products
Housing type EX non plug-in non plug-in short: 104 mm [4.09 in];
standard 145 mm [5.71 in]
non plug-in non plug-in
EX approvals UL, CSA, ATEX (CE), IEC Ex, INMETRO UL, CSA, ATEX (CE), IEC Ex, INMETRO, KOSHA, NEPSI, EAC (GOST-R) cULus, ATEX (CE), IEC Ex, INMETRO, NEPSI, EAC (GOST-R) UL, CSA ATEX (CE), IEC Ex, KOSHA ATEX (CE) UL, CSA, ATEX (CE), IEC Ex, INMETRO cULus, ATEX, IEC Ex, INMETRO, KOSHA UL, CSA
Sealing NEMA 1 IP67; NEMA 1, 3, 4, 6, 13 IP67; NEMA 1, 3, 4, 4X, 6, 13 NEMA 1, 3, 4, 13 IP66 IP65/66/67 IP66/67; NEMA 1, 3, 4, 4X, 6, 6P, 13 IP67; NEMA 1, 4, 6, 12, 13 IP67; NEMA 1, 3, 4, 6, 13
Designations Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIB + H2 T6 Gb
Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIC T6 Gb; 1 Ex d IIC T6 Gb
II 2 D Ex tb IIIC T85C Db
>Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIC T6 Gb; 1 Ex d IIC T6 Gb
II 2 D Ex tb IIIC T85C Db
Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIC T6
II 2 D Ex tD A21 T85C Db
II 2 G Ex d IIC T6
II 2 D Ex tD A21 T85C Db
*Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIC T6 Gb
II 2 D Ex t IIIC IP6X T85C Db
*Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
II 2 G Ex d IIC T6 Gb
II 2 D Ex d IIIC IP6X T85 Db
Div. 1 & 2, Class I, Groups B, C, & D
Div 1 & 2, Class II, Groups E, F, & G
Housing material aluminum aluminum stainless steel zinc die-cast zinc die-cast zinc die-cast aluminum and bronze zinc die-cast zinc die-cast
Actuators/levers side rotary, top plunger, top roller plunger, manual, wobble side rotary, side plunger, side roller, top rotary, top plunger, top roller plunger, wobble side rotary, top plunger cable, maintained side rotary, top plunger, top roller top plunger, roller plunger, cross-roller side rotary, plunger side rotary, pin plunger, top roller plunger, top roller lever side rotary, side plunger, side roller, top rotary, top plunger, top roller plunger, wobble
Termination 0.5 in - 14NPT conduit, leadwires 0.5 in - 14NPT conduit; 0.75 in - 14NPT conduit; 20 mm conduit 0.5 in - 14NPT conduit; 0.75 in - 14NPT conduit; 20 mm conduit 0.5 in NTP conduit; 0.75 in NTP conduit 5 m cable cable (various lengths) 0.5 in - 14NPT conduit, leadwires 0.5 in - 14NPT conduit 0.5 in - 14NPT conduit; 0.75 in - 14NPT conduit; 20 mm conduit
Circuitry 1NC 1NO SPDT snap action, 1NC 1NO SPDT maintained, 2NC 2NO DPDT snap action 1 NC 1NO SPDT DB snap action, 2NC 2NO DPDT DB snap action 1 NC 1NO SPDT DB snap action, 2NC 2NO DPDT DB snap action 1NC direct acting; 1NO 1NO direct acting 1NC 1NO SPDT snap action 1NC 1NO SPDT snap action 1NC 1NO SPDT, 2NC 2NO DPDT, 4 mA to 20 mA SPDT, SPDT BBM, SPDT MBB, SPDT slow acting, DPDT, DPDT BBM, DPDT MBB, DPDT slow acting 1 NC 1NO SPDT DB snap action, 2NC 2NO DPDT DB snap action
Operating temperature -40 °C to 70 °C
[-40 °F to 158 °F]
-40 °C to 70 °C
[-40 °F to 158 °F]
-40 °C to 70 °C
[-40 °F to 158 °F]
-25 °C to 40 °C
[-13 °F to 104 °F]
-20 °C to 75 °C
[-4 °F to 167 °F]
0 °C to 70 °C
[32 °F to 158 °F]
-40 °C to 70 °C
[-40 °F to 158 °F]
-40 °C to 70 °C
[-40°F to 158 °F]
-40 °C to 121 °C
[-40 °F to 250 °F]
Amp rating 1 A, 10 A, 15 A, 20 A 0.05 A, 10 A (thermal) 0.05 A, 10 A (thermal) 10 A (thermal) 5 A (thermal) 1 A (thermal); 5 A (thermal) 1 A, 10 A, 15 A, 20 A 10 A (thermal) 0.05 A, 10 A (thermal)