Sensing and Control
 

Products

Airflow Sensors


Airflow Sensors

All airflow sensors operate on heat transfer — flow and differential pressure. Silicon chip design is created from thin-film, thermally isolated bridge structure, containing both heater and temperature sensing elements. This provides rapid response to the air or gas flow and amount and direction, delivering a proportional output voltage. Amplified versions provide an enhanced output signal and less external circuitry, while unamplified versions allow additional external circuit options.

Honeywell offers:

  • Advanced chip design, manufacturing techniques and microstructure technology
  • Enhanced response time and low power consumption
  • Variety of port styles provide greater application flexibility
Unsure which product to select? Use Narrow your Search on the right.

airflow sensors

Airflow Sensors

 

  • Sensitivity to low flows (30 SCCM to 300 SLPM)
  • Accurate low pressure sensing
  • Analog or digital output versions
  • Amplified or unamplified versions
Displaying 1-2 of 9
airflow sensors Honeywell Zephyr™ HAF Series – High Accuracy ±50 SCCM to ±750 SCCM Honeywell Zephyr™ HAF Series – High Accuracy ±50 SCCM to ±750 SCCM
Find Products
Honeywell Zephyr™ HAF Series – High Accuracy 10 SLPM to 300 SLPM Honeywell Zephyr™ HAF Series – High Accuracy 10 SLPM to 300 SLPM
Find Products
AWM1000 Series AWM1000 Series
Find Products
AWM2000 Series AWM2000 Series
Find Products
AWM3000 Series AWM3000 Series
Find Products
AWM5000 Series AWM5000 Series
Find Products
AWM700 Series AWM700 Series
Find Products
AWM40000 Series AWM40000 Series
Find Products
AWM90000 Series AWM90000 Series
Find Products
Signal conditioning amplified, compensated amplified, compensated unamplified, compensated unamplified, compensated amplified amplified amplified unamplified (compensated) or amplified uncompensated
Technology silicon die with thermally isolated heater silicon die with thermally isolated heater silicon die silicon die silicon die silicon die silicon die silicon die silicon die
Flow/pressure range 0 SCCM to ±50 SCCM
0 SCCM to ±100 SCCM
0 SCCM to ±200 SCCM
0 SCCM to ±400 SCCM
0 SCCM to ±750 SCCM
0 SLPM to 10 SLPM
0 to SLPM to 15 SLPM
0 to SLPM to 20 SLPM
0 to SLPM to 50 SLPM
0 to SLPM to 100 SLPM
0 to SLPM to 200 SLPM
0 to SLPM to 300 SLPM
±200 SCCM
1000 SCCM to -600 SCCM
±5,0 mbar [2.0 inH20]
±10,0 mbar [4.0 inH20]
±30 SCCM
±1000 SCCM
±10,0 mbar [4.0 inH20]
30 SCCM, 200 SCCM, 1000 SCCM
0 mbar to 1,25 mbar [0 inH20 to 0.5 inH20]
0 mbar to 5,0 mbar [0 inH20 to 2 inH20]
5,0 mbar [2.0 inH20]
0 SLPM to 5,0 SLPM
0 SLPM to 10,0 SLPM
0 SLPM to 15,0 SLPM
0 SLPM to 20,0 SLPM
300 SLPM ±25,0 SCCM
1,0 SLPM
6,0 SLPM
±200 SCCM
±5,0 mbar [2.0 inH20]
Total error band as low as ±0.25 %FSS 10 SLPM to 200 SLPM: 4.0% reading
300 SLPM: 7.0% reading
Output analog (Vdc), digital (I2C) digital (I2C) analog analog analog analog analog analog analog
Power consumption 3.3 Vdc: 40 mW typ. (no load) (analog)
23 mW typ. (no load) (digital)
5.0 Vdc: 55 mW typ. (no load) (analog)
38 mW typ. (no load) (digital)
3 Vdc: 60 mW max.
10 Vdc: 200 mW max.
30 mW typ. 30 mW typ. 50 mW or 100 mW typ. 100 mW max. 60 mW max. 60 mW max., 75 mW max. 50 mW typ.
Port style long port fastener mount
short port fastener mount
short port snap mount
manifold mount
22 mm OD tapered male fitting
G 3/8 female threaded fitting
straight straight straight 1/4 in-18 NPT 22 mm tapered manifold parallel
Media capability non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases non-corrosive dry gases
Compensated temperature range 0 °C to 50 °C
[32 °F to 122 °F]
0 °C to 50 °C
[32 °F to 122 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-0 °C to 50 °C
[32 °F to 122 °F]
10 °C to 40 °C
[50 °F to 104 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
Operating temperature range -20 °C to 70 °C
[-4 °F to 158 °F]
-20 °C to 70 °C
[-4 °F to 158 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-20 °C to 70 °C
[-4 °F to 158 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-40 °C to 125 °C
[-40 °F to 251 °F]
(inclusive)
-25 °C to 85 °C
[-13 °F to 185 °F]