Sensing and Control
 

Products

Aerospace: Position Measurement

Position Measurement

Comprehensive Offering. World Class Performance. Across the range of Honeywell's Aerospace position measurement products, there's a consistent theme of rugged design and unparalleled support that Honeywell customers agree is not easily found elsewhere.

  • Externally mounted flap, stabilizer, rudder position
  • Externally mounted landing gear steering
  • Engine mounted exhaust nozzle position
  • Designed for use in pilot controls
  • Precision resolvers

Honeywell provides a range of position measurement products designed specifically for the most demanding aerospace and military applications and customers. We specialize in working with customers to create and deliver not only a sensor, but a full solution for nearly any position measurement need.

  • Integral gearing
  • Environmental protection
  • Redundant channels
  • Higher level assemblies
Unsure which product to select? Use Narrow your Search on the right.

Wing-Mounted

Wing-Mount Position Measurement

Honeywell's Aerospace position measurement products are specifically engineered to meet the challenges of wing-mounted applications. Many of Honeywell's position measurement products are crucial to aircraft operation, and carry MTBF (mean time between failure) beyond 200,000 hours. Additionally, all products are backed by Honeywell global support.
 

Displaying 1-2 of 2
Wing-Mounted 408 Series 408 Series
Inquire now
441 Series 441 Series
Inquire now
Sensing technology RVDT potentiometer
Potential applications flight control surface position feedback flight control surface position feedback, sense valve position, flap skew
Housing aluminum aluminum, plastic
Temperature -55°C to 70°C [-67°F to 158°F] -55°C to 70°C [-67°F to 158°F]
Excitation 400 Hz, 26 Vac up to 28 Vdc
Range of motion input range: 470 revolutions 180°, ±90°
Special features rig lock viewing window -
Accuracy 1 % full scale 1 % full scale

Landing Gear/Nosewheel

Landing-Gear Mounted Position Measurement

Honeywell's Aerospace position measurement products are specifically engineered to meet the challenges of landing gear applications such as steering and position, and are currently employed on thousands of aircraft worldwide.

Displaying 1-2 of 2
Landing Gear/Nosewheel 441 Series 441 Series
Inquire now
Photo Not Available 1969 Series
Inquire now
Sensing technology potentiometer resolver
Potential applications fuel valve position, landing gear, pilot input controls, actuator feedback, door position fuel valve position, landing gear, pilot input controls, actuator feedback, door position, lever position
Housing aluminum, plastic aluminum
Temperature -55°C to 70°C [-67°F to 158°F] (higher temperature version available) -55°C to 70°C [-67°F to 158°F] (higher temperature version available)
Excitation up to 28 Vdc 26 Vrms
Range of motion 360° 360°
Shock 18 g 10 g
Accuracy 1 % full scale (higher tolerance available) 30 arc min (higher tolerance available)

Cockpit/Internal

Position Sensing for Cockpit and other applications

Honeywell's Aerospace position measurement products are specifically engineered to meet the needs of pilot input applications. Honeywell sensors are used in applications such as flap selectors, speedbrake, spoiler control and throttle quadrant, and are currently employed on thousands of aircraft worldwide.

 

Displaying 1of 1
Cockpit/Internal 412 Series 412 Series
Inquire now
Sensing technology RVDT
Potential applications flight critical measurements, pilot input controls, actuator feedback, lever position
Housing aluminum
Temperature -55°C to 70°C [-67°F to 158°F] (higher temperature version available)
Excitation 26 Vrms
Vibration category S
Humidity category C
Accuracy 0.4 % full scale per channel (higher tolerance available)
Displaying 1 of 1