Sensing and Control
Products
MICRO SWITCH™ V15W Series Watertight Miniature Switches
The MICRO SWITCH? V15W is a miniature-sized basic switch designed for harsh-duty, wash down areas. Rugged yet precise, the series provides machine control for turning circuits on and off. The V15W can be used in a wide range of challenging environments and is designed for applications requiring electrical ratings from 0.1 A to 10 A. Standard in the V-size package, the V15W is watertight to an IP67…

SMART Position Sensor Arc Configuration
Product Overview: Honeywell?s SMART Position Sensor portfolio now includes the SMART Position Sensor Arc Configurations which sense the position of a magnet relative to a sensor in the following sensing…
SL353 Micropower Omnipolar Hall-Effect Digital Sensor
Honeywell has expanded its Hall-effect sensor portfolio with the new SL353 Series Micropower Omnipolar Digital Hall-effect Sensor ICs that promote energy efficiency and help reduce PC board space and…

Browse Products by Industry

Browse by Product Type




Product Search
Search Term: