Sensing and Control
 


Actual product appearance may vary.
V-Basic Standard V15 Series, 16 A, pin plunger, 6,35 mm x 0,80 mm quick connect terminals, SPST-NC, 100 gf [0,98 N]

Description
The MICRO SWITCH™ V-Basic Standard V15 Series is an electromechanical switch designed for enhanced reliability at a great value. The switch is often ideal with "low-cost-of-failure" - where the cost to replace the switch or to service any failure related to the switch is minimal. The V15 is designed for applications requiring greater than or equal to 100 g of operating force and electrical ratings ranging from 16 A to 22 A. The V15 Series switch offers a wide range of standard offerings, including a choice of actuators, electrical ratings, operating forces, and circuitry and holds global approvals (ENEC, CQC, UL, and cUL).

Standard V-Basic Switch Features

  • Best suited for lower cost-of-failure applications
  • Designed from 10K to 50K operations at a full load or 5M for mechanical life
  • World-wide package size acceptance
  • Current rating ranges of 10 A and 26 A
  • UL/CSA, cUL, ENEC, and CQC approvals

Potential Applications
  • Appliance
  • Gaming
  • Vending machines
  • Water heaters
  • Industrial controls

Product Search
Search Term: