Sensing and Control
 


Actual product appearance may vary.
TW Series Toggle Switch, 2 pole, 3 position, Solder terminal, Locking Lever

Description
MICRO SWITCH™ miniature toggle switches in two bushing sizes. Molded-in terminals are plated for soldering. Momentary and maintained circuitry closures available. Special on-on-on circuitries are also available. Pull-to-unlock levers prevent accidental operation.

Features
  • Save space and weight
  • SPDT and DPDT circuitry
  • Temperature range: -85�F to +160�F (-65�C to +71�C)
  • Sealed bushing versions
  • Choice of � in. or 15/32 in. bushing
  • Color tab available on 15/32 in. bushing
  • UL recognized

Potential Applications
  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Product Search
Search Term: