Sensing and Control
 


Actual product appearance may vary.
Prewired Enclosed Switches Series BZLN: Top Plunger Actuator; 1NC 1NO SPDT Snap Action Double Break; No. 14 wire leads with 1/2 in - 14NPSM conduit hub ; Right-hand Actuator


click here to download Hi-Res image

Description
MICRO SWITCH™ LN switches are designed to withstand rapid hammer-blow actuation. Impact on the actuating plunger cannot reach the precision switch unit inside. Individual seals around each leadwire and cover plate protect switch cavity from condensate, oil, and dust. Acutator position: The RH or LH suffix on the end of the catalog listing means the actuator is to the right or left side of the switch as viewed from the nameplate.

Features
  • Zinc die-cast housing
  • Will withstand impact actuation
  • Positioning dowel holes
  • SPDT or 2-CKT DB circuitry
  • UL Recognized, file #E12252
  • CSA Certified, file #LR41372
  • No. 14 type HWM wire leads, conduit hub seal
  • Conduit size 1/2 - 14NPSM
  • Sealed to NEMA 1, 3, 4, and 13

Potential Applications
  • Machine tool
  • Stamping machines
  • Applications which have shock/vibration present

Product Search
Search Term: