Sensing and Control
 

Low Pressure Sensors - CPC15AFC



Actual product appearance may vary.
CPC Series, Absolute; Signal Conditioning: Unamplified; Pressure Range: 2 psi to 15 psi; Port Style: Barbed: Commercial Grade

Description
The CPC and CPX Series sensors integrate silicon micromachined sensing technology, temperature compensation, and calibration in a complete family of low cost packages. This series offers the most cost-effective solution for design requirements. These piezoresistive pressure sensors use micromachined silicon chips mounted on a ceramic and protected with a plastic cap. Several tube arrangements with nylon housings are available for various pressure applications. On devices of 5 psi and above, the topside of the chip is protected against humidity by a Silgel coating. While the sensors are designed for use with noncorrosive, nonionic pressure media, they accommodate many gases that are used in medical applications. The CPC Series is designed for the lowest cost and smallest profile. The standard packages have only a plastic cap for OEM applications. The CPC...F accommodates pressure measurements in tube applications.

Features
  • Low Cost, Small Size
  • Temperature Compensated
  • Zero and Span Calibrated
  • MilliVolt Output
  • Differential, Gage and Absolute Pressure
  • Constant Voltage Excitation
  • High Impedance - Low Current

Potential Applications
  • Medical Applications
  • Applications Requiring Small Size
  • Applications Requiring Vacuum Reference

Product Search
Search Term: