New Products
PX2 Series Heavy Duty Pressure Transducers
Honeywell’s PX2 Series Heavy Duty Pressure Transducer is a line of highly configurable pressure transducers that use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a stainless steel housing that is compatible with a variety of moderately harsh media.
| February 2012 | View Product |
SS39ET Linear Hall-Effect Sensor IC
Honeywell is extending its Linear Hall-effect Sensor IC line by introducing the new SS39ET Series to the SS49E and SS59ET Series portfolio of low-cost Linear Hall-effect devices for use in Industrial and Medical applications.
| February 2012 | View Product |
Zephyr Airflow Sensors New Configurations
Honeywell is pleased to announce an extension to the Honeywell Zephyr™ Airflow Sensor product portfolio that extends the flow range from a previous flow range of 200 SCCM to new multiple flow ranges of ±50 SCCM to ±750 SCCM.
| February 2012 | View Product |
RTY Series Rotary Position Sensor
Honeywell’s RTY Series Hall-effect Rotary Position Sensors provide angle monitoring in harsh transportation and industrial applications at a competitive cost. These new devices provide a cost-effective rotary position sensor solution with a variety of options (e.g., sensing range, pinout, and voltage) that allow customers to choose the configuration of the sensor to meet their specific application…
| February 2012 | View Product |
MICRO SWITCH™ V15W Series Watertight Miniature Switches
The MICRO SWITCH? V15W is a miniature-sized basic switch designed for harsh-duty, wash down areas. Rugged yet precise, the series provides machine control for turning circuits on and off. The V15W can be used in a wide range of challenging environments and is designed for applications requiring electrical ratings from 0.1 A to 10 A. Standard in the V-size package, the V15W is watertight to an IP67…
| October 2011 | View Product |
TruStability Board Mount ULP Sensors
Honeywell TruStability® Board Mount Ultra-Low Pressure Sensors HSC Series and SSC Series extend the TruStability® low- to mid-pressure product line originally launched in 2009. These devices make use of new Honeywell proprietary technology that combines high sensitivity with high overpressure and burst pressure that protects the sensor without sacrificing the ability to sense very small changes…
| August 2011 | View Product |
HumidIcon Digital Humidity/Temperature Sensors
Honeywell HumidIcon? Digital Humidity/Temperature Sensors, HIH-6130/6131 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package.
| August 2011 | View Product |
Honeywell’s TruStability® Board Mount Pressure Sensors: NSC Series
Honeywell?s TruStability® NSC Series Board Mount Pressure Sensors, Uncompensated/Unamplified are designed for those customers who want to do their own compensation, calibration, and amplification while still benefiting from the industry-leading stability, accuracy, and repeatability that TruStability® Pressure Sensors provide. For potential use in industrial and medical pneumatic control applications.
| July 2011 | View Product |
Limitless WDRR
Honeywell?s TruStability® Pressure Sensor single side Liquid Media Option Product Overview: Honeywell?s Wireless DIN-Rail Receiver (WDRR) Series is a reliable DIN-rail or panel-mountable receiver that is designed to receive a wireless signal from a Limitless? digital input. The WDRR then communicates the Limitless? digital input status (i.e. switch open or closed) to a PLC (programmable logic controller)…
| June 2011 | View Product |
Honeywell’s TruStability® Pressure Sensor single side Liquid Media Option
Honeywell?s TruStability® Pressure Sensor single side Liquid Media Option allows the end customer to use one port of the sensor with condensing humidity or non-corrosive liquid media (i.e. de-ionized water), eliminating the complexity or added expense of having to protect the sensor from this type of media.
| March 2011 | View Product |
SMART Position Sensor Arc Configuration
Product Overview: Honeywell?s SMART Position Sensor portfolio now includes the SMART Position Sensor Arc Configurations which sense the position of a magnet relative to a sensor in the following sensing ranges: 0° to 100°; 0° to 180°.
| March 2011 | View Product |
Honeywell Hawk Resolver 1 inch Series
Honeywell?s Hawk? 1-Inch Series Resolvers are durable, accurate, and reliable absolute position sensors that provide non-contact measurement for 360° sensing under severe environmental conditions.
| March 2011 | View Product |
SL353 Micropower Omnipolar Hall-Effect Digital Sensor
Honeywell has expanded its Hall-effect sensor portfolio with the new SL353 Series Micropower Omnipolar Digital Hall-effect Sensor ICs that promote energy efficiency and help reduce PC board space and manufacturing costs for the customer.
| March 2011 | View Product |
Honeywell Zephyr™ Analog Airflow Sensors (HAF Series-High Accuracy)
HAF Series offer competitive advantages including high 2.5% accuracy, high sensitivity at very low flows, high stability, low pressure drop, linear output that saves customers time and money, and a low 3.3 Vdc voltage option. May potentially be used in medical and industrial applications.
| November 2010 | View Product |
Limitless™ WLS Series Heavy-Duty Limit Switc
The Limitless? WLS Series Heavy-Duty limit switch is the latest in Honeywell?s series of wireless limit switches that feature flexibility and harsh-duty packaging to increase efficiency, and reduce maintenance and warranty costs. It combines the best of Honeywell?s MICRO SWITCH? HDLS heavy-duty limit switches and the latest wireless technology.
| October 2010 | View Product |
SMART Position Sensor 225 mm Linear Configuration
SMART Position Sensor 225 mm linear configuration is one of the most durable, adaptable and lightweight linear position devices available in the industry today. Simple, non-contact design eliminates mechanical failure mechanisms, reduces wear/tear, improves reliability/durability, enhances operation efficiency/safety, and minimizes downtime. Designed for potential industrial, transportation, aerospace,…
| October 2010 | View Product |
Relialign™ RDI and RDI2 Residential Door Interlock Switches
The Relialign? Series electromechanical door interlock is designed specifically for swing door applications that include residential elevators, dumbwaiters, and platform lifts. The door interlock holds the door in place and prevents it from being opened when not desired (e.g. the elevator/lift car is not present at the door).
| June 2010 | View Product |
Limitless™ WGLA Global Limit Switch and WPMM Series Monitor
WGLA and WPMM
Product Overview: The Limitless? series of switches is based on 802.15.4 point-to-point communications and can be configured to potentially allow up to sixteen devices to communicate with one receiver module. The products are based on Honeywell's proven harsh duty and medium duty limit switches.
| May 2010 | View Product |
MICRO SWITCH™ BX AND BX2 Series Hazardous Area Switches
Honeywell's MICRO SWITCH™ BX Hazardous Area Limit Switch family has been expanded to include the new MICRO SWITCH? BX2 Series featuring a corrosion-resistant stainless steel housing. The BX2 Series delivers corrosion resistance and provides both cost and time savings to the end user.
| May 2010 | View Product |
Honeywell Zephyr™ Digital Airflow Sensors HAF Series (High Accuracy)
The new Honeywell Zephyr™ Digital Airflow Sensors, HAF Series (High Accuracy), deliver enhanced functionality driven by our customers’ product performance needs.
| April 2010 | View Product |
SS361CT and SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
The SS361CT and SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles.
| March 2010 | View Product |
SMART Position Sensor - 75mm Linear
Honeywell?s SMART Position Sensor is the most accurate and durable linear position device available in the industry (0,05 mm [0.002 in]), enabling highly accurate motion control, and improving operation efficiency and safety. Its simple, non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.
| December 2009 | View Product |
SS345PT, SS445P Unipolar Hall-Effect Digital Position Sensors
Honeywell is pleased to announce its sixth new Hall-effect sensor this year: the SS345PT and SS445P Unipolar Hall-Effect Digital Position Sensors with a built-in pull-up resistor. As unipolar devices, the SS345PT and SS445P respond to either a North pole or a South pole, depending upon the sensor.
| December 2009 | View Product |
SS351AT, SS451A Omnipolar Hall-effect Digital Position sensors
Honeywell has expanded its Hall-effect sensor portfolio with the new SS351AT Series and SS451A Series Omnipolar Hall-effect Digital Position sensors that are designed to respond to either a North pole or a South pole.
| November 2009 | View Product |
ASDX Silicon 15, 30, and 100 psi Low Pressure sensors
ASDX Series 15, 30, and 100 psi silicon pressure sensors incorporate ASIC technology for a fast response, an SPI digital output option, and a 3.3 V power supply. Ratiometric 12-bit analog output or 12-bit I2C or SPI digital interface. Designed for potential medical and industrial applications.
| October 2009 | View Product |
SS311PT and SS411P Bipolar Hall-effect Position Sensors
SS311PT subminiature SOT-23 SMT package on tape & reel for automated pick/place assembly, helping to reduce manufacturing costs. SS411P's leaded, flat TO-92 package allows extra space on PCB. Price-competitive devices offer 2.7 Vdc and built-in pull-up resistor that helps reduce total system cost. Designed for potential industrial and transportation applications.
| October 2009 | View Product |
ASDX Series Ultra-Low Pressure Silicon Pressure Sensors
ASDX Series offer pressure ranges for customers requiring a sensitive product to sense ultra-low pressure: 0-10 inches H2O gage; ±10 inches H2O differential; ±5 inches H2O differential. Incorporating ASIC technology for quick, accurate pressure reading, output options for fast, efficient integration, 3.3V power supply. Designed for potential industrial and medical applications.
| September 2009 | View Product |
SS340RT, SS440R Unipolar Hall-effect Digital Position Sensors
Honeywell has expanded its Hall-effect sensor portfolio with the new SS340RT Series and SS440R Series Unipolar Hall-Effect Digital Position Sensors. As unipolar devices, they are designed to respond to a single pole.
| September 2009 | View Product |
HSC/SSC Plastic Silicon pressure sensor
TruStability® Silicon Pressure Sensors, comprised of the HSC and SSC Series, offer three benefits not found in other equivalent devices: industry-leading stability that helps prevent drift over time; temperature compensated and calibrated to provide an extremely tight accuracy specification; a flexible design offers a wide variety of package styles and options. For use in potential industrial and…
| July 2009 | View Product |
FSS-SMT Series Force Sensor
FSS-SMT Series is Honeywell?s smallest force sensor, a low profile SMT device that allows for automated assembly on the PCB, often eliminating hand soldering and helping to reduce assembly costs. Designed to provide excellent reliability with a 20 million Mean Cycle To Failure rating. For use in potential medical and industrial applications.
| July 2009 | View Product |
SS30AT Bipolar Hall-effect Sensor
Economical SS30AT Bipolar Hall-effect Magnetic Position Sensor is a subminiature SOT-23 surface mount package that takes up less space on the PCB. Honeywell has optimized the size of the integrated circuit, saving on manufacturing costs while still meeting customer requirements. These cost savings result in lower costs to customers.Designed for potential transportation and industrial applications.
| July 2009 | View Product |
ASDX Series and ASDX-DO Series 1 & 5 psi Plastic Silicon Pressure Sensors
Product Overview: ASDX and ASDX Digital Output sensors are designed to provide digital correction of sensor offset, sensitivity, temperature coefficients and non-linearity
| May 2009 | View Product |
HIH-5030/5031 Series Humidity Sensors
The HIH-5030/5031 Series Low Voltage Humidity Sensors operate down to 2.7 V, often ideal in battery-powered systems where the supply is a nominal 3 V.
| May 2009 | View Product |
1080HD Handlebar Control (LH)
For off-road vehicle manufacturers that need reliable, aesthetically differentiated and safe handlebar controls, Honeywell introduces the 1080HD Handlebar Controls platform. With more than 1080 combinations available, these heavy-duty controls provide flexible designs from a trusted supplier.
| May 2009 | View Product |
1080HD Handlebar Control (RH)
For off-road vehicle manufacturers that need reliable, aesthetically differentiated and safe handlebar controls, Honeywell introduces the 1080HD Handlebar Controls platform. With more than 1080 combinations available, these heavy-duty controls provide flexible designs from a trusted supplier.
| May 2009 | View Product |
